Search Results for 17-300240
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
PROFESSIONAL / INDUSTRIAL QUALITY FIXED AND REMOVABLE CONTACTS D Sub ...
6 10 1 43 22 21 62 42 1 5 30 31 18 26 1 21 60 40 20 59 39 78 22 64 43 85 44 42 84 63 104 21 10 9 16 15 1 11 15 19 contact variants face view of male or rear view of ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
October 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-597058-065 YES CONTACT, PIN 6(c)
¼ λ Mobile Antenna for the 160 MHz Band - AMPHENOL PROCOM
Last edited: 2023/07/17. Title: MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR Created Date: 10/24/2024 12:20:11 AM ...
Navigating the Speed of Tomorrow: Unveiling 224G High-Speed Solutions
The quest for speed, reliability, and innovation is relentless in the ever-evolving landscape of connectivity solutions. As industries race toward the future, the demand for high-speed interconnects capable of handling the data deluge becomes more pressing.
60615 - PCB
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
October 17, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 2M809-204 YES CONTACT, PIN 6(c)
CTF-QUAD - Amphenol Aerospace
E2 17-52 F4 21-75 H6 23-6 J8 25-8 Connector Type Material Quadrax Contact Finish Shell Style Shell Size-Insert Arrangement Rotation CTF 5 P Z 6 A1 000 N Ordering procedure is shown below using part number CTF-5Q90A1-04TN Ordering procedure is shown below using part number CTF-5P96A1-
REVISIONS - amphenol-sine.com
17.00 19.00 22.00 2x4.00 a3 - updated space limit dimension 15jan20 sullen tommy. created date: 4/7/2021 12:59:34 pm ...
ENCLOSURES - PCB
KRM 6/30/17 JDM 6/30/17 GGS 6/30/17. 6 6 8 6 4. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS. REV DESCRIPTION DIN NR RELEASED TO DRAFTING 46608. 4.33 [110.0]
15-Pin HD D-Sub Cable (HD15) Cables for Sale | Cables on Demand - Amphenol
15-Pin HD D-Sub Cables (HD15) -- 15-Pin High Density D-Sub cable assemblies by Amphenol provide the perfect I/O solution for your HD15 (DB15HD) d-sub equipped devices. All of our 15-pin HD d sub cables come fully populated with 24K Gold plated contacts, molded HD15 connectors, and offer varying degrees of shielding depending upon your specific requirements.
B A6 - Amphenol Sine
7<3 &$55,(5 675,3 ,' 6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-597503-015 YES CONTACT PIN 6(c)
2X - PCB
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Capability_Table - Amphenol Invotec
425 microns - 17 mils 12:1 20 microns - 0.8 mils 5 Microns - 0.2 mils >210 microns - 9 mils <25 microns - 1 mils 1+N+1 >6+N+6 > 24" x 21" / 609.6mm x 533.4mm > 24" x 18" / 609.6mm x 457.2mm Gap Track Gap External Pads Internal Pads External Pads Internal Pads Min Max Min Max Min Max 0.03" / 0.8 mm 0.20" / 5.00 mm
Amphenol at the 2023 ECOC Exhibition: Catch a Glimpse of Cutting-Edge ...
The much-anticipated ECOC Exhibition 2023 is just around the corner, and with an impressive lineup of state-of-the-art connectivity solutions, Amphenol will be there for you at Booth #412 from October 2 nd to October 4 th at the Scottish Event Campus in Glasgow, Scotland.. Here's a brief glimpse of the star products that will be on display:
Introduction to Dynamic Pressure Sensors - PCB
PCB® manufactures two types of pressure sensors. Charge mode pressure sensors generate a high impedance charge output. ICP® (Integrated Circuit Piezoelectric) voltage mode sensors feature built-in microelectronic amplifiers that convert the high impedance charge signal into a low impedance voltage output.
CTF-QUAD - Amphenol Aerospace
E2 17-52 F4 21-75 H6 23-6 J8 25-8 Connector Type Material Quadrax Contact Finish Shell Style Shell Size-Insert Arrangement Rotation CTF 5 P Z 6 A1 000 N Ordering procedure is shown below using part number CTF-5Q90A1-04TN Ordering procedure is shown below using part number CTF-5P96A1-