Search Results for 17-300240
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-557307-11P YES CONNECTOR, ELECTRICAL RECEPTACLE N/A
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
January 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable)
TFOCA-II 4 Channel - Amphenol Fiber Systems International (AFSI)
Supply Center, Columbus) is utilizing in drafting the MILDTL- 83526/16 and/17 connector specifications. • Hermaphroditic Design for Versatility - Enables multiple TFOCA-II® plug assemblies to be concatenated. • Removable End Cap - Allows for easy field maintenance and cleaning. • 4-Channel Connector Design - Two fold channel
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Amphenol
3 Amphenol Miniature Cylindrical connector selection guide CHARACTERISTICS Solder Crimp PT MS/PT SP MS/ PT-SE PT-SE Intermateable† O O O O O Contacts Solder • • •
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
October 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) MS27512-10F YES NUT, HEX N/A
Operation Manual HE-Series Analog - Temposonics
A Threaded flange 9/16"-18 UNF (for internal mounting), AF 17.5 B Threaded flange ¾"-16 UNF (for external mounting), AF 24 C Small pressure fit flange (14 mm) D Large pressure fit flange (20 mm) E Threaded flange M18×1.5 (for external mounting), AF 24 F Small pressure fit flange (14.5 mm)
Events from May 23, 2022 – April 4, 2022 – Amphenol Fiber Systems ...
Events from May 23, 2022 – April 4, 2022 – Amphenol Fiber Systems ...
Temposonics
Temposonics® E-Series CANopen Operation Manual 6 3.1 Order structure of E-Series EP Temposonics® order code a Sensor model E P Profile b Design 0 Without position magnet d Connection type D 3 4 5 pin M12 f Output C 3 0 4 CANopen C 4 0 4 CANopen (duo terminator) e Operating voltage
Operation Manual E-Series CANopen - temposonics.com
Temposonics® E-Series CANopen Operation Manual 6 3.1 Order structure of E-Series EP Temposonics® order code a Sensor model E P Profile b Design 0 Without position magnet d Connection type D 3 4 5 pin M12 f Output C 3 0 4 CANopen C 4 0 4 CANopen (duo terminator) e Operating voltage
M23 Series Threaded Connectors - Amphenol Sine
17 (0.6mm) (12, 17 position), 6 Pos: 6 Power, 8 Pos: 4 Power (2.0mm) + 4 Signal (1.0mm), 9 Pos: 4 Power (2.0mm) + 5 Signal (1.0mm) Wire Range (AWG) 18-30 (12, 17 postion), 14-18, 18-22 (6, 8, 9 position) Product Materials. Housing Body: Zinc Die-cast: Coupling Nut: Nickel-plated: Insulation Inserts: PA66, UL94/V0:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
November 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-695105-08S YES CONNECTOR, ELECTRICAL, RECEP.
M9516 Series - amphenol-aerospace.com
Vibration: Figure 514.5C-17. General minimum integrity exposure. (1 hour per axis) Salt Fog Method 509.5 Reliability 150,000 hours, calculated per MIL-STD-217F at +50°C at wedge lock edge, Ground Mobile Environmental Stress Screening (ESS) Including random vibration and thermal cycles is also available. Please consult factory for details.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) F7-660673-04S YES CONNECTOR, ELECTRICAL, PLUG 6(c)
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 4/13/2009 1:25:53 PM
www.amphenol-sine
17 Inserts 8 Shell Sizes, 28 Inserts 8 Shell Sizes, 28 Inserts 4 Shell Sizes, 5 Inserts 1 Shell Size, 4 Inserts 2 Shell Sizes, 11 Inserts Unique Feature Mixed Power and Signal Layouts PCB Mounted Jam Nut Receptacles Auto-Locking, Fathom Lock Rugged Metal Rugged Metal w Superior Seals (+125°C) RADSOK® Contacts Circular Thermoplastic Circular ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) F7-660673-04S YES CONNECTOR, ELECTRICAL, PLUG 6(c)
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)