Search Results for 170 pylon connector
Cord & Cable Meter - TPC Wire
The Cord and Cable Meter measures from .01 inch up to a 2 inch diameter cable fast and accurately in feet and inches to a maximum of 1,000 feet. Little set-up time is required.
Yagi Antennas 7042160 - amphenolprocom.com
6 element Yagi 150 - 170 MHz . Download . Product PDF; Pattern file; Add to quote. Description. A 6-element VHF Yagi antenna for PMR/Trunked Radio and Broadcast applications. ... (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully ...
AMP 0.1-100 - amphenolprocom.com
AMP 0.1-100 - amphenolprocom.com
Connectors, Terminals, Cable, Termination Kits, Test Systems, Training
AFSI products include physical contact connectors, termini, cable assemblies, terminations kits, test equipment, systems & training.
M17/MIL-C-17 Coaxial Cable Specifications
11B xxx/untnspxb/pn 111. M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper.
Handportable Antennas FSP 900/...-SMA - amphenolprocom.com
Approx. 170 mm / 6.69 in. (dep. on type) Weight: Approx. 0.025 kg / 0.06 lb. Ordering Designations. Model Product No. Frequency; FSP 900/855-SMA(m) 140000273: 820 - 890 MHz: ... Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors.
Datasheet - cabelcon.com
Connector type F-6-TD 4,9 For cable Ören, HD 103 A++ Eca Frequency Range 0.3 - 3000 MHz Impedance (Nom.) 75 Ohm >85 Amp. Rating (measured) Cable data Product photo (calculated) Cable data Transfer Impedance (CoMeT) Class A++ mΩ/m @ 5-30MHz0,35 0,09 mΩ/item @ 5-30MHz Screening Attenuation(CoMeT) Class A++
Model 2508-03A | PCB Piezotronics
+70 to +170 °F +21 to +77 °C: Temperature Effect on Output (Maximum) ±0.002 %Reading/°F: ±0.0036 %Reading/°C [4] Temperature Effect on Zero Balance (Maximum) ... Electrical Connector: PT02E-10-6P: PT02E-10-6P * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 181-012A:
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
Amphenol®
AHVB Connector Series Amphenol Industrial has taken the Brush terminal series used in harsh environment military and aerospace applications for over 30 years and developed it for the Heavy Equipment, Mining, Medical, Rail Mass Transit and other Industrial markets. These revolutionary terminals have multiple strands of high tensile
Model 059810-01104 | PCB Piezotronics
+70 to +170 °F +21 to +77 °C: Temperature Effect on Output (Maximum) ±.001 %Reading/°F: ±0.0018 %Reading/°C [4] Temperature Effect on Zero Balance (Maximum) ... Electrical Connector: PT02A-8-4P: PT02A-8-4P * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 7122R-04352A: Precision Cal Resistor ...
Home - Amphenol Australia
Home - Amphenol Australia
Triplexer - amphenol-antennas.com
Connectors 7/16-DIN Female Long Neck or 4.3-10 Female Long Neck Dimensions (H x W x D) Without Connectors or ... Packing Dimensions Single Unit 345 x 330 x 170 mm 13.6 x 13.0 x 6.7 in Twin Unit 345 x 330 x 220 mm 13.6 x 13.0 x 8.7 in Mounting Options Description Pole / Wall Bracket (included) Attach to pole diameter Ø40-Ø135 mm (Ø1.57-Ø5.3 ...
Assembly Instructions-C53 Amphenol SMA
%PDF-1.6 %âãÏÓ 36 0 obj > endobj 48 0 obj >/Filter/FlateDecode/ID[2E823A6135BB4946590E4AD5C6EB84B8>863E0D2DD7BD7C489FCE2A403B066BC6>]/Index[36 25]/Info 35 0 R ...
Vulko-Wrap Insulating Tape - TPC Wire
general instructions splice configurations www.tpcwire.com • headquarters 9600 valley view rd, macedonia, ohio 44056 usa 800-521-7935 • fax 866-528-2930 • canada 800-545-0122 • mexico 001-877-283-1696
CHARGE MODE PRESSURE SENSORS - PCB
Temperature Range (Connector)-76 to +500 °F-60 to +260 °C: Hazardous Area Approval. ATEX, CSA, IECEx: Radiation Exposure Limit (Integrated Neutron Flux) ... 170 pF: Internal Resistance (Room Temperature) ≥10: 12 . Ohms Insulation Resistance (Room Temperature) ≥10: 12 . Ohms Internal Resistance (High Temperature)
ALUMALITE BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ALUMALITE Band Lock EMI/RFI. BLL1 S
GPS Combination Antennas MH 1-MG/GPS/160-174 - AMPHENOL PROCOM
5 m RG 58 cable with FME(f) connector for VHF. 5 m RG 174 cable with SMA(m) connector for GPS. ECE R118.02 approved cable. The whip is fixed on the mount using a “hat”-screw which is supplied with the mount and a special fastening key. Built-in high-gain, low-noise amplifier. 3 - 15 V DC supply. DC supply via SMA(m)-connector.
Ampacidad y su impacto en la selección de cables industriales. - TPC Wire
170 A . 2/0 AWG — 175 A . 195 A . 3/0 ... Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us
TORKDISC IN-LINE ROTARY - PCB
DB-25 female connector (mating. supplied w/backshell) Group Delay; 110 microseconds at 10 kHz. Calibration; Unipolar shunt calibration, invoked from . the receiver front panel; Noise. ≤10 mV at 10 kHz; Stator Assembly. Top half of loop is removable for easy ; installation over rotor. Noise Spectral Density < 0.0005%FS per root Hz typical