Search Results for 170 pylon connector
Model J351B41 Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 ... - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
upt-mil-spec-amphenol-industrial
UPT Connector BACKGROUND Producing a metal based, Mil-Spec, connector can be complex and cost prohibitive for many modern industrial applications. The 26482 Series I (PT Series) product line has been around for over fifty years and is used in, not only, military markets but has seen a lot of cross-over to industrial markets. Two of the most
TECHNICAL FEATURES - rfstechnologies.com
External Document Links LINK to VEX FILES Notes PRODUCT DATASHEET TERP-43-6000-20W Broadband Low PIM Load for Wireless & Indoor Application, Support 350-6000MHz, 20W
Technical features - rfstechnologies.com
7th Order IMP @ 2x46 dBm dBc N/A, >170 Impedance Ohms 50 Maximum Power Input W 300 Beamwidth Approximate deg 90 Frequency/Operating Band 3G/UMTS (Single, Broad, Dual and Triple-Band) AWS Band (1710-1755, 2110-2155 MHz) Antenna Type Dual Polarized Electrical Down Tilt Option Variable PRODUCT DATASHEET APXV18-209015-C-A20
2C2U3MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 14-Port, Omni Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
Technical features - rfstechnologies.com
Connector Insertion Loss MTP(SM): Max. 0.35 dB @ 1310&1550nm/ IEC 61300-3-4 Method B Connector Return Loss MTP(SM): Min. 60 dB @ 1310&1550nm PRODUCT DATASHEET FONF-FF06S-XXXM HYBRIFLEX® Fiber Optic Cable Assembly, MTP12/APC Female to MTP12/APC Female, LSZH, indoor FONF-FF06S-XXXM REV : D REV DATE : 03 Mar 2022 www.rfstechnologies.com
Ultra Electronics Precision Air & Land Systems - Martec
Designed. We identified the most suitable connector form for the job and put together a concept design for the client’s consideration. Once our concept was approved, Ultra provided Martec with detailed interface drawings to enable us to design and create the prototype connector assembly using advanced 3D CAD and CNC machining techniques.
Energy - Amphenol Socapex
Rugged Fiber Optics connectors such as MPO FTV enabling high speed & EMI resistant secured data lines. PCB Connectors such as 254/HE701-HE901. oil & gas Interconnect solutions in Oil & Gas. Interconnect solutions in Oil & Gas link equipment in exploration, production, and processing. They encounter challenges:
Model HT356A63 Triaxial, miniature (5.3 gm), ceramic shear ICP ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 45 to 56 [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
Liquid Nitrogen Comparator - KAYE
Liquid Nitrogen Comparator - KAYE
Model 356M57 Low Outgassing, Triaxial, miniature (4 gm), ceramic shear ...
Electrical Connector Integral Cable Integral Cable [3] Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded [4] Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [5]
Model 356A25 Platinum Stock Products; Triaxial, general purpose ... - PCB
Electrical Connector Sealed Integral Cable Sealed Integral Cable NOTES: [1]Typical. [2]TEDS option adds 1.0 VDC to bias voltage. [3]Valid from +250 to +325 °F (+121 to +163 °C), with HT option only. [4]Zero-based, least-squares, straight line method. [5]See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES:
T RSERIES - Temposonics
D7 Mating Connector 60 mm (2.36 in.) 54 mm (2.16 in.) P Integral Cable. D IMENSIONS/TEMPOSONICS RP Captive Sliding Magnet 18° rotation 12 mm (0.47 in.) Ball jointed arm, Null-position M5 thread Mounting Foot Electronics Housing Stroke Length 25 to 5000 mm (1 to 196 in.) Dead Zone 66 mm (2.6 in.) 28 mm (1.10 in.) 44 mm
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
ASTG Electrification EV/HEV Applications - Amphenol Sensors
ASTG Electrification EV/HEV Applications - Amphenol Sensors
Model 354C10 Triaxial, thru-hole mtg, ceramic shear, miniature ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Through Hole Through Hole [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to ...
Flexing Wire & Cable Applications | TPC Wire | TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Model 356A16 Platinum Stock Products; Triaxial, high sensitivity ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [3] All specifications are at room temperature unless otherwise specified.
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING B DCN 54346 05/24
b dcn 54346 05/24 approved: checked: drawn: see pdm see pdm jpm 09/02/21 3x 2-56 unc thru d4 d3 d2 d1 c3 c2 c1 b4 b3 b2 b1 a3 a2 a1 origin y x material: body: aluminum alloy 7075
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.