Search Results for 170 pylon connector
V17-001-01-A0 - amphenol-antennas.com
Connector Type --- (2x) 4.3-10 Female Radome Color --- White Radome Material --- FRP Lightning Protection --- Direct Ground ... -170 180 170-160-150-140-130-120-110-100-90-80-70-60-50-40-30-20-10-40 dB-35 dB-30 dB-25 dB-20 dB-15 dB-10 dB-5 dB 0 dB 0 10 20 30 40 50 60 70 100 90 80 110 120 130 140 150 160 170 180
PCB Connectors - Military connector - Amphenol Socapex
Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 and VITA (either VITA 46 or VITA 66). Proposed from 2.54mm to 1.27mm pitch, with signal, power, RF, optic or high-speed contacts, we have some compliant products with Ethernet or USB protocols. Amphenol Socapex can combines his board-to-cables ...
Connectors | Products - Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where ...
medi | mate Interconnect
MEDICAL PUSH-PULL CONNECTORS ... Keying 0° 40° 60° 80 °170 205 configurations Phone: 1(508) 427-7000 E-mail: Info@AmphenolAlden.com please contact an Amphenol Alden Product Specialist today. For additional information about medi | mate or any other product, HOW TO ORDER
Industrial Process Control - amphenol-sensors.com
Industrial Process Control - amphenol-sensors.com
RET - Amphenol Antenna Solutions
RET - Amphenol Antenna Solutions
Y-Style Junction Mold - US Wire
Amphenol Unlimited Services 170 Evergreen Rd. Oconto, Wisconsin 54153 Ph: 920.834.4418 Email: [email protected] Oconto, WI - Guaymas, Mexico - Hermosillo, Mexico All our Cables are built / tested to the WHMA / IPC A-620 Standard
IDS-35-1 A he - Amphenol Australia
One of many upcoming downhole connectors, the KTK product line is machined molded and machined glass-filled epoxy with gold contacts and a Viton O-ring. Amphenol® KTK High Pressure Downhole Connector www.amphenol-industrial.com Features: • High Pressure: 20,000 PSI (137 MPA) bi-directional • Medium and High Temperature versions: 200°C and ...
Directional Coupler
7/16-DIN Connectors 170 x 110 x 65 mm (6.7 x 4.3 x 2.6 in) N Connectors 180 x 90 x 40 mm (7.1 x 3.5 x 1.6 in) Packing ... N Connectors 0.42 kg (0.93 lbs) Connector (yy) 4.3-10 Female, 7/16-DIN Female, or N Female (See Ordering Options) Environmental Characteristics Operating Temperature -35° to +85° C (-31° to 185° F) Ingress Protection IP65
Railway Antennas from Amphenol Antennas
Railway Antenna Solutions Scalable VHF, Cellular, Wi-Fi and GPS Antenna Arrays With quick-fit, blind-mate connector mounting systems and cabling solutions for rapid deployment. Railway Antenna Solutions Model Number: 7878002 Designed and tested to withstand the locomotive operational environment. INDEPENDENTLY VERIFIED.
MG/GPS-Mount - amphenolprocom.com
5 m RG 58 cable with FME(f) connector for VHF & UHF Bands. 5 m RG 174 cable with SMA(m) connector for GPS. The whip is fixed on the mount using a “hat”-screw which is supplied with the mount and a special fastening key. Built-in high-gain, low-noise amplifier. 3 - 15 VDC supply. DC supply via SMA(m)-connector.
ExaMAX - Cable Solutions Guide - amphenol-cs.com
16 High Speed IO Connectors Pairs per Column 4Pairs Columns per Connector 12 DiffPairs Per Cable 48 Cable Gender Male Mating Connector RightAngleReceptacle Application Examples ExternalIO 4x12 –4 port die-cast frame : HS-315805-001 (Tooled) 4x12 – external cable (Tooled) 4x12 Examax HSG 10155963-001(tooled) Board connector:10127896 ...
SMA Straight Jack Bulkhead Round Post 50 Ohm IP68 | 901-10252 - Amphenol RF
RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm IP68. Downloads. 901-10252 PDF Customer Drawing (Size: 127 kb) 901-10252 IGS 3D Model (Size: 1184 kb ) ... 0.170 Inches (4.32 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction:
Flex to Board | FPC-to-Board Connectors - Amphenol CS
FPC-to-Board Connectors: FPC-to-board connectors such as FlexLock™ and FlexFast™ from the Amphenol connector series offer a compact design that addresses the growing demand for Battery Management Systems (BMS) and the connection of FPCs to the BMS. It eliminates the need for complex and bulky wiring harnesses, simplifying layouts and ...
4U6VX065X06F xys5 - Amphenol Antenna Solutions
(4x) 1695-2700 | (6x) 3300-4200 MHz 4U6VX065X06F xys5 FIXED TILT 20-Port Panel Antenna 65° 24.7 in Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Model 4103-01A | PCB Piezotronics
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; ... -65 to 170 °F-54 to 77 °C: Temperature Range (Compensated) +70 to +170 °F +21 to 77 °C: Temperature Effect on Output (Maximum) ±0.002 %Reading/°F:
Model 1381-02A | PCB Piezotronics
+70 to +170 °F +21 to +77 °C: Temperature Effect on Output (Maximum) ±0.01 %Reading/°F: ±0.018 %Reading/°C [4] Temperature Effect on Zero Balance (Maximum) ... PT06A-10-6S to pigtails cable, 10-ft, for Reaction Torque and Load Cells with PT connector (& 8162 Series), <20 ft: 1: Product Documents. Product Specifications Product Manual ...
Model 354B04 Triaxial, Thru-hole mtg, Ceramic shear ICP® accel ... - PCB
Ver 1.0, 4-pin connector, incl. both 6-32 & M3 fasteners Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
fakra | Amphenol Global Search | Amphenol
RF Connector FAKRA Gen 2 Straight Crimp Plug RG-174 Rear Mount Bulkhead 50 Ohm IP67 Z Code. Downloads. 2FA1-NXSP-C01E2 PDF Customer Drawing (Size: 373 kb) 2FA1-NZSP-C01E2 3D Model (Size: 1586 kb ) Amphenol RF FAKRA Rear Mount Bulkhead Crimp Plugs Datasheet (Size: 310 kb) Product Life Cycle. Product Life Cycle;