Search Results for 172852-10-5pn
9 Channel – 10GBASE-T Ethernet Switch - Amphenol Aerospace
The 9 Channel 10GBASE-T Ethernet Switch utilizes the latest high-speed Octonet copper contacts for Gigabit Ethernet and MIL-DTL-83513 Micro-D connectors.
DDP SIM 2 N-D XXXXX - Amphenol PCD
Static loads (minimum) 10 daN . DECLARATION OF DESIGN AND PERFORMANCE Reference DDP SIM 2 N-D XX X XX SIM metallic shell with different plating Page 3 / 4 Amphenol Air LB – 2 rue Clément Ader – ZAC de Wé - 08110 Carignan – France – Tél. 03 24 22 78 49 - Fax. 03 24 22 78 75
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance April 17, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
radsok-power-connectors-catalog-amphenol-industrial
10 www.amphenol-industrial.com. 12 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A Configured to customer applications Thru Board 1 (Press-Fit) Thru Board 2 (Press-Fit) ST_2.4mm: C10-707897-001 ST_3.0mm:
1710-2170 MHz - amphenol-antennas.com
• Continuously adjustable downtilt 0°-10° • Manual (MET) or Remote (RET) electrical tilt options • Mounting and downtilt brackets included Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
10155475 | Amphenol Global Search | Amphenol
Shock test 150 g/11 ms, IEC standard 60068-2-27 Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies)/ ... (6 pin) or cable outlet Operating voltage 12…30 VDC ±20 % (9.6…36 VDC) Power consumption 3.25 W Dielectric strength 500 VDC (DC ground to machine ground)
1710-2170 MHz - amphenol-antennas.com
10° | Vertical | 1710-1880 MHz 10° | Vertical | 1850-1990 MHz 10° | Vertical | 1920-2170 MHz Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
jtn08rp-10-35s yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
00176520602 - Amphenol Air LB
From 10 to 2000: Vibrations - Amplitude: 10 g: Vibrations - Duration: 9 h: Shocks - Type: Demi sinusoide: Shocks - Amplitude: 10 g: Shocks - Duration: 11 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling:
698-960 | 1695-2690 | 1695-2690 MHz 65° 2685 mm UltraLine
Sector Edges (60°) dB > 9.7 > 10.3 > 10.3 > 10.1 Maximum Effective Power Per Port Watts 500 W Inter/Intra Band Isolation dB > 30 / > 27 Standard values based on NGMN-P-BASTA version 10.0 recommendation. ELECTRICAL SPECIFICATIONS Ultra Wide Band Y1 Frequency Range MHz 1695-2690 MHz 1695-1880 1850-1990 1920-2180 2300-2500 2490-2690 Polarization ...
Transportation - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Low voltage harness routing solutions for high vibration, chemical resistance and extreme temperatures found in diesel engine applications. Custom discrete or insert molded options for sealing and durability.
NOTES: 135101-02-XX.XX ECO APPR 1. MATERIALS AND FINISHES: THIRD ANGLE ...
1.00 # 0.10 typ.(2x) see notes karthik r 06-mar-14 sma crimp plug to sma crimp plug using, rg-174/u coaxial cable, various lengths karthik r 06-mar-14 b.c. gleissner 23-mar-14 nc initial release 03-feb-09 -- --b cod sheet added 23-mar-14 2710 kr/bcg ins. loss : ---- dbmax other
NodeLine - Amphenol Antenna Solutions
The NodeLine allows you to seamlessly integrate a 5G antenna on top of your 4G antenna without any visual compromise - creating the perfect bridge between 4G and 5G.
17 Channel Rugged Ethernet Switch | Ethernet Switches | Integrated ...
Amphenol’s 17-channel Rugged Ethernet Switchbox is a standalone ethernet switch and configurable for system connectivity, various speeds, port types, as well as interoperation with several high-speed media converters and cable assemblies for system interfacing.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance April 17, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
PDS: Rev :D STATUS:Released Printed: Nov 27, 2020 - Amphenol CS
PDS: Rev :D STATUS:Released Printed: Nov 27, 2020. Title: 10130618C Author: ZhuW Created Date: 10/13/2020 9:50:31 PM
Model 018G05 | PCB Piezotronics
Model 018G05:Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 5-ft, 5-44 plug to 10-32 plug
MIL-DTL-38999 Connectors - Amphenol Aerospace
Rear insertable/rear release crimp contacts are standard in SJT connectors. Power contacts are available in sizes 10, 12, 16, 20, 22M and 22D. All socket contacts are probe proof. Standard contact plating is 50 mµ minimum gold. Coaxial contacts are available in sizes 8, 12 and 16 to accommodate a wide range of coaxial cables.
HERMAPHRODITIC CONNECTOR ASSEMBLY - Amphenol CS
F E D C B A 1 2 3 4 5 6 7 3 A B C D E F 1 2 4 5 6 7 8 8 C 2020 Amphenol Corporation Creo File:ELX-WC-A2C,REV F,2020-12-21 A--- angular 0 2 0.XXX 0.05 surface - linear ...