Search Results for 172852-10-5pn
APXVLL13P 43-C-A20
Input Voltage Vdc 10-30V Power Consumption Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V Normal Conditions, maximum Watts 4W @ 10V, 9W @ 30V Protocol --- 3GPP / AISG v2.0 Tilt Change Duration ---Less than 15 seconds, typical (may vary depending on antenna type and outdoor temperature) Precision degrees ± 0.1°
Model 3713F11200G | PCB Piezotronics
10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1:
432-CHANNEL 100G FIBER OPTIC - Amphenol Aerospace
ports for a total of 10.8Tbps non-blocking Ethernet switching. The two management processors have a side band 1G Ethernet connection for inter-switch communication (master / slave / status) and PCI-express connections to the switches. Finally, each management processor has a dedicated 1GBase-T and RS-232 port for management as well as discretes.
Temposonics® G-Series GH Position Sensors
Rod-style for use in cylinders. Repeatability less than 0.001% F.S. Backward compatibility for retrofitting legacy sensor models. Outputs: Analog, Start/Stop. Specifications. Documents & Downloads. Certifications & Approvals. Output. Stroke Length.
RET Control Units - Amphenol Antenna Solutions
MDCU Module_Spec Sheet. Plug-in module for the remote control of the electrical downtilt on antennas with internal tilt motors. New version (hardware V4), replacement for MDCU-x0001, MDCU, x0002 and MDCU-x0003 (x = A or G) Able to be set to different protocols: AISG 1.1 or 3GPP/AISG 2.0 or Ericsson proprietary protocol.
Home - Amphenol Australia
Home - Amphenol Australia
RT00143SNH03 3 Position Square Flange Receptacle, Female, S - Amphenol Sine
IP Rating: IP67. Temperature Range: -40°C to +125°C. Termination Technique: Crimp. Mating Part (s)*: RT06143PNH*. QUANTITY. REQUEST A QUOTE. Description. 3 Position Square Flange Receptacle, Female, Shell Size 14 with Silicone Seal. RT00143SNH03 3 Position Square Flange Receptacle, Female, Shell Size 14 with Silicone Seal-3 Position Square ...
CA0162C22603012 Ecomate 7 Position (6 +PE) Circular Molded,
CA0162C22610012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, M-F, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 10 Meter REQUEST A QUOTE CA0161F116003 Ecomate 7 Position (6 +PE) Female Receptacle, 16AWG Leads, UL1015 , 0.3 Meter
B RT00128P*H B1 - Amphenol Sine
Amphenol Sine Systems 4424 Morle rie, Clinton Tonship, M 48036 SA www.amphenol-sine.com 09/2021 PC Tail Contacts, Machined PC Tail Contacts, Stamped & Formed Part Number AWG Description Plating Part Number AWG Description Plating
APXVLL19P 43-C-A20
Input Voltage Vdc 10-30V Power Consumption Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V Normal Conditions, maximum Watts 4W @ 10V, 9W @ 30V Protocol --- 3GPP / AISG v2.0 Tilt Change Duration ---Less than 15 seconds, typical (may vary depending on antenna type and outdoor temperature) Precision degrees ± 0.1°
Charles Industries - Innovative Enclosed Solutions
Today, as part of Amphenol Corporation, we leverage world-class resources to continue our history of customer-focused innovation protecting the networks of today and beyond. About Charles About Amphenol. Charles Industries engineers and manufacturers environmental enclosure solutions for communications and power distribution applications.
3632–11 Multi-Rate Office Channel Unit Dataport - Charles Industries
The data is repeated five times at 9.6 KB, 10 times at 4.8 KB and 20 times at 2.4 KB. For the 19.2, 38.4, 56 or 64 KB/s rates, this byte stuffing is not required to achieve the DS0 rate.
432-CHANNEL 100G FIBER OPTIC - Amphenol Aerospace
ports for a total of 10.8Tbps non-blocking Ethernet switching. The two management processors have a side band 1G Ethernet connection for inter-switch communication (master / slave / status) and PCI-express connections to the switches. Finally, each management processor has a dedicated 1GBase-T and RS-232 port for management as well as discretes.
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm
Description. RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm. Downloads. 925-143J-51P HFSS 3D Comp Model (Size: 2914 kb ) 925-143J-51P STP 3D Model (Size: 99 kb ) SMPM Connector Series Data Sheet (Size: 151 kb) 925-143J-51P PDF Customer Drawing (Size: 215 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Description: Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability ...
Home - Amphenol Australia
Home - Amphenol Australia
TFOCA-II 12 Channel - Amphenol Fiber Systems International (AFSI)
er Optic ConnectorsThe TFOCA-II® 12-channel fiber optic connector is ideal for environmental. y harsh conditions.The unique TFOCA-II® connector series is designed and patented by Amphenol Fiber Sy. tems International. This design takes advantage of the latest in fiber optic connectivity technology by utilizing industry standard physical conta.
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
Model 137A22 ICP® Pressure Sensor Installation and Operating Manual - PCB
10 and 100 mV/psi with full-scale ranges from 0 to 50, 500 or 5000 psi. The 137A20 Series is constructed with a stable quartz piezoelectric element in an Invar housing . Series 137A20: Free Field Blast Pencil Probe 2.0 INSTALLATION In field blast measurements, mount the Series 137A20 incident pressure probe in an axial direction to the ...
PCB Product Compare (en) for models 356a09/nc,356a06/nc,356a19,3
10) offers a hermetic, low-mass package with a wide operating temperature range from -100 to +500 °F (-73 to +260 °C). Choose PCB for your low outgassing accelerometer solutions. We have thousands of sensors in our online shop in stock, ready to ship, with a lifetime warranty.