Search Results for 172852-10-5pn
EBY Electro - VC1381 Series - 3.81mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
SMPM Straight PCB Smooth Bore Jack Through Hole 50 Ohm
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm SMP-MSLD-PCT-10 SMPM Straight PCB Full Detent Jack End Launch 50 Ohm 925-126J-51P SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel 925-196J-51PT
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm
Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish
6800310Ev - amphenol-antennas.com
10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2688 mm 65° 2688 mm REV122623I (Product candidate) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 4 of 5 RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every
3658–03 4-Wire Foreign Exchange Office (4W FXO) LS/GS and 3658–07 4W ...
4.10 3658–07 When a carrier failure occurs, the TP RELAY will close and the LC RELAY will open. Approximately 2.5 seconds later, the TP RELAY will wink open for 70 milliseconds and then return to the closed state. If switch S7 LC is ON (closed) then the LC RELAY will close approximately 2.5 seconds after carrier failure. 5. MOUNTING
20021321-00008C4LF | Minitek127 ® | Amphenol
20021121-00008C4LF. Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 8Positions, 1.27mm (0.5inch) pitch.
2HSD | Amphenol Global Search | Amphenol
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm G Key Code FA1-NGRP-PCB-6B FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm N Key Code FA1-NNSP-C04-1 FAKRA Gen 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin D Key Code 2FA2-NDSJ-C00-0
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
20021444-00006T4LF | Minitek127 ® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Board to Board Connectors. Contact us today for more details of Minitek127 ® , part number 20021444-00006T4LF.
110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
The model 110WX is Airmar’s solution for marine or land-based, stationary, weather-monitoring applications. The 110WX gives wind speed and direction, air temperature, and barometric pressure readings.
RT07142PNH Jam Nut Receptacle, Male, with O-ring Seal, 2.5mm & 16AWG ...
RT0S-14CG-NS1 Short Backshell (straight), Shell Size 14, 6.0-10.5mm. REQUEST A QUOTE. RT614DCG Plug Dust Cap with Chain Shell Size 14. Compatible to part # UTG614DCG. REQUEST A QUOTE. RTFD14B Shell Size 14 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD14B
ETV38999 - Amphenol Aerospace
CONTACT LEGEND8 10 1220 22D16 Note: Size 8 cavities can be supplied with either twinax or coax per customer requirement. Brian Antalek • Of˜ce: +1 (607) 563-5318 • Email: [email protected]
6-Port Antenna
Elevation Beamwidth degrees 10.4 8.9 Electrical Downtilt degrees 0-10 Impedance Ohms 50 VSWR --- < 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBm (dBc) < -110 (< -153) Front-to-Back Ratio dB > 26 > 26 Upper Sidelobe Suppression dB > 16 (Typical) > 16 (Typical) Maximum Power Per Port Watts 500 In-Band Isolation dB > 25 > 25
High Power Connector Series
21 10.0 mm 0.06 340A 70 23 14.0 mm 0.05 500A 90 25 18.0 mm 0.02 1000A 130 The chart below is intended as a guide only, when used with the stated cable sizes on the plug and receptacle. It is the designer’s responsibility to consider all physical and environmental factors which may affect de-rating and specify
1-Band, 6-Port, 65°, XPOL, Tri-Sector Antenna, Variable Tilt, 1758 mm ...
Input Voltage +10 to +30 V Power Consumption Idle State 0.5 W Operating 4 W typical / 10 W maximum Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum Field Replaceable Unit Yes ELECTRICAL DOWNTILT CONTROL
Models 2680M1/2685M1 - PCB
M3 0 5 to 5 0 10 000 1 5 M4 1 0 to 10 5000 1 5 M5 2 0 to 20 0 2500 1 5 M6 5 0 to 50 0 1000 1 5 M7 10 to 100 500 2 0 1.1 Low-pass filters An optional low-pass filter is factory installed in the airborne amplifier if specified on the Purchase Order. Available filters are 2-pole Butterworth filters that provide the unit with a specific frequency ...
RET Control Units - Amphenol Antenna Solutions
Power consumption Stand-by: 0.5 W; During tilt change: 4 W typical / 10 W max. Data lines / data rate RS485 / 9.6 kbps for AISG, 115 kbps for Ericsson protocol Control protocol HDLC (level 2) and commands/responses (level 7) as per AISG 1.1 or AISG 2.0/3GPP or Ericsson protocol (depending on the part number of the device). Software upgrade
What Are Tactile Switches? - Amphenol NEXUS Technologies
7- and 10-Pin Waterproof Breakaway Connectors; Telephone Plugs and Jacks; Microphone Plugs and Jacks; Push-Button Switches; Ranger; Markets Served. Military; Commercial Aviation; Medical Products; Contact Us; Search Request a Quote . Posted by Greg Diblasi on July 11, 2022 6:41 pm | Leave a Comment.