Search Results for 172852-10-5pn
EBY Electro - EB1084-XX-500 Series - 5.08mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Compatible Incoming NMEA Sentences
gg: system in 00 = MANUAL (stop), 10 = auto shooting, 20 = auto fishing, 30 = auto hauling, 40 = slow tension alarm without propeller reduction, 41 = slow tension alarm with propeller reduction, 50 = fast tension alarm without propeller reduction, 51 = fast tension alarm with propeller reduction*
Model X649A03 Bearing Fault Detector PLUS Installation and ... - PCB
(250 Hz to 10+ kHz) and then an amplifier. The signal is then passed through a high-speed peak detector and through another band-pass filter (2.5 kHz to 10+kHz) or directly to a true RMS detector. The high-speed peak detector and RMS detector monitor the continuous vibration signal and hold the highest values seen within the sample window.
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm SMP-MSCM-PCS-10 Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 9.30mm SMP-FSBA-093 Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 14.5mm SMP-FSBA-145
3240 monoblock assemblies - Assembly | Products Amphenol Air LB
Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components
20021511-00010T1LF | Minitek127® | Amphenol
20021444-00010T1LF. Minitek127®, Wire to Board connector, IDC Receptacle, Double Row, 10 Positions, 1.27 mm (.050in) * 1.27 mm (.050in) Pitch.
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
RP-SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67 132422RP-10 AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm 095-850-286-300 You May also be Interested in
UltraLine - amphenol-antennas.com
Standard values based on NGMN-P-BASTA version 10.0 recommendation. REV071123I [Product Candidate] CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 2 of 5. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
2C4U3MD120X06F wxys4 - Amphenol Antenna Solutions
Connector Type (18x) 4.3-10 FEMALE CONNECTORS (1x) N-TYPE FEMALE Dimensions 608 x Ø371 mm (24.0 x Ø14.6 in) ---Radome Color Options GREY, BROWN or BLACK ---Features 2C4U3MD120X06F wxys4
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172340-10 N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 172121 N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm 0.028 172121-11
00326113159 - Amphenol Air LB
Designed to secure and guide wire bundles throughout an aircraft, AirLBF’s wiring accessories were designed with strength, stability, and weight reduction in mind.
AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 ...
AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 50 mm (1.96 Inches)
20021444-00010T4LF | Minitek127 ® | Amphenol
Minitek127®, Shrouded Board to Board Header, Surface Mount, 10 positions, 1.27mm (0.500in) pitch. 20021611-00010T4LF. 1.27mm (0.05in.) pitch, Header with eject latch, 10 contacts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
Minitek127®
Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 22Positions, 1.27mm (0.5inch) pitch, Low profile version
AC-HDMI-RRB | Amphenol Global Search | Amphenol
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
20021121-00010D4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021121-00010D4LF.
20021521-00022C1LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board connector. Contact us today for more details of Minitek127 ® , part number 20021521-00022C1LF.
P4-BB4L15-N0
Dimensions 1498 x 499 x 257 mm (59.0 x 19.6 x 10.1 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT P4-BB4L15-N0 ACU-I20-H12J Internal RET Included APM50-H2 Beam Tilt Kit Included 50-125 mm
PT Series - Amphenol Industrial Operations
Amphenol’s Miniature Cylindrical Connectors, designed to provide double the connectivity in half the size of standard connectors. These compact connectors are available in multiple series, each tailored with unique design characteristics and customizable options to meet different budgetary needs and offer maximum design flexibility.
APXVBB3L26H 43-C-I20
1-2 3-4 5-6 7-8 9-10 10 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-10° Dimensions 2498 x 468 x 168 mm (98.3 x 18.4 x 6.6 in) APXVBB3L26H_43-C-I20 65° 2498 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE ...