Search Results for 172852-10-5pn
powerlock | Amphenol Global Search | Amphenol
Find various powerlock connectors and solutions from Amphenol and its subsidiaries for electric power distribution, high voltage, and high density applications.
Flex to Board | FPC-to-Board Connectors | Flexible Printed Circuit (FPC ...
Flex-to-board connectors are compatible with flex and rigid-flex PCBs, offering various termination options to suit different requirements. They can easily accommodate traditional thru-hole and surface-mount (SMT) connectors, Zero Insertion Force (ZIF) connectors, pin and socket connectors, and point-to-point or multi-branch connectorized jumpers.
20021521-00010T1LF | Minitek127 ® | Amphenol
Minitek127®, Wire to Board connector, IDC Receptacle, Double Row, 10 Positions, 1.27 mm (.050in) * 1.27 mm (.050in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
TFOCA II | Fiber Optic Connectors & Cable
TFOCA-II® 12-Channel Fiber Optic Connector is patented by Fiber Systems International that can be used in Mining, Industrial, Broadcast and more!
APXVB4L26V 43-C-I20
1-2 3-4 5-6 7-8 9-10 10 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 0-10° 0-10° Dimensions 2690 x 350 x 200 mm (105.9 x 13.8 x 7.9 in) APXVB4L26V_43-C-I20 65° 2690 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE ...
SP20M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range
Pin Contact, Stamped, Size 16, Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs. REPLACES PN SP20M1N
CA0162C22601012 Ecomate 7 Position (6 +PE) Circular Molded, - Amphenol Sine
CA0162C22610012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, M-F, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 10 Meter REQUEST A QUOTE CA0161F116003 Ecomate 7 Position (6 +PE) Female Receptacle, 16AWG Leads, UL1015 , 0.3 Meter
SP16M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range
Pin Contact, Stamped, Size 16, Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs. REPLACES SP16M1N
FFC/FPC Connectors | Flex Connectors | High Speed | ZIF | Non ZIF
Modular and Flexible Product range With thousands of configurable options, we have the product to meet your performance and quality requirements.: Short Lead Time From your design to mass production, we have hundreds of products to ship in 4 weeks or less.: In Stock Our distribution partners are stocking the most popular connectors for your designs, with hundreds of products ready to ship in ...
CONEC Home - CONEC
CONEC Home - CONEC
Model 3713F122G | PCB Piezotronics
10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1:
Global Leader in the RF/Microwave Industry | SV Microwave
Explore high-quality RF/Microwave components at SV Microwave. Discover our range of connectors, adapters, and cable assemblies. Elevate your RF designs today.
APXVBB4L26B 43-C-I20
1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 2690 x 499 x 199 mm (105.9 x 19.6 x 7.8 in) APXVBB4L26B_43-C-I20 APXVBB4L26B_43-A-I20 65° 2690 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION ...
EB3520-XX-803 Series - 10.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Spring Contacts | Spring Fingers | Spring Loaded Contacts
Amphenol's spring contacts, also referred to as spring fingers or spring-loaded contacts, are utilized in low-profile consumer and automotive applications with heights ranging from 1.70mm to 16.00mm.
Thermometrics - Thermistors FAQ
Title: Thermometrics - Thermistors FAQ Author: Amphenol Advanced Sensors Subject: All about thermistors Keywords: Amphenol Advanced Sensors; Thermometrics; Thermistors; NTC; PTC
SMP and SMPM PCB Connectors - SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
EBY Electro - EB499-XX-500 Series - 3.81mm Spacing - SCREWLESS BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Using Probe Microphones For Nearfield Acoustic Holography ... - PCB
x 10-5 CNT Sheet. Using probe microphones for NAH measurements of a CNT speaker Page | 5 Source velocity versus frequency The source velocity obtained through NAH can be used to reconstruct acoustic properties, like sound pressure, at any distance, or acoustic directivity. The following figure compares the measured SPL 1m away from