Search Results for 17e-1725-2
DATA SHEET Lightweight Aluminium Connector - Amphenol
The entire Terrapin product range is now available in this new lightweight Aluminium shell material which is fi nished in the latest RoHS compliant, Cadmium Free, Black Zinc Nickel plating fi nish. Typical weight savings are as much as 50% compared to the standard Terrapin product which is made from Brass. All popular performance features and ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
082-6101-RFX. Find In Stock & Buy Now. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
B A1 - Amphenol Sine
2. modifications: smooth ring adapter(sra); reduced dia,wire seal; sealed panel mount; 3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated ...
Model TLD356A15 | PCB Piezotronics
Model TLD356A15:Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn., TEDS 1.0 . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano ...
Circular Medical Cable Connector | Pulse-Lok Connector 355113
Pulse-Lok® 356113. Receptacle, Front Panel-Mount. 10. 22. Solder Cup. 1. 22. The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 355113.
Technical features
Length mm (in) 72 (2.84) Outer Diameter mm (in) 39.5 (1.55) Inner Contact Attachment Spring Finger Outer Contact Attachment Threaded ACCESSORIES Wrench size front mm (in) 36 (1-7/16) Wrench size rear mm (in) 32 (1-1/4) TESTING AND ENVIRONMENTAL Sealing Volume, cm3 (ounces) cm³ (ounces) 5 (0.17) PRODUCT DATASHEET 716F-HCA78-020
Model ADP009 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 333B45 Modal array, ceramic shear ICP® accel, 500 mV/g, 0. ... - PCB
2 2 3 3 4 4 a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
BMA (Size 8) D38999 Socket Contact to SMA Male 12" Cable Assembly for ...
Add to compare list. Add to compare list. The BMA (Size 8) D38999 Socket Contact to SMA Male 12" Cable Assembly for .085 Cable 7093-0178 offered by SV Microwave. Check out the product specs now!
U95W1P1100A | UltraPort QSFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort QSFP. Contact us today for more details of UltraPort QSFP, part number U95W1P1100A
10127815-061LF | Minitek® Pwr 4.2 | Amphenol
Minitek® Pwr 4.2, Dual Row, Vertical Through Hole Header, 80μin Min Tin plating, Natural Color, 6 Positions, GW Compatible Nylon66, Tray Packing. Use With. 10134170-2220LF. Minitek® Pwr 4.2, Receptacle Terminal, Tin Plating, Chrysocal, AWG (#18-24). Part Specification Detail.
M12 DC Micro Single Key Quick-ConnexTM Receptacles - 18 AWG 2-5 Pole ...
2 White 3 Blue 4 Black 5 Not Used 1 Brown 2 White 3 Blue 4 Black 5 Gray 1 White 2 Brown 3 Green 4 Yellow 5 Gray 6 Pink 7 Blue 8 Red 2 POLE 3 POLE 4 POLE 5 POLE Brown 8 POLE 1 7 2 6 8 3 5 4 ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) M12 DC Micro Single Key Quick-Connex™ Receptacles - 18 AWG 2-5 Pole & 22 AWG ...
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
UE763GA203600T | UltraPort SFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort SFP. Contact us today for more details of UltraPort SFP, part number UE763GA203600T
74221-101LF | MEG-ARRAY ® | Amphenol
400 Position BGA Receptacle, 4mm Component Height, 1.27mm x 1.27mm Array, Lead-free.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
BD-08AFFM-QR8D01: X-Lok Standard Size | Amphenol LTW
105.00. More Options. BD-08AFFM-QR8D01, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
BNC Straight Crimp Plug RG-59 Plenum 20 AWG 50 Ohm | 031-5900 - Amphenol RF
Nickel. Body Material. Zinc Diecast. Cable Type (Terminates to) RG-59 Plenum 20 AWG, Belden 4505P, Belden 82108, Belden 9104, Belden 1506A, Belden 1825A, Belden 1826A, Belden 89108, Belden 89259. Contact Finish.