Search Results for 17e-1725-2
atv02-18pa-pr01 | Amphenol Global Search | Amphenol
at16-18pa-pm16 yes standard standard at16-18pb-pm12 no at16-18pb-pm16 yes seal reduced dia. reduced dia. standard standard 58.1. 4.765 9.53 p/n at16-18pc-pmxx key-c configuration color: green key-c configuration part number strain relief at16-18pc-pm11 no at16-18pc-pm15 yes key way p/n at16-18pd-pmxx key-d configuration color: brown
Download-Icon - Amphenol Antenna Solutions
Download-Icon - Amphenol Antenna Solutions
FLUSH INSTALLATION - PCB
2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Size (Length x Width x Height) 0.76 in x 1.03 in x 0.66 in 19.3 mm x 26.2 mm x 16.8 mm Weight 0.92 oz 26 gm [2] Electrical Connector 8-Pin 8-Pin Electrical Connection Position Side Side Mounting Thread Through Hole Through Hole [7] All specifications are at room temperature unless otherwise specified.
Amphenol
32 M16 49,2 31,7 4,3 44,5 78,0 29,00 14,0 30,0 8,0 57,0 27,0 4,0 8,0 GCE3102E--B-T16* Baugleich zu VG96929A2 Vorderwandmontage mit Durchgangslöchern Kontakt fest eingebaut mit Außengewinde für Schraubanschluss 1) O-Ring zur Abdichtung ist im Lieferumfang enthalten Similar to VG96929A2
4X - PCB
2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 ...
4X - PCB
angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 preliminary installation drawing 63634 4x 1 of 2 model 352a74 series accelerometer xxx ±.005 jdm 2/8/16 af 2/8/16 drk 2/8/16 6 3 6 3 4
spectra strip | Amphenol Global Search | Amphenol
30 AWG Amphenol Spectra-Strip High Bandwidth SKEWCLEAR 2X Wire; Protocol agnostic support of 50GbE, 25GbE, InfiniBand and Fibre Channel; Up to 28.05 Gbps transfer rate per SFP28 channel (56.10 Gbps aggregate) Robust Zinc die-cast SFP28 & DSFP 56G connectors with pull-to-release latching
Amphenol Series SJT
They meet the requirements of specification PAN 6433-2, and have all essential features of connectors specified according to MIL-C-38999. They feature 100% contact protection (scoop-proof), high contact density and HF-tightness. The Amphenol-Air LB SJT series are approved:
www.connectpositronic.com
www.connectpositronic.com
EMI Filters | Products | Amphenol Aerospace
There are two main types of EMI: Conducted EMI: Occurs when electromagnetic signals are conducted along wires or other conductive paths. Radiated EMI: Occurs when electromagnetic signals travel through the air or a vacuum and are picked up by a system’s input/output lines. It requires no physical connection. Amphenol filter connectors protect against both conducted and radiated EMI by ...
smp-mssb-pcs15t | Amphenol Global Search | Amphenol
16 2.24 mm (.088 in) 14 - 20 AWG (2.0-0.5mm²) 3.68 mm (.145 in) 23.1 31.2 18.3 A4 C0540S UPDATE DIMENSIONS 29JUN16 JONY TOMMY ... and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male ...
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
9-94 m 2 2 9-98 i 3 3 11-2★ i2 2 11-5 i 5 5 11-35 m 13 13 11-98 i 6 6 11-99 i 7 7 13-4★ i4 4 13-8 i 8 8 13-13 i, fiber optic 4 2* 2 13-35 m 22 22 13-98 i 10 10 15-5★ ii 5 5 15-15 i 15 14 1 15-18 i 18 18 15-19 i 19 19 15-35 m 37 37 15-97 i 12 8 4 15-ac m 26 24 2 17-2 m 39 38 1 17-6 i 6 6 17-8★ ii 8 8 17-22★ na 4 2 2 17-26 i 26 26 17-31 ...
2X 0-80 UNF-2B THRU SPRING PIN - amphenol.co.jp
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf2921-61507 cage code 2400 centrepark west drive, suite 100 west palm beach, fl ...
HY-TREX RS-485 COMMUNICATION CABLE - tpcwire.com
TWISTED PAIRS: Quantity one (1) or two (2) twisted pair with a common wire UL 13: Power Limited Circuit Cables, Type CL2 UL 444: Communication Cables, Type CM UL 758: AWM Style 2464 VOLTAGE RATING: 300 Volts OPERATING TEMPERATURE:-25°C to 80°C MINIMUM BEND RADIUS: One Pair: 2.8 inch Two Pair: 3.2 inch IMPEDANCE: 120 +/- 12 Ohms CAPACITANCE:
lmr-240 | Amphenol Global Search | Amphenol
Search Results for lmr-240 SMA PCB End Launch Straight Jack 50 Ohm | 132409 - Amphenol RF SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm 132282. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.240 Post 0.180 PTFE 132147-13. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132209.
Amphenol Antenna Solutions Home - Across Mobile - Amphenol Antenna ...
Amphenol Antenna Solutions Home - Across Mobile - Amphenol Antenna ...
CABLE NOT SHOWN - pcb.com
2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dimensions in inches decimals xx ±.01 fillets and radii .003 - .005
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Dark & Non-Reflective Tin Zinc Finish TV Series
2 HOW TO ORDER 9. Deviation Shell style Crimp Contacts PC Tail Contacts (CI, LI, SI) Tin lead Silver tin Silver tin copper Gold Plug & Receptacles TV06 / 07 / 01 / P00 Blank N/A N/A N/A N/A Receptacles TV07 / 01 / P00 N/A F404 F404LF F404LFC Blank Integrated backshell Band-it width 6mm ±0.2 TV06 / 07 / 01 / P00 F472 N/A N/A N/A N/A Stand-off ...