Search Results for 17ehd-026-p-aa-0-00
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, 30°
0 0 item(s) You have no items in your shopping cart. Home / ... P/N: 2922-61044. There currently isn't any inventory available in distribution. Please contact us to obtain this product. ... Mon-Fri 8:00-5:00; Contact Us West Palm Beach, FL; 2400 Centrepark West Drive; Information. Sitemap; Frequently Asked Questions ...
Model 352C33-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
AAF-12-ST - Amphenol Antenna Solutions
AAF-12-ST - Amphenol Antenna Solutions
Model 394A40 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
ms3108e32-17p | Amphenol Global Search | Amphenol
wire seals fully populated. 2.8 rohs compliant. 4. all dimensions are for reference use only. a1 -- released drawing jun-14-16 ben tommy n rts6bs10n6shec key-40°c ~ 105°c part number-40°c ~ 125°c rts6bs10n6shec03 contact size min. insul o.d. max. insul o.d. wire range 20# Ø1.6mm Ø2.6mm 20 - 30awg master keyway Ø23.0 40.0 max Ø23.0 Ø18 ...
AT16-18PD-K004 18-Way Receptacle with End Cap, Keyed D. Comparable to ...
AT16-18PD-K004 18-Way Receptacle with End Cap, Keyed D. Comparable to PN# 934447141
NX-A11YAR- P16XCD0-0000 - Amphenol NEXUS Technologies
0.65 mm: Data Transmission: NA: Degree of Protection: IP6K8 / IP6K9K: Operating Temperature-51°C – 125°C: Mating Cycles: 5000: Shell Finish: Aluminum with ruthenium finish: Contact Finish: Cu-alloy with gold finish: Current Rate (Amps) 5A: Voltage: 200V: Alternative Part # A11YAR-P16CD0-0000: Check availability.
Antennes Yagi 7040165 - amphenolprocom.com
0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Diagramme et Montage. Diagramme de Rayonnement. ... Phone +33 (0) 149803200 Fax +33 (0) 149801254. Follow us. Join us on Linkedin; Stay tuned on YouTube; Signup for our newsletter; Career Opportunities.
D25P13A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Pin Right Angle Solder Europe standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
Amphenol®
10-737424-001 1/0: 50 *Other configurations are available : upon request: RADSOK ...
Gen Z – The Next Gen Computing Architecture - Amphenol CS
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for new generation small form factor system. These fine pitch solutions offer multiple BTB applications like right angle, mezzanine and coplanar and support cable interconnect options. With a discrete pin design, these connectors support high-speed differential pairs up to ...
CX063X24x00 - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 65°, 696-960 MHz, 16.8 dBi, 0-10°, 2421 mm (95.3 in)
Transducer Labels - Airmar
Mfg Date: 08/14 (August 2014) Airmar P/N: 31-247-1-01. Customer Part #: P32/200 - VDO. Airmar PN: 31-333-2-41. Serial Number. Product Serial Number on back of label S/N: 3385376. Cable Type. Not useful for transducer identification. Accessory Cable. Cable PN: MM1-DST-6G Not useful for transducer identification.
Mobile Hydraulic Applications - Temposonics
Temposonics manufactures position sensors for agricultural, construction, transportation, and material handling applications.
PERFORMANCE SPECIFICATION ACCELEROMETER Model 7270AXXM6-ZZZ) - PCB
1.0 DESCRIPTION. The ENDEVCO® Model 7270AM6 series of piezoresistive accelerometer are rugged units with built-in mechanical filters designed for shock measurements. The mechanical filter assembly is designed to mitigate the high frequency content of ... 3.1 EXCITATION 10.00 Vdc, 12 Vdc maximum . 3.2 RESISTANCE 550 ±200 ohms : INPUT/OUTPUT ...
常见问题 | 安费诺 Socapex - Amphenol Socapex
了解我们的 HDMI 2.0 AOC 电缆:长距离连接,毫不妥协 ...
The adapter allows integration of new equipment with a USB Type C port without disassembling an existing USB2 or USB3 Type A connection.
... +33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 ...
Model 034F10 | PCB Piezotronics
Model 034F10:4-conductor, low noise, shielded FEP cable, 10-ft, 4-socket plug to (3) 10-32 plugs (labeled X, Y, Z)
Temposonics
Temposonics® ET Analog Datenblatt I 6 I GÄNGIGES ZUBEHÖR FÜR ET-F/-W/-M/-S – Weiteres Zubehör siehe Broschüre 551444 Positionsmagnete Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 60° 140° 3 7,9 Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3
Connectors | Products - Amphenol
It is designed for PCIe® 3.0, USB 3.0, and SATA 3.0 applications, making it suitable for tablets, laptops, and low-profile storage and server applications. Amphenol Communications Solutions PCIe® M.2 Gen 5 Card Edge Connectors Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more ...
PCI Express 1.0/2.0/3.0 Copper/Fiber Conversion
Support for PCI-Express 1.0, 2.0, and 3.0; I/O expandability from x1 to x8 channel widths; Power is sourced from the P1 side and then internally routed to the alternate electronics near the
18.0 ± 0 - SV Microwave
P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40005 ) 2.92mm Straight Male ( SF1511-60071 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
hc08b-p32r | Amphenol Global Search | Amphenol
Search Results for hc08b-p32r 17ehd-026-p-aa-0-00 | Amphenol Global Search | Amphenol Amphenol RF is pleased to offer waterproof IP-rated and tamper-resistant cable assemblies designed using 1.13 mm micro coax cable. These cable assemblies are available across three popular connector series – SMA, TNC and RP-TNC – and feature the ...
C14610G0245068 Single side entry hood with high profile - Amphenol Sine
Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines ... $0.00. Hood. PART NUMBER: C14610G0245068. Datasheet: View / Download. Rectangular / Other. 65.
Omni Antennas CXL 23-7C/... - AMPHENOL PROCOM
Approx. 1.0 kg / 2.20 lb. Mounting: On 27 - 65 mm dia. mast tube: Environmental; Ingress Protection: IP66: Diagram and Mounting. Typical radiation pattern (E-PLANE) Typical radiation pattern (H-PLANE) Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No. Frequency; CXL 23-7C/l: 100000173: 1240 - 1270 MHz: Add to quote:
1015 | Amphenol Global Search | Amphenol
part number length (meters) ca0161f1130030.3m (0.98 feet) ca0161f1130050.5m (1.64 feet) ca0161f1130101m (3.28 feet) wires semi-strip at 12.7mm (1 2’’) wire rating: ul listed type 1015, csa certified type tew, ft1 flame rating, 105°c wire jacket material: pvc for sealing reason, this surface needs to be level and free of burrs panel cut out
Raymarine Extension Cable, 17' - Gemeco
Raymarine 5m Extension Cable. Fits: L755, L760, L770, L1250, DSM 30, 250, 300, CP300, 370.
Mission-critical Power And Signal Connectors - Positronic
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune.
Thermometrics NTC Type 95 Series Thermistors
% ˆ¸4ÿûsåâÒl ”:2En7YÆTŸ¯ÞPQð¿C hkGSƒnßtã à Îy }) w ^ Ç6 íx ƒu ±Â Ø« Uã8ȪLÏd¯(þ‘Y¿|r1‚1§rørÆ NÎ5P¤åç2d´'Þ{T³ ÒÑݺýq9 Ö 7 ý æ¸$6° ³¸žUÔcT“ 3Ù£pœoÂb‹hg´ÿ”Q¢¢ ¨7œI¨³® ´œw¡ì‘ ¢Æ T‚ 눗 zk”Å …1ý è^H¥ g) #&Ñs ±Š ØÏT¾™AK+ €·7 ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
10-769040 | Amphenol Global Search | Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
ms3102 | Amphenol Global Search | Amphenol
It has a 0.30mm pitch, in-line layout and backflip actuator coupled with locking feature for strong FPC retention.High-speed FPC provides a low profile and compact solution while maintaining high-speed ...
Connector Group - L Straight, 90 , 45 0 0 - Amphenol
email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells VII - 3 Amphenol Band Lock Adaptor Connector Group - L Straight, 90 , 450 0 Band Lock Adaptor G G G TABLE - A
RTHP6161SNH-35S2 8mm Plug, Female, High Amperage, 630V, Crimp, Long ...
Plug, 1 Position, Female, Shell Size 16, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.5~17.0 mm
SMPM Female QB to SMA Male 12" Cable Assembly for .085 Cable
SV Microwave presents the SMPM Female QB to SMA Male 12" Cable Assembly for .085 Cable P/N: 7032-8544. Order the product and enhance your RF connection now! Check Inventory. Register. ... 0.085 Flexible Coax : Orientation 2 (Body) ... 00-5:00; Contact Us West Palm Beach, FL; 2400 Centrepark West Drive; Information.
amphenol audio | Amphenol Global Search | Amphenol
Search Results for audio SIM & EN4165 Archives - Amphenol PCDAmphenol PCD SIM EN4165 Mono-Module Connectors . ... Buy 1ft Amphenol CO-058SMAJACK-001 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male (Plug) and SMA Female (Jack) connectors for a reliable low-loss ...
Model 422E02 | PCB Piezotronics
Model 422E02:In-line charge converter, 10 mV/pC, +/-2.5V output, -5% frequency 0.5 Hz . [1] Above stated frequency, the amplifier becomes slew rate limited. [2] Not to be used with low values of source resistance such as charge mode sensors at elevated temperatures or contaminated sensor cables (preventing low frequency peaking and/or output bias problems).
SMA PCB Surface Mount Jack 50 Ohm | 132134-15 - Amphenol RF
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.109 Post 0.095 PTFE 132147-38 SMA Straight Crimp Jack 0.081 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67 901-10796 SMA Panel Mount Plug 4-Hole Flange Female Contact 50 Ohm 132160
0.50mm Pitch FFC/FPC - F331 Series - Amphenol CS
FFC/FPC Retention Force: 0.15N/pin min. § Dashboard. Terminal Retention Force: 0.3N/pin min. § Anchor-plate Retention Force: 0.8N/pin min. § Durability: 20 mating cycles. ELECTRICAL PERFORMANCE § Voltage Rating: AC/DC 50V § Current Rating: 0.5A § Contact Resistance: 100mΩ max. § Insulation Resistance: 500MΩ min.
3654-01 4W Universal SF (USF) Channel Unit Installation Guide
A jack (J3) is provided to accept an optional 3691– 00/01 Cable Equalizer. ... tion in 0.1dB steps in the transmit path to facilitate interconnection loss. S7 E&M/FXO/ FXS Selects operation mode of the 3654– 01 to interface properly with the far-end channel unit.
Model 130F22 | PCB Piezotronics
Frequency Response Characteristic (at 0° incidence) Free-Field: Free-Field: Frequency Response (±2 dB) 20 to 10000 Hz: 20 to 10000 Hz: Frequency Response (±3 dB) 10 to 16000 Hz: 10 to 16000 Hz: ... $24.00 USD (Pricing valid only in the U.S.) Add to Cart. Model: 079A53. Miniature Windscreen for 0.25 inch micro...
Vanliga frågor | Amphenol Socapex
baksida Ethernet-switch och mediakonverterare. Ethernet-switch; Fiberoptiska mediakonverterare; Sladdpar och byglar; PS-serien: Lösningar för Power Devices
6.0 ± 0.2 - svmicrowave.com
6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60069 ) VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60060 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
SIM Composite Connectors Series 2 / EN4165 - Amphenol-Air LB
SIM / EN4165 is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
0.50mm Pitch FFC/FPC Autolock Connectors - Amphenol CS
F33M/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an autolock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. 0.50mm Pitch FFC/FPC Autolock Connectors - F33M/F332 | Flex Connectors | Non-ZIF Cable Terminations
Hỏi đáp | Amphenol Socapex
Khám phá cáp HDMI 2.0 AOC của chúng tôi: kết nối đường dài mà không phải đánh đổi. Đọc thêm ...
Amphenol Socapex 38999 connectors comply with various standards, including:
MIL-DTL-38999 (Series I, II, III)
HE308
EN3645 (European aerospace standard)
VG96944 (for high-power applications)
ODD Series - Positronic The Science of Certainty
0 Clearance hole, 3.05 [0.120] Ø 02 Clearance hole, 3.91 [0.154] Ø Code 02 mounting hole is only compatible with code 0 in Backshells & Boardlocks, Locking Systems. Angle brackets
SMB Right Angle Crimp Plug RG-178 RG-196 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact ...