Search Results for 17ehd-026-p-aa-0-00
62IN - Amphenol In
Wall Mounting Receptacles Dia F G Dia LB C D E Y Dia X threads in inches Shell size 1.58 20.75 15.09 3.05 11.30 11.02 24.84 12.02 7/16-28 UNEF
PRODUCT DATA DRAWING A DCN 41763 10/15 MAL DATE APPROVED - SV Microwave
.020±.001 0.51±0.03.250 hex.974 24.74 interpret dimensions and tolerances date approved revision history rev description see notes see notes scale: 5:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified
Model 7270A-2K | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Ranger | Amphenol NEXUS Technologies
9 point contact: NX-A10WAM-P09XMM0-0000 ( High Density) 12 point contact: NX-A10WAM-P12XMM0-0000 (High Density) 16 point contact: NX-A10WAM-P16XBC0-0000 (High Density)
FAKRA Straight Jack to FAKRA Straight Jack RG-58 50 Ohm 24 Inches Z Key ...
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; ... 24.00 in (610 mm) Cable Type: RG-58: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Impedance (Ohms) 50: Low PIM: No:
Model 1630-06C | PCB Piezotronics
Model 1630-06C:PCB L&T S-Type Load Cell, 250 lbf rated capacity, 150% of RO static overload protection, 2mV/V output, 1/4-28 UNF threads, integral 10 f
SMPM Male PCB Thru-Hole Connector, SB - SV Microwave
SV Microwave introduced the SMPM Male PCB Thru-Hole Connector, SB 3211-40140. Check out the detailed features and technical specifications!
TOMMY
3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 ... P/N CONTACT PLATING(MATING AREA) SS12A1G10 SS12A1G15 SS12A1G30 GOLD FLASH PLATING OVER NICKEL. 10…"GOLD PLATING OVER NICKEL.
Amphenol IDS-63
1/0 AWG E 2/0 AWG F 3/0 AWG G 4/0 AWG H 250 MCM I 300 MCM J 350 MCM K Table B (Entrance Fitting & Cable Seal) Outside Cable Diameter Code (mm) (in) 20.9 -22.1 0.82-0.87 W1 22.4-23.9 0.88-0.94 W2 24.2-25.7 0.95-1.01 W3 26.0-26.9 1.02-1.06 W4 27.2-28.5 1.07-1.12 W5 28.8-31.8 1.13-1.25 W6 32.1-34.8 1.26-1.37 W7 35.1-38.1 1.38-1.50 W8 38.4-41.2 1. ...
Thermoforming | Temposonics
Accurate positioning of the hydraulic press in the thermoforming machinery is critical for maintaining the proper tolerances on the final product.
D25P13A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Pin Right Angle Solder Europe standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
PCD200 series dual-input process display panel meters
0 to 65°C ambient: 0.005% of calibrated span/°C max-40 to 0°C ambient: 0.01% of calibrated span/°C max: Signal input conditioning: linear, square root, programmable exponent, or round horizontal tank volume calculation: Calibration range: 4-20 mA: minimum span input 1 & input 2: 0.15 mA ±10 V: minimum span input 1 & 2: 0.10 V: Input impedance
B B1 - Amphenol Sine
43.8±0.8 12.2 key "a" ref 3.8 see sheet 2&3 for options 6 standard or reduced diameter seal 6 contact size and rear seal wire range notes: unless otherwise specified 1. material: ... att-16-00 hand crimp tool - size 16, 14-16awg att-16-01 hand crimp tool - size 16, 18-20awg
25G SFP28 Transceivers | Optical Transceivers | Amphenol
Amphenol 25G SFP28 optical transceiver includes SR, LR Lite, LR, ER, etc, adopt LC interface and compatible with IEEE802.3by, IEEE802.3cc, SFF-8472 and other standards. ... Sample Cart 0. Get your sample by choosing part number(s) from the product page or using the search box above. Manually add part number(s) here . Menu . Connectors. Connectors.
PRO-DIPX 174/200-... - AMPHENOL PROCOM
The diplexer can be operated together with any set of transceivers operating within the 0 - 174 MHz and 200 - 960 MHz frequency bands. Related products. Power Splitters and Dividers. Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more.
Monitor rotary screw compressors | PCB Piezotronics
Weight: 0.167 oz; Weight: 4.75 gm; $635.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:622B01. Sensitivity: (±5%)100 mV/g; ... $275.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download A Brochure .
Model 356A01/NC | PCB Piezotronics
Model 356A01/NC:Platinum Stock Products; Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, 5 ft. integral
Amphenol Assembletech
Flammability: Thermoplastic UL94 V-0, Raw Cable VW-1 M12 5Pos Mini Male to open. Part Number: RWHHW-XXXX (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Product Description:Waterproof Sealiable®-R M12 5Pos Mini Male to open Cable Assembly ...
2013-09-06 UAST Hobby course Channel—Balance is an attitude
USB2.0. HDMI2.1. HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.