Search Results for 17ehd-026-p-aa-0-00
Amphenol Air LB | Frequently asked questions (FAQ)
Here you find answers to all frequently asked questions regarding our product ranges and solutions : Rectangular connectors, Distribution and quick junction modules, Relays sockets, Terminal blocks and monoblock assemblies, Accessories, Contacts and tools...
10G Copper to Fiber Integrated Hybrid Connector & Media Converter
CTF-10G-1 is an integrated hybrid connector and media converter that couples high speed copper technology with M29504 fiber technology.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Product Search
CAT-5e • CAT-6 • CAT-6a Cables. CAT-5e • CAT-6 • CAT-6a Cables. Category 5e (Cat5e) Cables ; Category 6 (28-AWG Slim Cat6) Cables
EXCEL|MATE CC BSM, HEV & LVRC EXCEL|MATE ECO EXCEL|MATE MSD GB/T AC ...
HVSLP800, HVSLP1000: New contacts / Improved production efficiency / Auto-mated tape and reel packaging NACS NACS connectors are all compliant with SAE J3400, UL2251. HVSL 635 B HVSL635B: 4 to 5 pos. / up to 40A / 2.5 to 6mm2 (shielded wire) HVSL635B was specially designed for DC-DC, air-conditioner, and other EV equipment and devices.
pt07a-16 | Amphenol Global Search | Amphenol
Search Results for pt07a-16. ARC16-24SA-P013 24 Position, Plug, Socket Contact, Size 16, Housing Material: Thermoplastic. Operating Temperature: -55°C to +125°C.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Category List - airmar-emea.com
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
CELLFLEX Coaxial Cable Installation Instruction Connectors OMNI FIT ...
6,0 +/- 0,5 mm 0.23 +/- 0.03 in 14,0 +/- 1,0 mm 0.55 +/- 0.04 in 8 E01 Installation with Universal Trimming Tool Attention: Trimming Tool to be handled and used with care, blades are extremely sharp! It is recommended to use protective gloves. Do not use great force. Keep the cable end downwards to prevent particles from entering during ...
Amphenol PCD Shenzhen
extraction tool for asgtc contact size #16 or cable section 0.5 to 2 mm2 Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅
EBY Electro - EB481-XX-502 Series - 7.50mm Spacing - SCREWLESS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Thermometrics Surface Mount Devices
0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in) 1.6 mm ±0.2 mm (0.063 mm ±0.008 in) (0.05 in) 1.27 mm maximum Nickel barrier solder coated 3 sided wrap around EIA Style 1206 Amphenol Advanced Sensors. 2 Type NHQ Specification Surface mount chip 1206 size Description
Accesso - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
CC1339D05L - Amphenol Air LB
Clamp CC1339 Light Size 05
Smart Power Relay E-1048-8C
I0 in the OFF condition < 1 mA Load circuit LOAD Load output Power MOSFET, high side switching HSS Current rating range IN 1 A ... 25 A (fixed rating) without load reduction up to 85° C (1 A...20 A), 25 A bis 60 °C ambient temperature IN = 1 A ... 10 A: trip curve 1 IN = 15 A ... 25 A: trip curve 2
CONTACT US - 安费诺 - 组件 - 广州安费诺电子有限公司 中文
POWERLOK 4.0系列(更新与2024年5月23日) Rev B. HC信号端系列(更新与2024年5月13日) Rev. B. RADLOK系列(更新与2024年5月23日) Rev A. 产品介绍手册(更新与2024年5月13日) Rev.A. PowerLok G2 Rev B
Temposonics® E-Serie Positionssensoren
Die linearen Positionssensoren der Temposonics ® E-Serie sind sehr kompakte Modelle, die den Anforderungen verschiedener industrieller Anwendungen gerecht werden.. Positionssensor mit kompakter Bauweise für den Einbau bei begrenztem Platz; Verfügbar als: Stabversion (EH) für zylinderintegrierte Positionsmessung
CapLock & PlugLock - Zubehör | Amphenol Socapex
CapLock und PlugLock sind Verriegelungszubehör zur Sicherung der Ports von Amphenol Socapex 38999, RJFTV und USBFTV Steckern und Kappen. CapLock ist ein Verriegelungsring, der die Kappe auf der Buchse sichert und so den unbefugten Zugriff auf den Anschluss verhindert. PlugLock ist ein Verriegelungsring, der den Stecker an der Buchse sichert und so eine zuverlässige und stabile Verbindung ...
R-Serie V RH5 - Temposonics
Entdecken Sie die RH5 Hochleistungssensoren in Stabform für präzise Positionsmessungen in hydraulischen oder pneumatischen Zylindern. Betriebstemperatur bis +85°C, Druckfestigkeit bis 800 bar. Modulares Design ermöglicht einfachen Austausch von Sensorelement und Elektronik. Verfügbar in Längen von 25 bis 7620 mm. Zertifiziert nach CE, UL/CUL, EAC und UKCA.
Hybrid&EV connector and harness-Product - Amphenol Automotive ...
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...