Search Results for 17ehd-026-p-aa-0-00
RJHSE-5381 | Amphenol Global Search | Amphenol
Search Results for rjhse-5381 Amphenol Canada Corp. • standard rj receptacle - amphenol p/n rjhse-5f80, phosphor bronze contacts with 1.27 µm [50µ"] gold over nickel on mating area, black nylon insert and copper alloy shield with nickel plating 2. environmental performance per iec 60529 co de ip67 for seal between mating area and pcb side
PRO-ISO-PHY-TETRA-S3-REV
Shock test: EN 60068-2-27, test specification: EN 300 019-2-5 V3.0.0. Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-TETRA-S3-REV: Frequency: Rx : 380 – 385 MHz / Tx : 390 – 395 MHz or Rx : 415 - 420 MHz / Tx : 425 - 430 MHz: Max. Input Power: 25 W per port: Insertion Loss ...
Model M119C12 | PCB Piezotronics
Model M119C12:High pressure ballistic pressure sensor, 100k psi, 0.25 pC/psi, accel. comp, metric mount
G88020153T4HR | Header Plug; 1.25mm pitch | Amphenol
Board mount - Header Plug - Protect Header 1.25mm Pitch Vertical SMT,2x10Pin,15μin Gold,NY9T,Latch Type,Color-Black
The Puck | Super Small Form Switches | Integrated Solutions | Products ...
• 45.4 mm (1.79 inch) x 45.4 mm (1.79 inch) x 25 mm (0.98 inch) • MIL-STD-810H qualified for Vibration, Mechanical Shock, Humidity, Temperature, Temperature Shock, Altitude and Decompression. Documents Request Quote. BotBlox Puck Datasheet BotBlox Puck Datasheet View Download. First Name. Last Name. Job Title. Email address ...
Model 379A12 RUGGED MICROPHONE KIT, 378B02 MICROPHONE AND ... - PCB
Model 379A12 RUGGED MICROPHONE KIT, 378B02 MICROPHONE AND PREAMPLIFIER, 079A52 RUGGED GRID CAP AND 079A59 CALIBRATION ADAPTER Installation and Operating Manual
Quality - Martec
Quality control practices that include advanced mechanical and electrical inspection as well as non-destructive testing for plating thicknesses, for example; DIN 50987, ASTM B568 and ISO 3497.
CHARGE OUTPUT PRESSURE SENSOR
Acceleration Sensitivity 0.0036 psi/g .00025 bar/g [4] Acceleration Sensitivity .002 psi/g .00014 bar/g [5] Temperature Range(Operating) -94 to 1,400 °F -70 to 760 °C Temperature Range(Connector ) -65 to 900 °F -53.9 to 482.2 °C Temperature Response See Graph See Graph [5] Hazardous Area Approval See Manual See Manual
常见问题 | 安费诺 Socapex
Amphenol Socapex 推出 PS 系列:面向关键军事应用的坚固型电源设备解决方案
61082-082406LF | BergStak® | Amphenol
Sample Cart 0. Get your sample by choosing part number(s) from the product page or using the search box above. Manually add part number(s) here . Menu . Connectors. Connectors. Board to Board. High Speed Backplane. Industrial Backplane. Mezzanine. Signal. Floating. Card Edge. Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire ...
UE27AC5410H | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type A, Receptacle, Right Angle, 4 Pins, Shell Kink with Nickel Plating, 30μin Gold, Black High Temperature Housing, Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. Drawing; 3D Model (STP)
Temposonics
4 5 R-SERIE V – Nová generace + TempoLink inteligentní asistent 26 Měřící cyklus 1 Proudový impuls generuje magnetické pole 2 Interakce s magnetickým polem mag-
Model CS649A03 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
8-Port Antenna
Electrical Downtilt 0-14° 0-14° 2-10° 2-10° Dimensions 1358 x 401 x 214 mm (53.5 x 15.8 x 8.4 in) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code
PSMP Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency PSMP Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PSMP Connectors at Amphenol RF online.
Kabelstecker Quicklock 31HXXX X0X 5 U - Amphenol Sine
wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO locking system IEC 60130-9 DIN EN 61076-2-106 Quicklock system 1) designed acc. pollution degree 2; can be used under pollution degree 3 when the rules of IEC 60644-1 are fulfilled 2) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing ...
c10-752508-z2p | Amphenol Global Search | Amphenol
C10-779773-F16P | Amphenol Global Search | Amphenol C10-752508-Z2P - Amphenol Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and ...
10164227-0403A1RLF | BergStak ® 0.40mm | Amphenol
BergStak® 0.40mm, 40 Positions, Header, 1.5mm and 4mm Stack Height. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View. 3D View
RP-TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Front Mount 50 ...
RF Connector RP-TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67