Search Results for 17ehd-026-p-aa-0-00
CAP-WADMLPC2: Ceres Accessory | Amphenol LTW
CAP-WADMLPC2, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
HPCE Mezzanine Connector | Power Solutions | High Power Card Edge ...
The HPCE Mezzanine is a next-generation power board-to-board for demanding applications requiring variable stack heights and high linear current density. It offers both receptacle and recommended PCB Bridge. Both are based on very cost effective and highl
Kabelstecker Quicklock 31HXXX X0X 5 U - Amphenol Sine
wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO locking system IEC 60130-9 DIN EN 61076-2-106 Quicklock system 1) designed acc. pollution degree 2; can be used under pollution degree 3 when the rules of IEC 60644-1 are fulfilled 2) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing ...
ProNexus - AMPHENOL PROCOM
Frequency: 4G/5G 4x4 MIMO: 617 - 960 MHz, 1710 - 3800 MHz WIFI 4x4 or 6x6 MIMO: 2400 - 2500 MHz, 4900 - 7200 MHz
Position – Amphenol Sensors
0 to 10,000 ppm; Linearized digital output; Mechanically robust; Monitoring Air Quality: Detectable gases: VOCs, CO 2, ozone, NO 2, NH 3; Custom & robust packaging options Position Sensors. Detects when seatbelt is latched and provides alert to enforce mandatory usage during takeoff and landing.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED
.272±.001 6.91±0.03.283±.002 7.19±0.05.093±.002 2.36±0.05 30° product data drawing recommended mounting hole materials: bodies, contact & spring clip: beryllium copper per astm b196 sleeve, & insert: stainless steel per ams 5640, alloy no. uns s30300, type 1
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm
TER-E-6000-200W - Broadband Dum - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
series 10 | Amphenol Global Search | Amphenol
Search Results for series 10 MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace Alternate to Cadmium Platings.
EBY Electro - EB481-XX-502 Series - 7.50mm Spacing - SCREWLESS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EFD 70/...-FME
0 dBd / 2.15 dBi 3 dB (compared to a ¼ λ portable antenna) VSWR: 1.3:1 @ fc: Bandwidth: ≥ 30 MHz @ VSWR ≤ 2.5: Mechanical; Connection(s) FME(f) (Exchangeable BFME-connectors to be ordered separately) Materials: Steelwire moulded in thermoplastic rubber Black-chromed brass: Colour: Black: Height:
aorora | Amphenol Global Search | Amphenol
www.mhe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F304 Series MATERIAL §§Housing: LCP, natural color (UL94V-0) §§Actuator: PA9T, black color (UL94V-0) §§Contact: Phosphor bronze, T=0.15mm §§Anchor-plate: Brass, T=0.15mm §§Mylar: T=0.10mm, thermostable, yellow color MECHANICAL PERFORMANCE
CA500 Thru-hull Underwater Camera - Airmar
We have combined the industry renowned Airmar housings with one of the lowest Lux (0.01) cameras available today—all protected by a sapphire viewing window that resists scratching or cracking. The retractable housing with valve is available in plastic, bronze, or stainless steel and allows for easy servicing and cleaning of the camera while ...
SCOPE OF ACCREDITATION TO ISO/IEC 17025:2005 MECHANICAL
(a2la cert. no. 1015.02) revised 09/10/2014 page 1 of 2 . scope of accreditation to iso/iec 17025:2005 . pcb piezotronics, inc., pcb load & torque division
Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Data Sheet EH Analog - Temposonics
I 2 I 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
SMB Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Alias: SMB6111A3-001-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B
Examining Type SH, Type MV, Concentric Neutrals Medium Voltage Cables
To handle medium voltage safely and efficiently, it's essential to have a thorough understanding of the various cable types and designations. While they may appear similar, recognizing the crucial differences between them can mitigate potential hazards and enable you to choose the right cables that meet your specific requirements.