Search Results for 17ehd-026-p-aa-0-00
12G-SDI対応 BNC ストレートプラグ Belden 4855R&1855Aケーブル用
12G-SDI BNCの特長. 4K、8K放送用機器向けBNC; 12G-SDI規格に対応し最大伝送速度12Gbps; 12G-SDI用に開発された軽量・省スペースの業界標準&高性能Beldenケーブルに適合
Protimeter Digital Mini C | Mini-Feuchtigkeitsmesser
Einschließlich Batterien, 150 g (0,330 lb) ABMESSUNGEN: 180 x 28 x 49 mm (7,02 x 1,09 x 1,91 Zoll) BATTERIEN: 1 x 9V (im Lieferumfang enthalten) Downloads Mini-C-Feuchtemessgerät-Datenblatt (Englisch) Kalibrierungstabelle für Holz – NL Kalibriertabelle für Holz – EN Kalibrierungstabelle für Holz – IT :
Capteurs de contrainte industriels ICP® | PCB Piezotronics
Capteurs de contrainte ICP® industriels Pour la surveillance des processus et le contrôle de la qualité. Les capteurs de déformation ICP® industriels de la série M240 intègrent des cristaux de quartz piézoélectriques qui réagissent à un changement longitudinal de la distance. Le mesurande de déformation résultant est une mesure indirecte des forces de contrainte agissant le long ...
Microphones prépolarisés 1/2 | PCB Piezotronics
$915,00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:377C20. Nominal Microphone Diameter: 1/2" ... Frequency Response Characteristic: (at 0° incidence)Free-Field; Frequency Response Characteristic: (at 0° incidence)Free-Field; Frequency Range: (±2dB)3.15 to 20000 Hz;
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
L-2119-H.fm - Amphenol Aerospace
%PDF-1.3 %âãÏÓ 2 0 obj /Length 20598 /Filter /FlateDecode >> stream H‰„W9Î-= Íß*î Ïà ˆ¾ ‘!!Ð툀íc×\î~?aŸöP®áÔ©ðùó¯øùË'~þý Ÿÿ~bøüõ󷿇Ï?~ýéÏ?ñóÏÿ¬ßÿúü*5\³}j W*ñs ÐÓ æ•Bü| ( €™,Pâ5 {KÉW ` ZÊ èŒxí UÎLWÜ ú Àg®½û’eÆ@ ^u ±ŽN´¢Á%p9 ýjà n {7PC»Ö%9Á÷½¾ >>\#à‚õ;M2ª†ý t2»†tÕµ>U2j ÛÊ ...
Hybrid&EV connector and harness-Product - Amphenol Automotive ...
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
HA5.0 Vertical 90D wire inlet - anytek.com.tw
Product description: HA5.0 Vertical 90D wire inlet: 5.0: 1P-24P: HAxx30500000G: Please refer to the pdf file. The website drawing is for reference only.
Customer Drawing
2 PL DEC %%P. 1 PL DEC %%P. 0 PL DEC %%P. 2) Tolerances are as follows: 1) All dimensions are in metric(mm). %%UUNLESS OTHERWISE SPECIFIED. THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPE ... 1.00. 0.20. 0.50. JL. Allen.
Standorte
Lüdenscheid, NRW - Deutschland. Seit 1989 befindet sich unser europäischer Hauptstandort in Lüdenscheid am Freisenberg. Der gesamte Prozess von der Entwicklung, Produktion, Qualitätskontrolle bis hin zum Versand unserer hochpräzisen magnetostriktiven Positionssensoren findet seit über 30 Jahren hier statt.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Telephone +86-(0755)-84096008 84090393 84091191. Address No. 10, 13, 13-1, Jiale Street and No. 1-3, Yanbao Street, Center Community, Pingdi Street, Longgang District ...
水浴灭菌柜 - KAYE
Kaye 对于水浴灭菌柜的验证,可以选择如下: 有线系统
upper die lower die
3 pl dec %%p. 2 pl dec %%p. 1 pl dec %%p. 2) tolerances are as follows: 1) all dimensions are in metric(mm). %%uunless otherwise specified. this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied.
「GTシリーズ」カタログ変更情報
「gtシリーズ」カタログ変更情報 ページ 項目 変更日 p30 ms3057-c タイプ(10-350349)ケーブルクランプ 2021 年9 月24日
ストレートプラグ 基板エッジマウント|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
Harnais électriques | Amphenol Socapex
harnais électriques Solutions de harnais électriques surmoulés Amphenol. Points clés. Surmoulage droit et à angle droit pour toutes les tailles de coques de connecteurs militaires à partir de la norme 38999
Tunnel de stérilisation/Dépyrogénation
Je reconnais que mes données du formulaire de contact seront collectées et traitées pour répondre à ma demande. Vous pouvez à tout moment demander par Email la suppression de vos données à l'adresse suivante : [email protected] pouvez trouver les informations détaillées sur la gestion des données privées sur le lien ci-après : data protection declaration
Model W356A12/NC/ | PCB Piezotronics (fr)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +33 1 69 33 19 60
MH 1-Z - AMPHENOL PROCOM
Max. 2.0 mm (modèles jusqu'à 7.5 mm sur demande) Désignations de commande. Model N ° de produit Description Fréquence; MH 1-BZP4: 130000716: Glassfibre Whip: BZP4-mount with 4 m cable + FME-connector BLACK: Ajouter au devis: MH 1-Z: 130000714: Glassfibre Whip: Z-mount with FME-system BRIGHT: Ajouter au devis:
MU 4-Z/... - AMPHENOL PROCOM
4 dB Autofunkantenne mit kolinearem Edelstahlstrahler und Kugelkopf. Modelle mit Z-Fuß oder MG Magnetfuß. Wahlweise zwei Anschlussmöglichkeiten: Z-Fuß mit FME-Anschluss oder ZP4-Fuß mit fest montiertem 4m Kabel und FME-Buchse.