Search Results for 18 ft boston whaler
RT002235PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
MP16M23G5 Size 16 Pin Contact, Machined, Gold 5µ", 13A, Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP20M23F Size 16 Pin Contact, Machined, Gold Flash, 13A, Wire Range .34-.50mm², 22-20 AWG
Danmike DM 1010 - AMPHENOL PROCOM
30 x 50 x 50 mm / 1.18 x 1.97 x 1.97 in. Environmental; Operating temperature range-30 °C to +70 °C: Storage temperature range-40 °C to +80 °C: Ordering Designations. Model Product No. DM 1010: 270000072: Add to quote: DM 1010-20 dB: 270000115: Add to quote: Typical response curve. Wire Diagram.
Model HTJ352C33 High sensitivity, ceramic shear ICP® accel., 100 mV/g ...
Model HTJ352C33 High sensitivity, ceramic shear ICP® accel., 100 mV/g, 6 Hz to 10k Hz, 10-32 side conn., +325 F operating temp & ground isolation
83723-2 MIL-DTL-83723, Series III - Amphenol-Air LB
18, 20, 22, 8 24 and 28 6 18 149 192 259 7 92 152 222 342 84 152 204 334 9 24 135 199 240 Y* 98 152 268 338 * Position Y supersedes inactive positions 10 and Z designations . Ref . MIL-STD-1554 . Alternate positioning is also available with the rotation of the insert . The diagram shows the pin insert mating face . The center-line of the shell ...
HVC 6.3mm 2 poles connector(180 o)
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/MediaBox[ 0 0 595.32 842.04] /Contents 4 0 R ...
P3D – D38999 SERIES III - Amphenol Aerospace
˜˚˛˝˙˚˛ˆ˝ˇ˘ ˚˛˙ ˇ˚˘˝ ˘ ˝ ˝ ˚ ˆ ˚˘ ˝ Joe Ryder • Office: +1 (607) 563-5001 • Email: ryderamphenol-aao.com Test Requirement Connector D38999 P3D (Metal Shells) Maintenance Aging 10 Cycles 5 Cycles Temperature Cycling -65C to 175C -55C to 125C
MA3TNE1200-S2 12 Position, Panel Connector with Strain Relief, E Type ...
MA3TNE1200-S2 12 position panel connector, threaded, E type, clockwise insert, 7.5-11.0mm cord grip
AT04-12PB-CL03 12 Position Receptacle Flange Mount Connecto - Amphenol Sine
ATT-16-01 - Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool. REQUEST A QUOTE.
6.0 ± 0.2 - svmicrowave.com
F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Straight Male to SMA Straight Male 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS292 ...
FLS010N4S03-PM 4 Position Square Flange Receptacle, Socket, - Amphenol Sine
SS16M2G15 Size 16 Socket Contact, Stamped, Gold 15µ" over Nickel, 13A, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G30 Size 16 Socket Contact, Stamped, Gold 30µ" over Nickel, 13A, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs
Model 108A02 | PCB Piezotronics
≤0.18 %/°C: Maximum Vibration: 2000 g pk: 19600 m/s² pk: Maximum Shock: 20000 g pk: 196000 m/s² pk: Electrical: Output Polarity (Positive Pressure) Positive: Positive: Discharge Time Constant (at room temp) ≥50 sec: ≥50 sec: Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA:
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION
jm 03/18/96 dal 10/02/15 gpf 10/02/15 rohs compliant impedance: 50 ohms performance: freq. range: dc to 18.0 ghz product data drawing material: body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts beryllium copper per astm b196,
18.0 ± 0 - svmicrowave.com
18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40007 ) 2.92mm Bulkhead Female ( SF1521-60045 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
SMB Plug to Plug Cable Assemblies - amphenolrf.com
TechnicalSpeci. fications. Electrical. AmphenolRF. Four Old Newtown Road Danbury, CT 06810 Formoreinformationvisitwww.amphenolrf.com orcall800.627.7100
Infinity Premise Amplifiers - Amphenol Broadband Solutions
Rated Output Level 25 dBmv 21.5 dBmv 18 dBmv Rated Output Slope CTB (After Surge) XMOD (After Surge) CSO (After Surge) HUM Modulation Noise Figure < 3 dB < 4 dB < 5 dB RF Port-to-RF Port Isolation NA > 25 dB > 25 dB RF Port-to-Power Port Isolation Frequency Range Insertion Loss (nominal) < 1.0 dB < 4.0 dB < 7.0 dB Return Loss Frequency Response EMI
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 w - Amphenol Sine
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 with Silicone Seal. $0.00. PART NUMBER: RT06122SNH03
Product sheet - amphenol-antennas.com
Hole diameter (mm) 14 or 18 Sheet metal thickness (mm) 0,6 to 1,9 Whip MA712UV05 Base MA711LV02 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com
PRODUCT DATA DRAWING DATE REV DESCRIPTION E DCN 41843 11/15 STW
freq. range: dc to 18.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 sma jack solder on e mil-std-10.
RT061619PNHEC Plug, Male with O-ring Seal and End Cap with Individual ...
RT001619PNH-K Receptacle Kit, Square Flange, 19 Position, Male, Shell Size 16, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT001619PH. REQUEST A QUOTE. RT001619SNH Receptacle, Square Flange, 19 Position, Female, Shell Size 16. Compatible to part # UT001619SH, 192990-1690, G2B1492SN
el-cab.com.pl
%PDF-1.5 %âãÏÓ 4 0 obj > endobj xref 4 71 0000000016 00000 n 0000001970 00000 n 0000002066 00000 n 0000002580 00000 n 0000003057 00000 n 0000003091 00000 n 0000003487 00000 n 0000003799 00000 n 0000004059 00000 n 0000004324 00000 n 0000004910 00000 n 0000005273 00000 n 0000005827 00000 n 0000006197 00000 n 0000006830 00000 n 0000007386 00000 n 0000010035 00000 n 0000010148 00000 n ...