Search Results for 18 ft boston whaler
00176501299 - Amphenol Air LB
1765 series is derived from the 1750 series. They consistes of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving.
Features - amphenol-antennas.com
APXVTM15AB_MQ-C-I20 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol Assembletech
Amphenol Assembletech can supply all configurations of both 6 Gbps and 3Gbps SATA , which includes 7 pins, 13 Pins, 15 pins, 16 pins, 22 pins SATA , products up to 1 meter , we have straight type, right angle upward, right angle downward and side exit with and without latches configurations, cable types from twinax cable , round cable to loosen cable , the thickness of twinax cable up to 0 ...
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
(18†) 17-73 (18†) High Density Shell Sizes (Front of Pin Insert Shown) (all contacts are size 23) (†Increased number of contacts in HD38999 insert pattern . compared to Standard 38999*contact density of same shell . size.) HIGH DENSITY INTERCONNECTS. INSERT.
GS-12-1267 Product Specification - Amphenol CS
5.6 Examination of product-EIA-364-18,SAE/USCAR-21, visual and dimensions inspection per product drawing, meet requirements of product drawing. 6.0 ELECTRICAL CHARACTERISTICS 6.1 Low Level Contact Resistance (LLCR) – The low level contact resistance shall not exceed High Power contacts: 10 milliohm initially and 20milliohm final
Infinite Options Beyond the Mil-Spec Limits
TV97 - Pg 18 Reduced Flange Jam Nut TV98 - Pg 18 Reduced Flange Jam Nut with Standoff TVP10 - Pg 12 Wall Mount with Clinch Nuts (self-locking) TVP12 - Pg 15 Box Mount with Clinch Nuts (self-locking) TV06 - Pg 36 Plug with Winged Coupling Nut TV96 - Pg 30 Plug with Integral Banding Platform TV87 - Pg 30 Jam Nut with
6.0 ± 0 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.61 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMPS Size 16 Socket 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMP-047-S16DSMPS-060 DRAWN 2022-10-18 12:48:05
www.amphenolrf.com
Created Date: 4/18/2001 12:23:24 PM
PRODUCT DATA DRAWING - SV Microwave
range: dc to 18.0 ghz vswr: 1.05 + .010f (f in ghz) insertion loss: .05 x sqrt(f(f in ghz)) leak rate: shall not exceed 1 x 10-8 cc/sec size date approved revision history rev description.005 interpret dimensions and tolerances n/a see notes see notes sv microwave, inc. scale: 4:1 surface area: dwg. no. b ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) ...
INSTRUCTION MANUAL INS9800 Rev A OCT 2021 - protimeter.com
4.7i Buzzer on/off 18 . 4.7j Calibration 18 . 4.7k Set logging parameters 19 . 4.7l Clear logged data 20 . Contents . Contents INS9800 4.7m USB communication 21 4.8 Instructions – selection and use 21 . 4.9 About – Selection and use 21 . 5. System behaviour during low battery 22 ...
Panel Antennas 760.12.14.780.00 - AMPHENOL PROCOM
Model Product No. Description Frequency; VPOL panel antenna 120° 14 dBi: 760.12.14.780.00-7/16 DIN(f) 7/16 DIN(f) termination: 690 - 870 MHz: Add to quote
C:UsersROrmanDesktop$ drawingsC-0441041000402 REV A1 - Amphenol Sine
14 - 18 awg (2.5-1.0mm²) 3.30 mm (.129 in) 2.03 mm 14 (.0.079 in) max. insul o.d. typical wire range min. insul o.d. contact size 5 contact size and rear seal wire range: notes: unless otherwise specified 1. material: thermoplastic elastomer color:black 2. specifications: 2.1 current rating: 8 amps
NUMBER GS-12-1321 PRODUCT SPECIFICATION
(Total of 18 shocks) Test pulse: Half Sine Peak value: 490 m/s2 (50G) Duration: 11 ms (JIS C0041/MIL-STD-202 Method 213 or equivalent spec.) PDS: Rev :B STATUS:Released Printed: Sep 30, 2016. NUMBER GS-12-1321 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION Minitek 1.5mm Wire to Board Connectors
18.0 ± 0 - svmicrowave.com
18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40071 ) SMPS R/A Female ( 3822-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS ... - Amphenol PCD
One-Handed Installation 75P Clamp The 75P Clamp is built with ease of installation and ergonomics in mind featuring interlocking legs and a snapping pre-lock.
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
ECO-MATE,CORD GRIP, SIZE 18 B1 - RELEASED DRAWING JAN-18-2014 ARROW MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL ...
Amplified Middle Pressure Sensors
3.18 0.140 3.56 (Typ) 0.100 0.050 1.27 5.33 0.210 Port 0.179"/0.189" 0.550 13.97 0.480 12.19 3.18 0.125 0.344 8.74 A4AAF Rev B FILE NAME A SIZE TITLE: 5 4 3 2 1 All Sensors A-Package, 4 pin, No Port Cut, No Barb, Flat Leads The Amplified line of middle pressure sensors are based upon a proprietary package technology to reduce errors. This model ...
CPI-DG-CE Barrel Isolator - Holland Electronics
Speciffcations subect to change at mphenol Broadband Solutions discretion amphenolbroadband.com | US: +1 800-677-2288 | UK: +44 7884 586294 | NL: +31 30635 8029
Amphenol MP-64RJ45UNNR-020 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 20ft Amphenol MP-64RJ45UNNR-020 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Red CAT6 cable with precision-terminated snagless RJ-45 connectors.