Search Results for 18-13
Amphenol Series SJT
Series (p. 9, 15, 18) SJT – Scoop proof (100% scoop-proof) Junior (Miniature version) Tri-Lock (Three pin bayonet coupling) With crimp, solder (hermet.), GS dip solder, and wire wrap contacts ... 16 13 10 13 10 25 85 12 23 17 23 17 25 85-65° C to 175° C (= ambient temperature + overheating due to current) Moisture-proof version (crimp contacts)
B A1 - Amphenol Sine
3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06 ...
lvpo1-bsfa-012 | Amphenol Global Search | Amphenol
1710-2170 MHz W65-13-x010 Single Band | Panel Antenna | X-Pol | 65° | 18.5 dBi | Variable Tilt Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below.
AT16-18SE-K004 18-Way Plug with Wedgelock and End Cap Included, Keyed E ...
AT16-18SE-K004 18-Way Plug with Wedgelock and End Cap Included, Keyed E. Comparable to PNs# DT16-18SE-K004, 934457151 View/Download Heavy Equipment,Agriculture,Construction,Transportation,Off Road,Mining,Industrial,Railway,Automotive,Diagnostics,Marine,Water Resistance,Harsh Environments
Service PDF Downloads - Marport
09/13/19 (V1) Updating the sensors on Mosa2 using USB connection : 05/15/20 (V1) A1 to A2S board replacement : 07/03/20 (V1) Scala2. Language Quick Reference Guide ... 11/30/18 (V4) Miscellaneous Downloads. Connecting External Devices. Language User Guide Release Date & Version; 04/08/19 (V1) Hard Drive Cloning Procedure: Obsolete. Language
Electromagnetic shaker system - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 10 mA Bias output voltage, nominal 8 VDC Output impedance <100 Ω Electrical noise, equiv. g: Spectral 10 Hz 100 Hz 1,000 Hz 15 µg/√Hz 5 µg/√Hz 1 µg/√Hz Connector2 BNC Output cable R1-2-J93-10-L1 Force gage nominal values Voltage sensitivity 100 mV/lb (22.5 mV/N) Power requirements: voltage source current regulating diode
ATV04-18PA-RR01 18 position in-line receptacle, Size 16 cont
ATV04-18PA-RR01 18 position in-line receptacle, Size 16 contact, key A, double reduced seal-18 position in-line receptacle, Size 16 contact, key A, do. Call Us 1-800-394-7732; My Account; ... 13. Plastic. SPECIFICATIONS: No. of Positions: 18; Amperage: 13 A; Wire Range: 16-22 AWG; IP Rating: IP68 (in mated condition) Volts: 250 V; Contact Size: 16;
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
Power: 18 to 14 AWG Wire insulation OD: 2.2 to 3.0 mm Signal: 22 to 18 AWG Wire insulation OD: 1.35 to 2.5 mm Connection type Crimping ELECTRICAL Rated current Power: 13A Signal: 5A Rated voltage 250V AC / 300V DC Insulator resistance ≥ 100mΩ (500V DC) Temperature rise ≤ 55K ENVIRONMENTAL Temperature range -40°C to 125°C Humidity 90% to 95%
Omni Antennas CXL 150-1LW-SS-Ex - AMPHENOL PROCOM
18 - 21 MHz depending on model: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; ... On 16 to 54 mm / 0.63 to 2.13 in. dia. mast tube: ATEX Marking: II 3G Ex nA IIC T6: Environmental; Operating temperature range-30 °C to +60 °C: Survival Wind Speed: 200 km/h: Ingress ...
A3 - RELEASE NEW DRAWING FORMAT 10/23/13 DRP - Amphenol Sine
D.PARKS 10/23/13 NONE OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A3 AT04-08PB-PMR7G AT,8 PIN RECEPT. W/ FLANGE,GASKET & REDUCED DIA. SEAL ... Nickel-plated 14-18 Stamped & Formed AT62-14-0122 Female Contact - Socket, Nickel-plated 16 14-18 Stamped & Formed AT60-14-0144 Male Contact - Pin, Gold-plated 16 14-18 ...
EXCEL|MATE - Amphenol Australia
16 name contact P/n & Wire size drawing 1 Pin Box mounted receptacle for Inter-Lock C42000400504G 0.5mm2 max wire 2 or 3 pin for Inter-Lock C20003609 0.5mm2 max wire Power contact
SYSTEM ATTACHMENTS - amphenolpcd.com
13 14-16 17-21 22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact [email protected] ... ALBPCL75P02X -02 .125 3.18 .477 12.12 .160 4.06.600 15.24.030 .76.040 1.02 0.07 1.95 ALBPCL75P03X -03 .188 4.78 .518 13.16.180 4.57.035 .89 0.08 2.36 ALBPCL75P04X -04 .250 6.35 .549 13.94
62IN - Amphenol In
13-15 20 Amphenol 62IN series connectors are general purpose, environment resistant , miniature circular connectors with three- point bayonet coupling and five-key polarisation. ... 1.58 23.93 18.26 3.05 11.30 14.17 24.84 14.99 9/16-24 NEF 1.58 26.32 20.63 3.05 11.30 17.35 24.84 19.05 11/16-24 NEF
10135662-101LF STANDARD MATE CONNECTOR MM - Amphenol CS
see note 18 1.60 0.20 row a to first ground 1.3 4x signal centers 3.6 4x ground centers 3.6 signal pair centers 1.0 11.90 row a to first signal 1.3 4x signal pair centers 1.0 4x ground centers ... see note 13 advanced mate position a1 see note 13-2019/10/17 2019/10/17 2015/06/05-peng-bing fu heaven cen justin chen a released pds: rev :a status ...
Amphe-Lite M3 & S1 - amphenol-industrial.com
13-18 5-10 13-18 18-25 18-25 P8. Product Introduction For Amphe-Lite S1 Amphenol 's Amphe- Lite S1 is based on the MIL- DTL- 38999 and is RoHS compliant. The product is pertinent, but not limited, to the following markets and applications. Key Features: Amphe-Lite M3&S1
HYPR BUSS Family - Amphenol Sine
Updated 02-2024 3 of 8 www.amphenol.com.au wwwamphenolcomau Updated 07-2024 HYPERBUSS™ AT Series - 2-12 Position Bussed Receptacles For intermateable AT Series plugs (AT06-), refer to our website Image Pin Layout Part Number Description Contact Size Amperage
TFLEX405 | Amphenol Global Search | Amphenol
SMA Straight Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Times Tflex 405 Belden 1671A Bulkhead 50 Ohm 26.5 GHz 901-10721. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-1PF705590AE. SMA Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm 132394.
1RU Fiber Splice Shelf Gen 3
pack adapter assembly (Fig. 13). Fig. 13 . Before connecting, or after each disconnect, it is recommended to perform the following cleaning procedure. A connector inspection scope, lint-free wipes and optical cleaning solvent are necessary . equipment. This procedure conforms to the IPC 8491-1, “Cleaning Methods and Contamination Assessment ...
6U VPX ETHERNET SWITCH - Amphenol Aerospace
ared Sibrava Pone 60 643- 1845 • Email sibravaampenol-aao.com Amphenol Aerospace has developed a new 6U VPX Ethernet Switch -- the second in a series of ruggedized Ethernet Switches that provide an unmatched level of flexibility to meet any system requirement.
AT16-18PC-PM15 18 Position Panel Mount Receptacle with Strai
AT16-18PC-PM15 18 Position Panel Mount Receptacle with Strain Relief End Cap, Pin, Keyed C, Green-18 Position Panel Mount Receptacle with Strain Relie. Call Us 1-800-394-7732; My Account; ... 13. Plastic. SPECIFICATIONS: No. of positions: 18; Contacts Included?: FALSE; Contact Size: 16; Contact type (Pin/Socket): Pin; Gender: Male; Wire Range ...