Search Results for 18-13
5778400 - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB >14.2 >14.7 >14.3 >13.9 >13.1 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB >10.2 >10.6 >7.8 >9.3 >7.2 Maximum Effective Power Per Port Watts 200 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V12.0 ELECTRICAL SPECIFICATIONS MEGA Wide Band Y4
Routine: AS-9102 Rev.A INSTRUCTIONS Issue Number: Sheet 1 Q-V40 of ...
15 to 18. Required ONLY if item 13 is checked as an ‘assembly’. 15. Part Number: enter the part numbers of the components to be included for FAI. 16. Part Name: from drawing title block 17. Part Serial Number: (if applicable), located on the component. 18. FAI Report Number: Amphenol utilizes the individual part number for this. 19.
Coaxial Assemblies - Amphenol CIT
Carlisle Interconnect Technologies / 12900 Alondra Blvd., Cerritos, CA 90703 Toll Free - 866.282.4708 / Fax - 562.494.0955 / www.CarlisleIT.com The next generation of Armored WorkHorse® coaxial assemblies is a proven and cost effective group of test
HERMETIC INTERCONNECT SOLUTIONS - アンフェノールジャパン ...
13 18 21 39 L Line F SolderCup L Line F SolderCup IfnecessarycontactMartecfor moreinformation 48 Ø.04 62 Ø.062 BodyMaterial BodyDesign SeePinPattern PinTerminations LeftSide PinTerminations RightSide SpecialModifications PinDiameter. 14 HermeticInterconnectSolutions Deviations
Microsoft PowerPoint - ACC MicroC one pager Feb 2023.pptx
Title: Microsoft PowerPoint - ACC MicroC one pager Feb 2023.pptx Author: tonyc Created Date: 4/10/2023 9:18:13 AM
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
4.3-10 Connectors - Amphenol RF
18 lbs (80 N) Max: Disengagement Force: 13.5 lbs (60 N) Max: Mating Torque, Min Working: 5 N-m (44.25 in-lbs) Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Interface Dimensions. Filter By. Filter By. Category.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
14-Port Antenna - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 18.1 Cross Polar Ratio Main Direction (0°) dB > 15.8 Sector Edges (±60°) dB > 6.3 Maximum Effective Power Per Port Watts 250 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation.
PDS-335 AGNOSTIC EMBEDDED RUGGED MEDIA CONVERTERS - Amphenol Aerospace
13 3.3v 33 n/c 14 rx3+ 34 n/c 15 gnd 35 n/c ... 18 3.3v 38 n/c 19 rx4+ 39 n/c 20 gnd 40 n/c j1 i/o chart cavity id signal b tx1 d tx2 f tx3 h tx4 a n/c c e g j k l 2 channel copper/fiber and fiber/copper pinout. j s • p 60 563-532 • c 60 643-845 • - - • amphenolmao.com 4 channel copper/fiber and fiber/copper
Super-Trex® Reduced Diameter Control Cable (12 AWG)
various conductor counts from 8 to 22 conductors. 20 AWG, 18 AWG and 16 AWG also available. • UL Listed • CSA • Type TC • 600 V • FT-1 Flame Rating • RoHS Compliant • Max Conductor Temperature 90°C • Suitable for Class I, II, Div. 2* 1. BUNCH STRANDED TINNED SOFT DRAWN COPPER —
TIE WRAP BACKSHELLS - amphenolpcd.com
VKUKV && KQP TIE WRAP STRAIGHT; 90° & 45°; SELF-LOCK/SPIN Connector Group K. MIL-DTL-38999 Series I & II. M85049 /56-10. W. SERIES. SLASH # COUPLING. DASH # FINISH. 56: Straight
Hyperbolic Contacts - Optional ATAT Series - Amphenol Sine
18 (.80) 10 100 16 (1.0) 60 100 13 60 100 WIRE SEALING RANGE CONTACT SIZE RECOMMENDED WIRE INSULATION O.D. N-SEAL E-SEAL.088 - .145 (2.24 - 3.68) .053 - .120 (1.35 - 3.05) DT Series Customized Colors Depending on your needs, Amphenol Sine Systems is able to produce your parts in a range of colors allowing you complete control over your
Amphenol Aerospace
Contact Size Cable Impedance Series Type Wavelength Lead Length Speed Data Rate Instruction Sheet Military Part # Part / Drawing Availability; Coaxial 8
HIGH VOLTAGE INTERCONNECT - amphenolalden.com
B-SERIES The B-Series is a compact single pole high voltage connector system capable of operating as high as 40 kVDC. The quarter turn locking system ensures that the plug and receptacle remain properly mated during operation.
EFGLAS Equipment Wire & Cable - amphenol-cit.com
The range also includes flexible UNIFLEXGLAS AWG 16 & 20 versions to Defence Standard 61-12 Part 30 Issue 1, with a grey taped PTFE jacket. Nominal Conductor OD Overall Diameter (mm)
AT16-18PC-PM11 18 Position Panel Mount Receptacle, Pin, Keye
AT60-14-0122 Size 16 Stamped & Formed Pin Contact, Nickel Plating, 13A, Wire Range 14-18AWG. 4000 pcs. Reel. Comparable to PNs# 1060-14-0122, 845240012