Search Results for 18-13
APXVAA18X 43-U-A20 - Amphenol Antenna Solutions
Over all Tilts dBi 13.9 ± 0.5 14.5 ± 0.4 14.7 ± 0.3 14.8 ± 0.4 ... Peak to +20° dB 20 20 20 18 First Upper Side Lobe dB 20 20 20 18 Cross-Pol Over Sector dB 8 6 6 7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 16 17 17 18 Maximum Effective Power Per Port Watts 400 W
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, ... dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak ...
Marport - Customer PDF Downloads
Language Quick Reference Guide User Manual Release Date & Version; Configuration Cable. Language Quick Reference Guide Release Date & Version
B A1 - Amphenol Sine
4. mating part: ahdp06-18-20s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp02-18-20pr-wta a1 release new drawing 13/jul/20 louie of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process ...
APXVBBL26H 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 14.2 16.0 15.4 13.0 16.1 Cross Polar Discrimination Over Sector dB 13 12.3 9.1 5 0.5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21.4 20.6 22.1 18.2 13.2 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation dB 26 Interband Isolation dB 28 Specifications follow BASTA ...
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 2690 x 350 x 200 mm (105.9 x 13.8 x 7.9 in) APXVB3L26B_43-C-I20 65° 2690 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER ... Max Gain dBi 17.7 17.8 18.4 17.8 18.1
CO-AXIAL 10-32 UNF-2A B B - pcb.com
xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 23055 2x 1 of 1 model m106b52 off-ground pressure sensor xxx ±.005 bb 12/2/15 ecb 12/2/15 bam 12/2/15 2 3 0 5
20-Port Canister Antenna - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
Filter Sol Guide - Amphenol Canada
RECT ANGULAR NON STD WIRE LENGTH HARDWARE A = .125 (3.175) mounting holes sizes 9-51 B = Standard mounting holes F = Captive low profile jackscrew K = Captive high profile jackscrew F = Standard float mount R = Reverse float mount M6 = High profile jackscrew, slot head M5 = Low profile jackscrew, slot head M3 = High profile jackscrew, allen head M2 = Low profile jackscrew, allen head
Amphenol CO-058SMAX200-007.5 SMA Male to SMA Male (RG58) 50 Ohm Coaxial ...
Buy 7.5ft Amphenol CO-058SMAX200-007.5 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes ...
N-Type Straight Solder Jack 0.085 Bulkhead Front Mount 50 Ohm IP67
18: Gender: Jack: IP Rating: IP67: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: ... AMC4 Right Angle Plug to TNC Straight Bulkhead Jack Front Mount IP67 1.13 mm 50 Ohm 300 mm 095-850-281-300.
HVDL315 19-Inch Central Office Terminal Shelf Installation and ...
18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 Fuse & Alarm Fan Tray Shelf 1 Shelf 2 Shelf 3 Shelf 4 Shelf 7 Shelf 5 Shelf 6 Baffle Shelf 8 Shelf 10 Fan Tray Shelf 9 Shelf 11 Shelf 13 Shelf 14 Note: The vacant rack unit spaces shown are necessary for proper air convec-tion and heat dissipation. Fan Tray Vacant Fan Tray Shelf 1 Shelf 2 Shelf 4 ...
Temposonics
ID: 13.5 mm (0.53 in.) OD: 32.8 mm (1.29 in.) Thickness: 7.9 mm (0.312 in.) Rotation: Vertical: 18° Horizontal: 360° 24 mm (0.95 in.) 43 mm (1.69 in.) 14 mm (0.55 in.) 40 mm (1.58 in.) 20 mm (0.79 in.) Ball-jointed arm, M5 thread 18° rotation 24 mm (0.95 in.) 57 mm 14 mm (2.24 in.) (0.55 in.) 40 mm (1.58 in.) 9 mm (0.35 in.) Ball-jointed arm ...
The Fastest Path to Wireless Charging with Amphenol and NuCurrent
Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. ... DesignCon (18) PwrBlade (17) USB Connectors (16) Data Center (16) Harsh Environment ...
Amphenol FCI gs-12-1362
b. Shocks - 3 shocks in both directions along each of three orthogonal axes (18 shocks total) c. Mounting - Rigidly mount assemblies d. No discontinuities greater than 1 microseconds. 8.8 Durability - EIA 364-09 a. Number Cycles - 200 cycles b. Cycling Rate - 127 mm/minute PDS: Rev :A STATUS:Released Printed: Jun 14, 2019
LIGHTENING HOLE BUSHING Wiring Accessories
ALBCBS 350-0A 0.76 0.18 White ALBCBS 351-0A 0.85 0.18 Blue ALBCBS 352-0A 1.10 0.18 Yellow ALBCBS 353-0A 1.39 0.17 Natural ALBCBS 360-05 1.33 0.13 Yellow ALBCBS 360-06 1.77 0.13 White ALBCBS 360-07 1.49 0.25 Blue ALBCBS 360-08 0.99 0.18 Green ALBCBS 360-10 1.36 0.25 Green ALBCBS 360-11 1.35 0.18 Black ALBCBS 360-12 1.49 0.18 Green ALBCBS 360-13 ...
Enhancing Medical Monitoring Equipment with Amphenol's Connectors
BergStak ® 0.80mm board-to-board connectors are an essential part of medical monitoring equipment, helping to realize space-saving and high-speed board-to-board connections between main boards and add-on boards. Featuring optional shielding to minimize EMI and meets the increasing trend to use BergStak on FPC cables for flexible connections to solve medical board design challenges.