Search Results for 18-13
GS-12-1267 Product Specification - Amphenol CS
5.6 Examination of product-EIA-364-18,SAE/USCAR-21, visual and dimensions inspection per product drawing, meet requirements of product drawing. ... Rev :D STATUS:Released Printed: Mar 13, 2020. NUMBER GS-12-1267 TYPE Product Specification TITLE PAGE REVISION PwrBlade+™ Cable Connector System 4 of 14 C AUTHORIZED BY DATE Rainbow Zhan 2018-07 ...
MULTIPIN CONNECTORS - Amphenol Australia
ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd Telephone 61 3 8796 8888 Fax 61 3 8796 8801 www.amphenolaudio.com 130 MULTIPIN CONNECTORS ACCESSORIES PINS PART NUMBER 34.16 31.5 110 4.7 (1.35)(1.24) (0.18)(4.33)- - 13 MP-25043-13S
18.0 ± 0 - SV Microwave
1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Low Profile Male to VITA 67.3 SMPS Male Plug-In ... DRAWN 2022-10-17 15:44:13. Created Date: 10/17/2022 10:14:17 AM ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
1.13 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132422RP: Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Isolated: No: ... BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 50 Ohm 18 inches 095-850-301-018. TNC Straight Plug IP67 to TNC Straight Plug IP67 ...
PwrBlade® Connector Family - Celebrating 20 Years of Excellence
2018 marks the 20th anniversary of one of the most widely accepted and influential power connectors in the industry today, the PwrBlade ® power connector. From its initial release, PwrBlade ® was considered a game-changer for its high performance stamped and formed contacts. Since then, the PwrBlade ® family has served as the de-facto standard in data centers and has expanded over 3 ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 55433 10/24 ...
0.13 across flats.3127.92 hex product data drawing material: body & ... range: dc to 18.0 ghz p/n smps interface detent 1138-6043 smooth bore 1138-6044 full detent date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, ... dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak ...
Backshells - アンフェノールジャパン株式会社
Backshells www.amphenolpcd.com info@amphenolpcd.com OR sales@backshellworld.com 1(978) 624-3400 72 Cherry Hill Drive, Beverly, MA 01915 5 Cross Reference If you have a Military part number or other manufacturer’s part number for which you are looking for an equivalent item, we
Amphenol Fiber Optic Connectors F-143 Fiber Systems
• Available in 3 shell sizes: 13 (4 ch), 15 (6, 8 ch), 23 (18, 31 ch) • Ergonomic, Ratcheting, Anti-vibration coupling nut • Alignment Sleeves Retainer (ASR) assembly can be removed without disassembly of the connector • Removeable ASR can be configured on plug or receptacle • Genderless, front release termini with integral
Temposonics
h - Depth 13.5 mm 13.5 mm 13.5 mm Magnet (M) 402 316 403 974 OD 30.6 mm+0.2 32.1 mm+0.2 h - Depth 13.5 mm 13.5 mm C S OD Ø 13 mm M S h S = OD M × 5 × ID M Circlip Spacer (POM, PU, Aluminum) Spacer (POM, PU, Aluminum) Magnet Stroke range Support tube Piston rod drilling Magnet 2640…3240 mm Ø 18 × 1.5 mm Ø 22 402 316 3260…5000 mm Ø 22 ...
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 Array R1 R2 Y1 Y2
M81714/3, /8 Terminal Junction Modules Series I Size 16 Class D
Size 16, 18, 20 AWG Operating Range Temperature:-65ºC to 200ºC Insulation Resistance: 5000 Megaohms @ 25ºC Dielectric Withstanding Voltage: 1500 VRMS at Sea Level 200 VRMS at 100,000 ft. Current Rating 13 Amps Vibration & Shock: MIL-T-81714 Paragraph 3.5.5 and 3.5.8 Feedback Dimensions Feedthru Dimensions.850 1.032 MAX.390 .850 1.862 MAX.390
GS-12-220 rev J - Amphenol CS
18mm 50 N (11.25 lbs) 13.5 N (3.0 lbs) 2x2 / 1x2 Module (12mm width) - (3 test board sets, 5 mated modules per board) 2x3 Module (18mm width) - (3 test board sets, 3 mated modules per board) Reference EIA 364-13. The following details shall apply: a) Cross head speed: 1 inch per minute b) Lubrication: None c) Utilize free-floating fixtures
Choosing The Right Connectors For PCB - Amphenol CS
Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. ... DesignCon (18) DATA CENTER (17) PwrBlade (17) USB Connectors (16) Harsh Environment ...
Amphenol
11.18 49.30 4x r1.52 2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications:
Data Sheet R-Series V RDV EtherCAT (Doc Part No. 552136)
Temposonics® R-Series V RDV EtherCAT ® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
5 4 2 1 REV DESCRIPTION ECO - XMA Corp
1/11/13 1/11/13 and shall not be reproduced, 1/11/13 t.kuhn finish: items without the express written permission of xma corp. dias concentric <.003 t.i.r. unless otherwise specified attenuator, 2.9mm-m/f, dc-40ghz see notes unless otherwise noted tolerances in: inches dimensions are in inches and third angle projection. note: interpret iaw ansi ...
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
88808 12/30 65/30 13 0.155 1.155 1157 9.24 88832 10/6 105/30 32 0.115 0.760 439 6.08 88834 10/8 105/30 28 0.115 0.860 554 6.88 88836 10/12 105/30 20 0.135 0.990 768 7.92 COLOR CODED CONDUCTORS ALPHA NUMERIC BLACK CONDUCTORS Abrasion | Chemicals | Flexing | Impact | Tension