Search Results for 18-13
APC series product installation (18-4)
30.18±0.15 13.49±0.10 13.49±0.10 13.49±0.10 13.49±0.10 FRONT MOUNTING PANEL RECOMMENED PANEL REAR MOUNTING CUT OUT DIMENSIONS PANEL THICKNESS: 3.175mm MAX. Mini APC series product installation AI-18 Revision Date Position Description Owner A 2022/11/14 N/A Initial release Andy Zhang
AT16-18SA-EK02 18 Position Plug, Keyed A, Grey. Comparable - Amphenol Sine
AT16-18SA-K004 18-Way Plug with End Cap, Keyed A. Comparable to PNs# DT16-18SA-K004, 934457111 REQUEST A QUOTE AT16-18SA-SR02 18 Position Plug with Strain Relief End Cap, Keyed A, Black.
Amphe-Lite M3 & S1 - Amphenol Industrial Operations
13-18 5-10 13-18 18-25 18-25 P8. Product Introduction For Amphe-Lite S1 Amphenol 's Amphe- Lite S1 is based on the MIL- DTL- 38999 and is RoHS compliant. The product is pertinent, but not limited, to the following markets and applications. Key Features: Amphe-Lite M3&S1
AHDP04-18-14PN-SRA Size 18 receptacle, 14 positions, pin, s - Amphenol Sine
AHDP04-18-14PN-SRA Size 18 receptacle, 14 positions, pin, standard arrangement, normal seal, smooth ring adapter. Comparable to PN# HDP24-18-14PN-AHDP Call Us 1-800-394-7732
AHDP06-18-06SN-BRAC030 2 Positions, Plug, Socket, Shell Siz - Amphenol Sine
AHDP06-18-06SN-BRAC030 2 Positions, Plug, Socket, Shell Size 18, Standard Arrangement, Normal Diameter Seal, Backshell Ring Adapter (Snap-on). Comparable to PN# HDP26-18-6SN-C030 $0.00
AHDM04-18-14PN-059 Receptacle Kit, shell size 18, 14 positi - Amphenol Sine
AHDM04-18-14PN-059 Receptacle Kit, shell size 18, 14 positions, pin, standard seal, wide thread, cable clamp backshell. Comparable to PN# HD34-18-14PN Call Us 1-800-394-7732
SMA Male to Female Attenuator, 18 GHz - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
RT061823SNH03 Plug, Female with Silicone Seal, 13A/300V - Amphenol Sine
RT0S-18CG-NS2 Short Backshell (straight), Shell Size 18, 13.5-17.0mm. REQUEST A QUOTE. RT618DCG Plug Dust Cap with Chain Shell Size 18. Compatible to part # UTG618DCG. REQUEST A QUOTE. RTFD18B Shell Size 18 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD16B
AT13-18PA-BM02GY 18 Position, Right Angle Flange Mount PCB - Amphenol Sine
AT13-18PA-BM02GY 18 Position, Right Angle Flange Mount PCB Receptacle, Gold Plated Contacts Included, Potted, Keyed A, Grey- 18 Position, Right Angle Call Us 1-800-394-7732 My Account
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors - Amphenol Sine
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors Available in 2, 3, 4, 6, 8, 12, 13 (Mixed), 15 (Mixed) and 18 position Amphenol Sine Systems’ AT Series ...
RT071823PNH Jam Nut Receptacle, Male, IP67 Sealed Metal Bayonet ...
RT0S-18CG-NS2 Short Backshell (straight), Shell Size 18, 13.5-17.0mm. REQUEST A QUOTE. RT618DCG Plug Dust Cap with Chain Shell Size 18. Compatible to part # UTG618DCG. REQUEST A QUOTE. RTFD18B Shell Size 18 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD16B
AHDM06-18-14SR-059 Plug Kit, shell size 18, 14 positions, s - Amphenol Sine
AHDM06-18-14SR-059 Plug Kit, shell size 18, 14 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-18 Call Us 1-800-394-7732
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
W 10: SERIES SLASH # FINISH DASH # /60-2G: Straight: A: Anodized Black N: Electroless Nickel: W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A STRAIGHT; SPIN COUPLING Connector Group J MIL-DTL-26482; MIL-DTL-83723; AS5015; AS81703
ATSeries 18 Pos - Amphenol Sine
AT16-18PA-K004 18 Position, Receptacle, Pin, AT Series™, End Cap, Key A, Black 14-20AWG 13A 250V AT16-18PB-K004 18 Position, Receptacle, Pin, AT Series™, End Cap, Key B, Black 14-20AWG 13A 250V AT16-18PC-K004 18 Position, Receptacle, Pin, AT Series™, End Cap, Key C, Black 14-20AWG 13A 250V AT16-18PD-K004 18 Position, Receptacle, Pin, AT ...
ATV02-18PD 18 position flange mount receptacle, Size 16 con - Amphenol Sine
ATV02-18PD 18 position flange mount receptacle, Size 16 contact, key D. Comparable to PN# DTV02-18PD-18 position flange mount receptacle, Size 16 cont Call Us 1-800-394-7732 My Account
JAND38999/32 PLUG CAPS - amphenolpcd.com
C backshells@amphenolpcd.com TABLE A Accessory. Shell Size. A Ø. B Ø Max. C Ø Min. D Ø Max. E Ø Min. F. L +13.00/-7.00. mm. inch. mm. inch. mm. inch. mm. inch ...
NTC Type JW, JC - amphenol-sensors.com
13 13 - 15 17 17 - 18.5 20 20 - 22 28 28-30 JW - ____ Typical model number Clip size is specified in the code above as shown in the table below, e.g., JW103C3R5/17 Clip 1.57 in (40 mm) Nom 11.8 in ± 0.78 in (300 mm ± 20 mm) Shoe. Type JC Specifications Description
RT071823PNHEC03 23 Position Jam Nut Receptacle, Male, Shell Size 18 ...
RT0S-18CG-NS2 Short Backshell (straight), Shell Size 18, 13.5-17.0mm. REQUEST A QUOTE. RT618DCG Plug Dust Cap with Chain Shell Size 18. Compatible to part # UTG618DCG. REQUEST A QUOTE. RTFD18B Shell Size 18 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD16B
RT061823SNHEC03R Size 18 Female, Plug, 23 positions, size 1 - Amphenol Sine
RT061823SNHEC03R Size 18 Female, Plug, 23 positions, size 16 (1.5mm) socket contact, reduced wire seal, silicone seal-Plug, 23 Position, Female, Shell Call Us 1-800-394-7732 My Account
Amphe-Lite M3 & S1 - amphenol-industrial.com
13-18 5-10 13-18 18-25 18-25 P8. Product Introduction For Amphe-Lite S1 Amphenol 's Amphe- Lite S1 is based on the MIL- DTL- 38999 and is RoHS compliant. The product is pertinent, but not limited, to the following markets and applications. Key Features: Amphe-Lite M3&S1