Search Results for 181422060·4
Latch N Lok Crimp | FCI Basics | Cable to Board - Amphenol CS
Connector sizes range from 4 to 20 positions; Flexibility in design; Off-white, Silver Gray, Pebble Gray and Black color available; Presents various design choices for the customer; Easy-to-assemble cable kits provide an over-molded look; Does not require an investment in custom mold tooling
FS4H6000 Receptacle Assembly 2
FS4H6000 Receptacle Assembly 2
AFSI Certified to Supply M29504 Termini Polishing Puck
Amphenol Fiber Systems International (AFSI) is now certified by Naval Surface Warfare Center – Dahlgren, VA as a provider of NAVSEA 6872813-18 fiber optic termini miniature polishing tool, NSN 5120 01 419 3142. AFSI’s polishing puck has been specifically designed and tested to ensure functionality with all qualified M29504/14 and /15 termini, providing accurate and […]
L17D204182X | D-Sub | Amphenol
Dsub Accessary, Female Screw Locking Set, 4-40/4-40, L=8.3mm, 10PCS/BAG. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The ...
2C6U4MT360X12F020s0 Archives - Amphenol Antenna Solutions
2C6U4MT360X12F020s0 Archives - Amphenol Antenna Solutions
CFP4 | High Speed Interconnects | Amphenol
Amphenol CFP4 series offers a 56 position, 0.6mm pitch connector and is used in multi-hundred Gb/s systems. It is comprised of insert molding assemblies for top side contacts and press-fit cage assemblies. Rated for 25Gb/s per channel with resonance d
WATER & WASTEWATER TREATMENT EQUIPMENT
Outputs 4-20 mA signals for true peak acceleration . and overall vibration. VIBRATION TRANSMITTER. MODEL 682C03. n. Outputs 4-20 mA signals for overall vibration . and temperature. n. ICP ® accelerometer input. n. Analog vibration output via front BNC. THE SWIVELER ® ACCELEROMETER. MODEL 607A11. n. Waterproof housing, ideal for submersible ...
A A - Amphenol Sine
4.7 6.35 typ. carrier strip id: 20-02 Ø2.5 12.7 a a b b Ø0.99 21.9±0.7 ref: 1060-20-0222, 1060-20-0244, 1060-20-0277 a2 c1298s update plating 14/sep/20 sullen tommy b 13.3±1.5 a 5.50 min. nickel gold at60-20-0222 at60-20-0244 platingpart number part number chart tin at60-20-0277
Mini-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 031-70260 - Amphenol RF
RF Connector Mini-BNC Straight Crimp Plug Belden 1855A 75 Ohm
PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1521-60194 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as ...
B AT16-15Px-PM11 A1 C- - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours , mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at16-15sx-* plugs (x=key way; * = modifications and colors ) 5. all dimensions are for reference use only ...
APXVB4LTY14AB 43MQ-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 16.1 15.5 15.8 15.4 13.4 Cross-Pol Over Sector dB 10 9.4 9.1 6.8 2.9 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21.7 21.1 20 19.4 22.4 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 25 25 25 25 25 Interband Isolation dB 25 25 25 25 25 Specifications follow BASTA ...
AT11-027-0405 Contact Removal Tool, Plastic, Size 4, 4AWG - Amphenol Sine
AT62-203-04141-4 Female Contact - Socket, Copper Alloy, Nickel-Plated 4 4 Machined 100A AT62-203-04141 Female Contact - Socket, Copper Alloy, Nickel-Plated 4 6 Machined 100A Tooling - Machined Contacts Part Number Description WA23 Heavy Duty Pneumatic Crimp Tool -Uses Universal Positioner Part No. WA23-101DA and Crimp Locator MFX-3961 ...
2400-2500 MHz - Amphenol Antenna Solutions
Weight without Mounting Brackets 4 kg 8.8 lbs Survival Wind Speed 210 km/hr 130.5 mph Mounting Options Attach to Pipe Diameter Mounting & Downtilt Bracket Kit (included) Ø30-Ø50 mm Ø1.2-Ø2.0 in
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
4 Temposonics® R-Series V RDV PROFINET Data Sheet Electrical connection Connection type 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) or 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical
PRELIMINARY PERFORMANCE SPECIFICATION ACCELEROMETER (MODEL 7280AM4-XXX ...
5.4 IDENTIFICATION Serial number on side of unit; “7280AM4” and dash . number on lid. 5.5 MOUNTING Integral ¼-28 thread, .175 inch long mounting stud. Recommended mounting torque: 30 ± 2 lbf-in (3.5 N-m). Use 30 ± 2 lbf-in mounting torque and acoustic couplant to (1) ensure intimate contact between accelerometer and ...
2C2U3MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 14-Port, Omni Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
F Fiibbeerr OOppttiicc SSoolluuttiioonnss ffoorr MMiilliittaarryy ...
See Table 4 FS4H6000 Table 1 Connector Type Part Number FS4H6080 FS4H6000 Table 2 Material & Finish Dash Number 6061-T6 Al ALY Zn-ALLOY Color OD 6 Table 3 Seal Material (O-Ring) Dash Number Nitrile and Fluorosilicone C Table 4 Key Option Dash Number Key 1, Grey Key 2, Blue 2 1 Key 3, Red Key U, Green 4 3 Table 5 Dust Cap Style Dash Number ...
Amphenol High Density HDB /HSB Connectors - Amphenol Aerospace
Vibration: 4 hours in each of 3 mutually perpendicular axes IAW MIL STD-1344, method 2005, test condition V, letter H 1 shock along each of three mutually perpendicular axes IAW MIL-STD-1344, method 2004,test condition G Data Rate (HSB 3): Capable of up to 6.250 Gbps (consult Amphenol for ...