Search Results for 181422060·4
790-960 / 1710-1880 / 1920-2170 MHz - Amphenol Antenna Solutions
Dimensions (Height x Width x Diameter) 2750 x 270 x 137 mm 108.3 x 10.6 x 5.4 in Weight without Mounting Brackets 23 kg 50.7 lbs Packing Dimensions (HxWxD) 2980 x 390 x 350 mm 117.3 x 15.4 x 13.8 in Survival Wind Speed 216 km/hr 134 mph Wind Loads (150 km/hr or 93 mph) Front 1420 N 319.2 lbf Side 700 N 157.4 lbf Rear 1420 N 319.2 lbf
AHDP04-18-06PN-BRA 6 Positions, Receptacle, Pin, Shell Size - Amphenol Sine
AT60-204-0490 Pin Contact, Male, Machined Size 4, 6 AWG, Nickel Plated. Comparable to PN# 0460-204-0490. REQUEST A QUOTE. AT60-215-16141 Nickel-Plated Male Machined Contact, Size 16, 14AWG. Comparable to PNs# 0460-215-16141, 936400022.
APXVAA4L18N_43-U-I20, -V-I20 - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 1.8m, 2x 617-894/ 4x 1695-2690 MHz, 65deg, Integrated RET
HDMI RECEPTACLES - Amphenol CS
HDMI RECEPTACLES OVERVIEW HDMI (High-Definition Multimedia Interface) is the next-generation interface replacing the existing DVI connector. It is commonly seen in consumer electronics products, such
Thermometrics NTC Type NKA Coating Option Chip Thermistor
Thermometrics NTC Type NKA Coating Option Chip Thermistor
L I S DESCRIPTION T A m p h e n - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp06-4s* plug (* = all modifications) 5. all dimensions are for reference use only. recommended layout
2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
SV Microwave offers a 2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) 1621-60072. Explore the product today!
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0121Px-16C REV B1
1.4 seal: silicone rubber 2. specifications: 2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840
Veratron GO Plus - Gemeco
Veratron GO Data and GO Plus+ operate with the new Bluetooth 5.0 gateway. They offer 50 data channels at 2.4 GHz with seven simultaneous PIN-protected connections. The pairing range is an impressive 525'. The dedicated NavDash mobile app for Android and iOS provides wireless updates to Veratron GO Data and GO Plus+ devices.
2.4mm Male Solderless PCB Edge Launch Connector, 2 Hole
Our SV Microwave engineered a 2.4mm Male Solderless PCB Edge Launch Connector, 2 Hole SF1611-60018. Meet the complete product details here!
L-1253-AH.fm - Amphenol Aerospace
4. Assemble spacer insulator over blue and white wire. 5. Bend white wire away from blue wire and assemble back insulator over blue wire and butt firmly against spacer insulator. Align slot with white wire. 6. Fit inner socket contact over blue wire conductor. (See Fig. 6) and crimp with M22520/2-01 tool and M22520/2-37 positioner.
5052460 - Amphenol Antenna Solutions
Gain 2.0 ± 1.0 dBi 2.5 ± 1.0 dBi 4.0 ± 1.0 dBi Horizontal Beamwidth 360° 360° 360° Vertical Beamwidth 90° 90° 35° Impedance 50Ω VSWR ≤ 3.0 ≤ 2.0 ≤ 2.0 Passive Intermodulation 3rd Order for 2x20 W Carriers N/A ≤ -153 dBc ≤ -153 dBc Maximum Power 50W Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering)
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132215 - Amphenol RF
4-Hole Flange: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. SMA Straight Jack Solder Cup Bulkhead 50 Ohm 901-116.
D-Sub connectors - Stamped and Formed Contacts
NOTES Do not hesitate to contact us for further information Amphenol IT & Communication Products Block A3/A4, The 4th Industrial District of Industrial Headquarters, Dong Keng Road
M29504 14 & 15 | Fiber Optic Termini - Amphenol Fiber Systems ...
The M29504/14 & 15 fiber optic termini provide superior optical & mechanical performance & are compatible w/ M28876 & comparable military-style connectors
Model M214B | PCB Piezotronics
Model M214B:Force ring, 40k lb comp., 18 pC/lb, charge output
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
AHDP06-18-06PN-WTAC030 Size 18 plug, 2 positions, reversed a
AT60-204-0490 Pin Contact, Male, Machined Size 4, 6 AWG, Nickel Plated. Comparable to PN# 0460-204-0490. REQUEST A QUOTE. WA23-11 Contact Locater, Size 4. REQUEST A QUOTE. Recently Viewed Items. Turn History Off