Search Results for 181422060·4
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/12/2007 4:01:14 PM
7.5~11.0 mm - Amphenol Sine
4 5 3 2 1 9 1012 11 p 1 12 ma7cap1200-sx sc000035 connector contact, pin, Ø1.0mm, crimp 22~18awg 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 1 2 3 ma7cap1200-sx xxxx notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated
PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 4 µg/√Hz 39.2 (µm/sec2)/√Hz [3] Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size (Length x Height x Width) 1.65 in x 0.845 in x 0.74 in 41.9 mm x 21.5 mm x 18.8 mm Weight 2.61 oz 74.0 gm Mounting Thread 1/4-28 Male No Metric Equivalent [5] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/12/2007 4:01:14 PM
GPS Antennas MA 70/GPS 4/... - AMPHENOL PROCOM
By careful choice of materials, the MA 70/GPS 4/... is designed to withstand the roughest of climate conditions, ensuring many years of trouble-free service. Specifications. Electrical; Frequency: Models within 380 - 467 MHz: Max. Input Power: 25 W: Polarisation: Vertical: 3 dB Beamwidth, H-Plane:
Telaire Thermal Runaway Sensor AX222058 - Amphenol Sensors
Telaire Thermal Runaway Sensor AX222058 - Amphenol Sensors
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ
Current 4(0)…20 mA or 20…4(0) mA (minimum/maximum load: 0/500 Ω) Programming Programming of set points using optional accessories Measured value Position Measurement parameters Resolution 16 bit (minimum 1 µm depending on stroke length) 1 Cycle time Cycle time 0.5 ms 1.0 ms 2.0 ms
AMPHENOL-5G-Beamforming-mMIMO-Antennas-1 - Amphenol Antenna Solutions
AMPHENOL-5G-Beamforming-mMIMO-Antennas-1 - Amphenol Antenna Solutions
Expanded Beam & Physical Contact Fiber Optic Connectors
Figure 4: Fiber Optic Contact (M29504/4 & /5) Figure 5: Multi-channel Fiber Optic Connector (ARINC 801) Further advances in technology as well as the need for higher density have ushered in a completely new family of commercial interconnect technology. MTP and MPO connectors can terminate with up to 24 fibers in a very small form factor.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol Aerospace
Amphenol Aerospace
Model 037P05 10-conductor, 28 awg (40/44), shielded, polyurethane cable ...
4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0. ...
Amphenol Assembletech
Amphenol has developed variant riser card high speed cable solutions for different system architecture design to optimize system space layout , meanwhile, AST’s solution can provide more value-added PCBA design and assembly whole riser card solution. the riser card solution can support PCIe Gen5 application, and it's can upgrade to PCIe Gen6 performance.
B175 Medium Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT - Gemeco
B175 Medium Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Australia
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm06-2s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul
C:UsersjheadDesktopChrisFiles from ChinaC-AM-N04PX2-HA REV A2
2.1 current rating: 4 amps 2.2 voltage rating: 60v ac/dc 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840
B175 Low Chirp, 1kW, 20° Tilt, M&M Transducer, DT
B175 Low Chirp, 1kW, 20° Tilt, M&M Transducer, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
B A1 - amphenol-sine.com
2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 moisture resistance: ip67&ip69k ( mated condition ) 2.6 mating cycle durability: 500 min cycles 2.7 rohs compliant 3. mating part: ats06-34sx1-* plug (x = a,b keys ; * = all modifications) 4. all dimensions are for reference use only. p/n: ats13-34pa1-bm01 p/n: ats13-34pb1-bm01 key way (4 ...