Search Results for 181422060·4
B ATV02-18PX-RR01 A3 - Amphenol Sine
4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip68 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
MINITEK 2.0MM SMT HORIZONTAL HEADERS - Amphenol CS
3.2 4.0: TECHNICAL INFORMATION: MATERIALS • Housing: High-temperature thermoplastic •olour: Black C • Flammability rating: UL94V-0 • Pin: Copper alloy: ELECTRICAL PERFORMANCE • Current rating: 2A, 80°C ambient • Contact resistance: 20mΩmax. • Dielectric withstanding v oltage: 650V
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
7031xxx_Catalog
200 MHz: 1.9 kg 4.2 lbs Wind load @ 160 km/hr (100 mph) 55 MHz: 260 N 58.5 lbf 200 MHz: 90 N 20.2 lbf Mounting Options Mounting bracket 3202078/68 + 3201079/00 Alternate mounting brackets 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
5 4 6 reference dimensions - assembled plug assembled plug and receptacle 1 7 7 23.7 36.5 19.7 36.8 keyed (2) places 32.5 45.7 58.5 keyway (2) places 6 1 at04-08pa receptacle, 8 pin, at series 4 1 aw8p p-wedgelock, 8 position, at series 5 8 at60-202-16141 contact, pin, solid, size 16, 16-20 awg 6 1 at06-08sa plug, 8 socket, at series 1
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Amphenol Sensing Innovations Brochure
Amphenol Sensing Innovations Brochure
A3
4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip68 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
Next Generation High-Speed Backplane Interconnect Systems - Amphenol CS
Amphenol offers the most comprehensive backplane connector and cable portfolio in the industry. With supporting speeds up to a staggering 224G and compatibility with PCIe ® Gen7, these innovative interconnects redefine the benchmarks of connectivity. Designed to excel in all high-speed applications, these connectors and cables optimize space utilization without compromising performance along ...
TM260 50/200kHz, 1kW, w/ V2 Bracket, Garmin 8-Pin, DT
TM260 50/200kHz, 1kW, w/ V2 Bracket, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Accessories - Gemeco
4° Base Wedge for Direct Open Array Mount. Part # WD-OPNARY-01. MFG # WD-OPNARY-01. $189.00 / ...
견적 요청하기 | 앰페놀 소카펙스 - Amphenol Socapex
영업 담당자 찾기. 고객 근접성은 우리에게 중요합니다. 전 세계 고객이 쉽게 접근할 수 있는 곳에 담당자를 배치합니다.
UST850 Smart™ Sensor, NMEA 2000®, Plastic Housing, ST - Gemeco
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
88172 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 4000 x 1730 x 120 mm 157.5 x 68.1 x 4.7 in Weight without Mounting Brackets 10.7 kg 23.6 lbs Wind Load (160 km/hr or 100 mph) 410 N 92.2 lbf Mounting Options (ordered separately) Mounting Bracket Kit 3202078/68 + 3201079/00 Alternate Mounting Brackets 0300064/00 + U-Bolts to match mounting pipe diameter
NovaSensor NPI-19 Digital I2C Pressure Sensor
NovaSensor NPI-19 Digital I2C Pressure Sensor
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant 3. all dimensions are for reference use only.
The Evolution of R-VPX - Amphenol Aerospace
The changes in technology where R-VPX connectors are used have rapidly increased in recent years, specifically driving demand for higher data rates from copper contact based connectors, which have typically resided in the 10 & 16 Gbps speed realm.
7043435 Catalog - amphenol-antennas.com
300 MHz: 4.5 kg 9.9 lbs Wind load @ 160 km/hr (100 mph) 155 MHz: 250 N 56.2 lbf 300 MHz: 140 N 31.5 lbf Mounting Options Part Number Mounting bracket 3202078/68 + 3201079/00 Alternate mounting brackets 0900912/00, 0302032/68, or 0300064/00 + U-bolts to match mounting pipe diameter ...