Search Results for 1915(e)(2)
gtc-e-amphenol-industrial
GTC-E Series BACKGROUND In some industries which manufacture giant products like rolling stocks, it requires the connector to be assembled in the field instead of in the factory. Thus, the assembly process needs to be simple and tool requirements need to be as little as possible. PROBLEM Amphenol GT Series Reversed Bayonet Coupling
L I S DESCRIPTION T A m p h e n - Amphenol Sine
2.1 current rating: 10 amps 2.2 voltage rating: 160 v ac/dc 2.3 contact resistance: <5 mohms 2.4 operating temperature: -20°c to +130°c 2.5 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac. 2.6 degree of protection: ip67 ( mated condition ) 2.7 degree of pollution: 3 per ul840 2.8 overvoltage category ...
Amphenol FCI gs-20-022
Form E-3727 Rev D GS-01-001 Figure : 1 Figure : 2 4.2 Electrical Performance of Connector Systems 4.2.1. Test data and SPICE model Test data along with SPICE models are available on the AFCI web page or through your local AFCI sales person.
NovaSensor NPI-15 Series - amphenol-sensors.com
Type B: 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes Performance Parameters 3,500, 7,000, & 35,000 kPa (Note 1, 8) OffsetmV 1-2 2 Full Scale Output mV 170 200 230 2 Linearity%FSO 0.1–0.250.25 3 Hysteresis and Repeatability%FSO0.1–.050.05 3 Thermal Accuracy of Offset %FSO –0.75 0.2 0.75 4 Thermal Accuracy
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Safety IndustrialHealth Agriculture CarbonDioxide sensor INIR2-CD100 ...
8 data bits,2 stop bit,noparity 38400 as default,115200,19200,9600 Technicalspecifica ons BodyMaterial Stainless Steel Weight 20 g 23 g 25 g GasSensorSockets S1 5-Pin,PolygonTopology Signal format Baud rate Pin Name Descrip on 1 TXD Data transmitted from the Integrated IR. 2 VIN 3.2 Volts – 5.25 Volts DC inputtoIntegrated IR
Battcom Owner's Manual - Charles Industries
5600 Apollo Drive 503 N.E. 15 th Street Rolling Meadows, IL 60008-4049 USA Casey, IL 62420 USA 847-806-6300 800-830-6523 www.charlesindustries.com 217-932-2317 Made in the USA . Owner’s Manual LT-BATTCOM-1 Printing 1 Page 3 of 3 Wiring Diagram: Title: Microsoft Word - Battcom Owner's Manual.doc Author: jkaiser Created Date ...
Pedal Effort Force Sensor
Nominal. [2] Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS [3] Over compensated operating temperature range. [4] FS - Full Scale [5] Model comes in three standard capacities Corporate Headquarters 3425 Walden Avenue, Depew, NY 14043-2495 USA Toll-Free in USA 866-684-7107 24-hour SensorLine SM 716-684-0001 Fax 716-684-0987 E-mail ltinfo ...
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.
FATIGUE RATED LOW PROFILE LOAD CELL Revision: B Optional versions ... - PCB
Excitation Voltage(Recommended) 10 VDC 10 VDC [2] Insulation Resistance >5k GOhm >5k GOhm Zero Balance ± 1 %RO ± 1 %RO [3] Output Polarity +Tension +Tension Physical Size (Diameter x Height) 4.12 in x 2.50 in 104.6 mm x 63.5 mm [9] Weight 6.4 lb 2.9 kg Mounting Thread 5/8 - 18 UNF-3B No Metric Equivalent Housing Material Painted Steel Painted ...
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Data Sheet E-Series EH Analog - Temposonics
I 2 I Temposonics® E-Series EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS ... - Amphenol Pcd
E Ethylene Propylene per AMS 3253 Purple 135oC N Nitrile per AMS 3224 Yellow 135oC G Chloroprene per AMS 3209 Black with Blue Stripe 100oC S Silicone per AMS 3310 White 200oC J Fluorosilicone per Mil-R-25988 Type II, Class 1, Grade 60 Blue 200oC. One-Handed Installation 75P Clamp
C-POWER INSTALLATION INSTRUCTIONS & OWNER’S MANUAL - Charles Industries
2. Remove the A/B Selector and drill four marked holes with the proper-sized drill bit. 3. Realign the A/B Selector’s mounting holes with the drilled holes and fasten the unit to the bulkhead with the appropriate mounting hardware. 4. (optional) For extra protection, mount 2 extra screws through the holes in the base plate (see Figure 1). 5.
Certified accelerometer and charge amplifier system
2 - 10 mA Electrical noise, equiv. g, broadband - 0.001 g peak Output impedance - <100 Ω Bias output voltage - 12 VDC Grounding case isolated, internally shielded Temperature range –50° to +260°C 712E: –50° to +260°C CC712E: –50° to +95°C Vibration limit 500 g peak 500 g peak Shock limit 5,000 g peak 5,000 g peak Sealing hermetic
4X - pcb.com
2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 ...
2082-614X-dB - Model - XMA Corp
2082-614x-db e mccormick mccormick t.kuhn 5/25/09 5/25/09 see notes 5/25/09 1 1 4 3 2 1 d c b a attenuator, sma-m/f, dc-18ghz, 2w date revisions rev description approved eng appr. checked drawn decimals inch [mm] minches interpret iaw ansi y14.5-1982 eco # sq. in manufacture or sale of other surface drawing practices per ansi-y-14.5
Fiber Optic Contacts & Termini - Amphenol Fiber Systems International ...
us at 800-472-4225. For international calls please dial 214-547-2400 or e-mail us at info@fibersystems.com. About Amphenol Fiber Systems International: Amphenol Fiber Systems International (AFSI) designs, manufactures, markets and supports reliable and innovative fiber optic