Search Results for 1le7503-0eb42-3aa4 datasheet pdf
766.65.15.00 - amphenolprocom.com
766.65.15.00 - amphenolprocom.com
16-Port Canister Antenna - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
Waterproof USB Type C - amphenol-cs.com
www.apeo.o WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 . AND USB 4. The usability of Waterproof Type C is with strong IP . performance and unique IP technology to ensure each
MA7CAE1200-S1 | Amphenol Global Search | Amphenol
MA7CAE1200-S1 12 position straight plug, threaded, E type, clockwise insert, 4.5-7.5mm cord grip- Mating Parts:MA7RAP1201MA7RAP1201-KIT MA7RAP1201S-KI Call Us 1-800-394-7732 My Account
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x4Pxx A2
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 rts6bs18*4pxx ecomate aquarius,plug,size 18,4pos,pin,cord grip materials list
R-Series - Temposonics
Each sensor is provided with an Electronical Data Sheet EDS, an oparation manual and a detailed Statement of Conformance. All sensor-specific paramters are installed into the network using the ESD file. A PC programming tool, such as DeviceNet Manager offered by Rockwell, is used to set the node identifier and baud rate. The Statement of ...
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT07123PNH-K-01
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
Level Plus L - temposonics.com
Data Sheet TECHNICAL DATA Level Output Measured Variable Product level and interface level Output Signal /Protocol Modbus RTU, DDA, Analog (4…20 mA), HART® Order Length Rigid Pipe: 305 mm (12 in.) to 7620 mm (300 in.) (Order length equals the measurement range plus the inactive zone. Contact factory for longer lengths)
$PSKHQRO - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT01-A1.dwg Author
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP20W12E06F MS20W12E06F 20AWG Short Version Gold Flash
Surface-Mount Pressure Sensor Series - Amphenol
Title: NovaSensor NPA surface mount pressure sensor Author: Amphenol Advanced Sensors Subject: The NPA product series is provided in a miniature size as a cost effective solution for applications that require calibrated performance.
SGX-4CL2 Datasheet - SGX Sensortech
SGX-4CL2 Datasheet Industrial CL 2 Sensor OUTLINE All dimensions are in mm All tolerances are ±0.15mm PERFORMANCE OPERATING CONDITIONS Temperature Range -20°C to +50°C Pressure Range 800 to 1200 mbar Operating Humidity Range 15% to 90% RH LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift < 20% per annum Max at 150ppm 0.3 mA
62GB - Amphenol Ltd
Datasheets. Catalogues. Technical Drawings. Visit the Resource Hub. If you need technical specifications, 3D models or further information, visit our Resource Hub. 3D Models & Drawings. Latest news. View more. Article / 9 July 2024 . Space-Comm Expo 2024 ...
Datenblatt R-Serie V RP5 SSI - Temposonics
I 6 I Temposonics® R-Serie V RP5 SSI Datenblatt GÄNGIGES ZUBEHÖR – Weiteres Zubehör siehe Broschüre 551444 Positionsmagnete M5 20 43 14 17,2 40 18° 25,3 40 18° 57 14 8,2 25,3 49 M5 17,2 24 18° 20 43 40 25,3 M5 18° 40 25,3 20
Xcede Backplane Connector - Amphenol CS
wwwapenol-csco Disclaimer Please note tat te aove noraton s suect to cane tout notce Xcede® Backplane Connector MATERIAL § Housing: LCP (1st shot), Conductive Plastic (2nd shot) § Contact Base metal: Copper Alloy § Plating: Performance-based plating at separable interface; meets requirements of product specification ELECTRICAL PERFORMANCE
Temposonics
GB-M / GB-T SSI Datenblatt Temposonics ® Magnetostriktive lineare Positionssensoren Sensorelektronik samt Sensorelement austauschbar Flaches & kompaktes Sensorelektronikgehäuse
Kaye ValProbe Standard Logger
Specifications. Rigid. Flexible. Bendable. Surface. Sensor Type Single Sensor. Single Sensor. Single and Dual SENSOR. Sensor. Sensor Length 1.5, 3, 6, 9” inches