Search Results for 2 pin connector
Item # AP-107BR, Waterproof Plug - Amphenol NEXUS Technologies
Watertight in up to 6 feet of water. Molded-in wiping-action contacts provide self-cleaning feature and eliminate issues with pin/socket open contacts. Designed for multiple cable diameters. Miniature versions are 50% smaller than standard connectors while maintaining many of the same performance characteristics.
M&M Cable, 5-Pin 600W Series with Garmin 8-Pin Connector - 8m
M&M Cable, 5-Pin 600W Series with Garmin 8-Pin Connector - 8m. Part # MM-8G. MFG # 33-1178-01. Specifications. Prop 65. $97.50 / ea.
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
Description: 2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free. Your systems are getting smaller, lighter, and faster; so why wouldn’t your interconnect do the same?
ATP04-2P-BM01 2 Position, Straight PCB Receptacle, Pin, Boa
ATP04-2P-BM01 2 Position, Straight PCB Receptacle, Pin, Board Mount, Snap-Fit, Gold Contact Plated, No Potting, Black-2 Position, Straight PCB Recepta. Call Us 1-800-394-7732; My Account; ... ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diameter Seal. Comparable to PN# DTP06-2S-C015. REQUEST A QUOTE.
AMC Connectors - RF Connectors | Amphenol RF
AMC Connectors. The AMC (Amphenol Micro Coaxial) connector series is a low profile (2.5 mm height off the board) series with an extremely small board footprint (3mm x 3mm). This series is used in applications with 50 ohm impedance requirements, and has a performance from DC to 6 GHz. The coupling style of the AMC connector series is snap-on for ...
BergStik 2.54mm | Board to Board Connector | Amphenol
BergStik ® 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions. Featuring a "breakaway" design, each connector can be cut or broken to length to ...
1.0-2.3 Connectors - RF Connectors | Amphenol RF
The DIN 1.0-2.3 connector series complies with DIN 41626, DIN 47297, and NFC 93-571 international specifications. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention. Features and Benefits.
3X SECTION A SCALE 50X CONNECTOR PIN DESIGNATION SCALE 5X - PCB
2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] ... hermetic, 4-pin connector x-axis ground z-axis y-axis.005 [0.13]
PLATINUM STOCK SENSORS - PCB
1/4-28 4-pin connector. n. Titanium housing. n. 0.4 in (10.2 mm) cube. MODEL 356A25. n. 25 mV/g (2.6 mV/(m/s²)), 1 to 5 kHz . n. 1/4-28 4-pin connector . n. Ceramic shear . n. Titanium housing . MODEL 356A44. n. 50 mV/g (5.1 mV/(m/s²)), 0.7 Hz to 7 kHz . n. 1/4-28 4-pin connector. n. Titanium housing. n. 0.4 in (10.2 mm) cube. MODEL 356A17. n ...
USB 2.0 Type C (Lite version) | Input Output Connectors - Amphenol CS
Description. USB 2.0 TYPE C, LITE VERSION. Lite version USB 2.0 Type C provides cost-effective, full charge capabilities of Type-C with streamlined USB2.0 function. It is ideal for consumer applications such as wearable devices, Smart home devices, E-Cigarettes, and especially for TWS (True Wireless Stereo), headphone markets. Competitive price.
ATP04-2P-PM08G 2 Pin Receptacle, Screw Panel Mount, with G
ATP04-2P-PM08G 2 Pin Receptacle, Screw Panel Mount, with Gasket, Grey-2 Pin Receptacle, Screw Panel Mount, with Gasket, Grey . Call Us 1-800-394-7732; My Account ... ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diameter Seal. Comparable to PN# DTP06-2S-C015. REQUEST A QUOTE. ATP06-2S-RD01BK 2-Way Plug, Female Connector with Reduced ...
Medical Cable Connector | Plastic Pulse-Lok Connector 300028
Crimp/Solder. 1. 2-16, 2-22. Black. The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300028!
Combined Charging System Type 2 - CCS2 - Amphenol PCD
The CCS2, or Combo 2, which is the plug Europe (and other regions) use, features a Type 2 connector and two DC contacts. ... The main advantage of theType 2 connector is that it can supply three-phase AC current, thus increasing the power capability. Features & Benefits: DC or Three Phase AC charging ( IEC 62196-3 ) DC Only, AC Only, or AC/DC ...
Parallel Connectors | TPC Wire & Cable
Parallel connectors are a type of electrical connector used to join two or more wires together side-by-side. They provide a secure and reliable connection, as the wires are inserted into a metal or plastic housing and secured in place with screws or clamps. Parallel connectors are commonly used in automotive, marine, and industrial applications, and they come in various sizes and colors to ...
3-Socket Connectors | PCB Piezotronics
Our 3-socket MIL connectors are designed to mate with a variety of specialized equipment, including: Biaxial ICP® accelerometers for simultaneous X and Y axis vibration output. TO ICP® accelerometers for simultaneous vibration and temperature output. RV and RVVO vibration transmitters for simultaneous vibration output in current and VAC.
EBY Electro Pin Strips and Connectors
LED Lighting Connectors. EBY supplies OEMs LED connectors used throughout industry and lighting applications everywhere. See our LED Connector Overview ... Pin Strips PS5X3-XX-XXX Centerline 0.197" (5.00mm) 15 Amps, 300VAC Pin Strip, High Temp Plastic Suitable for Reflow. PS5X0 Pin Strips PS5X0 Centerline 0.197" (5.00mm) ...
High Current Pin Contacts | Products | Amphenol Aerospace
Amphenol is now offering high current pins that can be ordered with any Amphenol connector. Using high conductivity alloys and precision machining, Amphenol has developed a high current pin to reduce power loss in your application. Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of ...
PCI Express ® Gen 3 Card Edge Connectors - Amphenol CS
Amphenol's 1.0mm pitch, vertical card edge connectors enable all generations of PCI Express ® (PCIe). PCIe card edge connectors support 2.5Gb/s (Gen 1), 5.0Gb/s (Gen 2), and 8.0Gb/s (Gen3) per differential signal pair and provide x1,
The Advantages of Gold Plating in Connectors - Positronic
In many electronic applications, gold can enhance the functionality of connectors through its valuable physical and chemical properties. These benefits may offset the additional cost of gold plating, providing an enticing return on investment in the long term. From protection against corrosion to increased conductivity and durability, gold ...
Amphenol CS-DSDMDB25MM-002.5 25-Pin (DB25) Deluxe D-Sub Cable - Copper ...
Buy 2.5ft Amphenol CS-DSDMDB25MM-002.5 Cables Direct from the Factory at Cables on Demand. 25-pin (DB25) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
What is Position Assurance? - Amphenol RF
Connector Position Assurance (CPA) is a mechanism designed to ensure that a pair of mated connectors stay together once mated. In the case of our AUTOMATE Mini-FAKRA connector system, the cable mount jack features a primary latch. The latch slides under a retention clip on the mating plug and secures the connectors in the mated position.
Other Connectors | Products | Amphenol
Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including TPA, CPA, Seal, for all major terminal systems. Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm.
D-Sub Accessories | FCI Basics | Metal Hoods - Amphenol CS
The range of derived accessories include plastic or metalized plastic hoods, EMI/RFI shielded two-part metal hoods, various cable clamps, locking devices, metal and plastic dust caps, and brackets . These devices accommodate the five standard D-Sub shell sizes. Hoods are available in 9 to 50 positions. Straight-exit and right-angled exit hood ...
Amphenol MP-52RJ11SNNE-001 Shielded CAT5e 2-Pair RJ11 Data Cable [AT&T ...
Buy 1ft Amphenol MP-52RJ11SNNE-001 Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
Series 3 Connector - Amphenol In
Series III - The Highest Performance MIL - DTL - 38999* Connector 2 The Ultimate Subminiature Cylindrical 3 Test Data 4 Specifications 5 Test Data 6 Alternate Positioning 7 Insert Arrangements 8-11 Wall Mounting Receptacle 12 ... P Pin inserts only (contact Amphenol, for socket availability). Optional solder or eyelet termination, hermitic ...
l Sensors Division Temposonics Intrinsically Safe Position Sensors
5 = 5 in. dead space, 2 in. null—standard for strokes up to 200 inches 7 = 7 in. dead space, 2 in. null—standard for strokes over 200 inches 9 = Special (must be specified at time of order) Cable/Connector (See IMPORTANT NOTE below) 1 = 5 ft. cable with standard, 6-pin connector (for use with Enclosure Style "1")
Model 045M62 10ft of 2-conductor, twisted/shielded, low noise cable ...
10ft of 2-conductor, twisted/shielded, low noise cable with Kevlar [aramid] braid with Lemo connector on one end and 3 pin MIL connector on the other Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823
MMCX Connectors - RF Connectors | Amphenol RF
The MMCX (Micro-Miniature Coaxial) connector series is a micro-miniature version of the MCX. It is a 50 ohm impedance interface with broadband capability of DC to 6 GHz and secure, fast and easy snap-on/snap-off coupling. MMCX connectors have a smaller footprint than the MCX series, and are available in a wide array of configurations.
High POWER - Amphenol Aerospace
connector.Using high conductivity alloys and precision machining Amphenol has developed a high current pin to reduce power loss in your a. plication. Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while reducing the heat dissipated into you.
P SECTION A-A
2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in brackets ] ... 2-pin connector positive (+) negative (-) clamp nut 72835-01 m16x2 - 6g with dry film lubricant per 614-t7e / 614-t9b 16mm hex
2mm Grid, Signal Connectors for High Computing Applications in the ...
These 2mm connectors offer a scalable density from 4-row and 5-row connector systems to 8-row versions to cater higher density packaging requirements. The 2-beam twisted tulip contact also provides an equalized signal path and two contact points for reliability and superior performance in harsh environments.
ATP06-2S-RD01BLK 2-Way Plug, Female Connector with Reduced - Amphenol Sine
ATP06-2S-RD01BLK 2-Way Plug, Female Connector with Reduced Diameter Seal, Black-2-Way Plug, Female Connector with Reduced Diameter Seal, Black . Call Us 1-800-394-7732; My Account; Home; ... ATP04-2P-SR02 2 Position Receptacle, Pin, Reduced Diameter Rear Seal, Strain Relief, Grey Body (Requires Wedgelock AWP-2P) REQUEST A QUOTE.
M&M Cable, 5-Pin 600W Series with Navico 7-Pin BL Connector - 8m - Gemeco
Home / Transducers / Cables & Connectors / Mix and Match Cables / M&M Cable, 5-Pin 600W Series with Navico 7-Pin BL Connector - 8m. M&M Cable, 5-Pin 600W Series with Navico 7-Pin BL Connector - 8m. Part # MM-DT-LOW. MFG # 33-636-01.
AT04-12PA-CL03 12 Position Receptacle Flange Mount Connecto
RoHS Compliant (Yes/No): Yes. Wedge Part#: AW12P. Mating Parts: AT06-12SA* PLUG. QUANTITY. REQUEST A QUOTE. Description. 12 Position Receptacle Flange Mount Connector, Pin, Grey, Keyed A, Reduced Diameter Seal. Comparable to PN# DT04-12PA-CL03. AT04-12PA-CL03 12 Position Receptacle Flange Mount Connector, Pin, Grey, Keyed A, Reduced Diameter Seal.
AT06-2S-LED1224V-OMC 2 Position LED Overmold Plug, Socket, L
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AT04-2P-D1N4GRY 2 position pin receptacle, 1N4004 diode with nickel plated pins, endcap, grey. REQUEST A QUOTE. AT04-2P-EC01 2-Way Receptacle, Male Connector with End Cap, Grey. Comparable to PNs# DT04-2P-E003 ...
Rectangular Connectors | Products | Amphenol
Amphenol Air LB France's Next Generation of high-density modular connector offering a direct Harness-to-Board connection. High power version offers 4 contacts 150Amps (gage 4) + 6 interlock contacts (gage 22). Also available in full size 22 signal contacts version, or mixed 22/20/8 contacts sizes. Amphenol Air LB France.
M&M Cable, 9-Pin 1kW Series with Furuno 10-pin Connector- 8m
Connector Guide; Our Team; SmartBoat® Solution. SmartBoat® FAQs; Actisense Pro Line; Em-trak; News. Clearance. Quick Order. Cart {0} items in cart. Sign In. We are a wholesale distributor for the marine industry. ... M&M Cable, 9-Pin 1kW Series with Furuno 10-pin Connector- 8m. Part # MM1-DST-10F.
So You Want to Know Connectors - Amphenol Aerospace
* This connector style is sometimes referr ed to as a cable connecting “plug.” It does, however, mate with either a straight or 90 degree plug. Nomenclature: Cylindrical Connectors Basic Components 1. Shell (Houses Inserts & Contacts) 2. Insert (Dielectric Contact Insulator) Pin or Socket 3. Contact (Wire End Termination) (Electrical ...
AT04-2P-SS01ORG 2-Way Receptacle, Male Connector with Solid
AT04-2P-SS01ORG 2-Way Receptacle, Male Connector with Solid Rear Grommet and Endcap, Orange-2-Way Receptacle, Male Connector with Solid Rear Grommet a. Call Us 1-800-394-7732; My Account; Home; ... SP14M1F Pin Contact, Stamped, Size 16, Gold Flash, Wire Range 2.0-2.5mm², 14AWG, 13A. Compatible to part # SM14M1D70, 192990-2620
BNC Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a full line of BNC connectors types in a multitude of female and male options. BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead ...
AT06-2S-RD01, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501 REQUEST A QUOTE
M&M Cable, 12-Pin Chirp Series, with Navico xSonic 9-Pin Connector, H/M ...
Home / Transducers / Cables & Connectors / Mix and Match Cables / M&M Cable, 12-Pin Chirp Series, with Navico xSonic 9-Pin Connector, H/M - 1m. M&M Cable, 12-Pin Chirp Series, with Navico xSonic 9-Pin Connector, H/M - 1m. Part # MMC-9N. MFG # 33-1394-01.
2.92mm Female Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin)
2.4mm Female Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) Available Inventory: 41. SF1621-60017 2.4mm Connectors SF1621-60017 Add to compare list Datasheet. Part # SF1733-6006 BMA Female Flange Mount Connector, 2 Hole, for .085 Cable Available Inventory: 105. SF1733-6006 ...
Amphenol CS-DSDMDB37MF-002.5 37-Pin (DB37) Deluxe D-Sub Cable - Copper ...
Buy 2.5ft Amphenol CS-DSDMDB37MF-002.5 Cables Direct from the Factory at Cables on Demand. 37-pin (DB37) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
Temposonics
extension cable connector with the field-installed in-line 6-pin DIN female connector, part no. 370423, soldering required, (sold separately). See Table A on page 3. 2. Select option “D60” for integral 6-pin DIN male connector, AND use the adapter cable part no. 253243-x or 253244-x, (sold separately). See Table B on page 3. 3.
Amphe-Lite™ - Amphenol Industrial Operations
Amphe-Lite™ Connector Series are specifically engineered for communications equipment manufacturers. Tailored for demanding settings like communication towers and outdoor or rooftop installations, these connectors are perfect for signal, power, RF, or fiber optic interconnections in challenging environments. The Amphe-Lite™ series is not ...
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm ...
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) P/N: SF1521-60115-1S. In stock at Qty Order; Mouser Electronics : 696 On Order: Buy Now ... pogo-pin (19), pogopin (19) Customers Also Viewed. Develop and Design a Printed Circuit Board for your Advanced Circuit Systems.
SP20W2F Pin Contact, Stamped, Size 20, Gold Flash, Wire Ran
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Pin Contact, Stamped, Size 20, Gold 5µ", Wire Range .34-.50mm², 20-22 AWG,with 3 Tangs. REPLACES PN SP20W1F Related Items ...
Push-Button Switches On Amphenol NEXUS Technologies
Push-Button Switches with Contact 7. (22) /Asset/NX307AB1B (9).jpg. Browse Push-Button Switches in the Amphenol NEXUS Technologies catalog including Push-Button Switches with Contact 1,Push-Button Switches with Contact 2,Push-Button Switches with Contact 3,Push-Button Switches with Contact 4,Push-Button Switches with.