Search Results for 2 pin header and socket pcb mount male to female 16 awg
Board-to-Board Signal Connectors - Amphenol CS
Receptacles: Also known as female headers, these are sockets that accommodate male pin headers. These connectors complete the connection design, allowing easy mating and replacement if necessary. They provide a secure and reliable connection between PCBs.
Board-Level Connectors | Products - Amphenol
These headers from Amphenol ICC can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
AT04-2P-PM16 2 Position Receptacle, Pin, Panel Mount, Self-T
No. of Positions: 2; Contact Size: 16; AWG: 14-20; Amperage: 13A; Contact Type (Pin/Socket): Pin; Color: Grey; Seal Diameter: 1.35 mm (.053 in) - 3.05 mm (.120 in) IP Rating: IP67 (in mated condition) Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
Wire to Board Connectors - Amphenol CS
Amphenol's 1.20mm pitch wire-to-board connector system offers low profile and compact circuit board connectors with 3, 4 and 6 pin counts. These are polarized connectors that can prevent any misalignment between the PCB sockets and plugs.
2 pin connector | Amphenol Global Search | Amphenol
Search Results for 2 pin connector. Wire pin connectors are a type of electrical connector used to join two wires together. They feature a male and female connector that fit together, creating a secure and reliable connection. Available in 2, 3, 4, 6, 8 and 12 positions.
MS16M12E06F PCB Contact - Short Version - Amphenol Sine
Male/Female: Female; Contact Pin/Socket: Socket; Contact Size: 16; Contact Type: Short Version; Plating: Gold Flash; Rohs Compliant: Yes; Amperage: 13A
Multiport Builder Connectors - SV Microwave
Explore SV Microwave's Multiport Builder Connectors and its detailed technical specifications. Enhance your RF connections with us.
Board to Board Solutions | B2B RF Products - SV Microwave
SV offers a complete line of SMP and SMPM PCB connectors that are ideal for creating a B2B connection. This configuration consists of two PCB surface mount male connectors and a female-female adapter, or “bullet.” Learn how to create an ideal B2B solution in our Board-to-Board RF Connector Solutions Product Portfolio.
PCB Connectors - SV Microwave
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance.
DIN 41612 Headers and Receptacles | FCI Basics - Amphenol CS
DIN 41612 connector systems from FCI Basics are backplane interconnect system designed for Board-to-Board and I/O solutions available in both standard mount and reverse mount mating combination.
High Speed Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board.
ATF13-6P2-BM13BLU Board Mount Header, Right Angle, AT, 6 Pi - Amphenol Sine
Board Mount Header, Right Angle, AT, 6 Pin, Self-Threading, Tin Plated Contacts, P2 key
AgilBrick™ 2.54mm Board-to-Board Header G800 - Amphenol CS
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements.
DIN 41612 Headers and Receptacles - Amphenol CS
maximum 96 positions with solder, press-fit, and reflow compatible pin-in paste terminations. DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability.
Two Hole In and Between Series Flange Mount Adapters - SV Microwave
SV Microwave just released a new line of 2-hole in- and between-series flange mount adapters. These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options.
BergStik Product Presentation - Amphenol CS
• BergStik® is a standard, proven unshrouded header family on 2.54mm pitch, available in through- hole; surface-mount, pin- in-paste and press -fit solder options • BergStik® comes in single and double row; straight or right -angle orientation with to 2 to 72 positions
SMA Female PCB Compression Mount Connector, 2 Hole
SV Microwave offers SMA Female PCB Compression Mount Connector, 2 Hole SF2921-6920 with high mighty performance. Explore in live!
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
Whether through-hole or surface-mount, single or double-row, straight or right angle orientation, these connectors provide reliable solutions for applications requiring precise board-to-board, wire-to-board, or flat cable connections.
3mm Board-to-Board Interconnects - SV Microwave
SV Microwave just launched our line of 3mm coaxial between board spacing PCB interconnects. This line allows for the lowest stacked height (3mm) of any board-to-board high frequency coaxial connection system.