Search Results for 2級土木施工管理技士 1次試験の合格
00150031805 - Amphenol Air LB
Relay socket 2RT 10A solder cup With marking On panel mounting
Contato - kayeinstruments.com
Sobre nós. KAYE E AMPHENOL; NOSSA HISTÓRIA; Meio Ambiente, Saúde e Segurança; Qualidade; Termos e Condições; Novidades. NOTÍCIAS
AERODYNAMIC AND AERO-ACOUSTICS SENSORS - PCB
2 SENSORS TO MEASURE. AERODYNAMICS: n. Dynamic ICP® Pressure Sensors n Piezoresistive Pressure Sensors n Piezoelectric ICP ® Force Sensors SENSORS TO MEASURE . AERO-ACOUSTICS: n Piezoelectric Microphones n Piezoelectric Acoustic Pressure Sensors n ICP® Acoustic Pressure Sensors n Prepolarized Microphones n Mini ICP® Accelerometers PCB Piezotronics and Endevco offer a comprehensive
Amphenol PCD Shenzhen
iec type 2 plug for evse 16a/20a/32a, 1 phase / 3 phase, 250v / 480v hvcomebr6ps402rl5000cbt. hvco ac plug, with control box, 16a hvcomelbtr12pf9xxrlxxxx. hvco dc plug, dc1000v, 125a/250a, elock, thermistor, r12 radsok contact, hvcon1maxxaxlxxxxx. nacs ac 40a/50a/80a vehicle connector ...
TECHNICAL FEATURES - rfstechnologies.com
Broadband Power Splitter for Wireless & Indoor Application, Support 555-6000MHz with 2-way PDS2E-555/6000 REV : P1 REV DATE : 04 Aug 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
1900ND03S2A00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
NEP 0.51 nW/Hz1/2 500K, 1Hz Detectivity 1.35 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kΩ Tol.:3%, @25 °C Beta - Value 3920 3960 4000 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature
NTC Thermistors Type RL14 - amphenol-sensors.com
• Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C)
Thermometrics Surface Mount Devices - amphenol-sensors.com
1.6 mm ±0.2 mm (0.063 mm ±0.008 in) (0.05 in) 1.27 mm maximum Nickel barrier solder coated 3 sided wrap around EIA Style 1206 Amphenol Advanced Sensors. 2 Type NHQ Specification Surface mount chip 1206 size Description A range of 1206 size surface mount NTC chip
18.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMPS Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67SMPM-047-FSSMPS-180 DRAWN
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Chip Size mm2 1.2 x 1.2 - Diaphragm Size mm2 0.8 x 0.8 - Number of Couples - 60 - Active Area mm2 0.4 x 0.4 - Internal Resistance kW 60 ±30% - Resistance T.C. % °F (°C) < 0.10 - Responsitivity V/W 33 ±30% 500K, 1 Hz Responsitivity T.C. % °F (°C) -0.1 Typical Noise Voltage nV rms 38 R.M.S, Typical
Philippines - kayeinstruments.com
Kaye 无线系统 {概述} Kaye 无线系统 {无线温度记录器} Kaye 无线系统 {无线超低温记录器} Kaye 无线系统 {无线平面记录器}
ieoelectric accelerometer - PCB
ieoelectric accelerometer Model 7703A -50,-100. APPLIES T O CALIFONIA FACILIT. Contact. D. www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Continued product improvement necessitates that Endevco reserve the right to modify these specifications without notice.
R-VPX Evolution 2.0 VITA 46.30 Connectors | R-VPX Evolution | High ...
Open.Tech offers a full line of VITA 67.1, 67.2, 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. Open.Tech VITA interconnects are the latest addition to the VPX platform and are available in high-density SMPM and SMPS series.
II - Temposonics
1 INTRODUCTION 1 1.1 Theory of Operation/Magnetostriction 1 1.2 Temposonics II LDT Specifications for Sensors <180 Inches 2 1.3 Temposonics II LDT Specifications for Sensors ‡ 180 inches 2 2 TEMPOSONICS II LDT INSTALLATION 3 2.1 Types of Transducer Supports 5 2.1.1 Loop Supports 5 2.1.2 Channel Supports 6 2.1.3 Guide Pipe Supports 6 2.2 Open ...
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
• Resistance tolerances down to ±2% • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material ...
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
www.airmar.com
{"uri":"https://www.airmar.com/api/v2/products/215b647e-22c5-4745-be13-b107017acd5a/variantchildren/4dfec398-fb90-45ea-9771-b0fd005428dd","id":"4dfec398-fb90-45ea ...
Plug 3559 Fitted with socket module SIME0912S (marking AALBF)
Plug 3559 Fitted with socket module SIME0912S (marking AALBF)