Search Results for 2級建築施工管理技士 以前受けた人 申し込み方法
Module With straight PCB contacts Socket With peripheral sealing 5 ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Amphenol Network Solutions > Products > Power > nrgSMART ...
The Amphenol Network Solutions 240GT54/nrg240GT54 combination fuse panels are 240A dual-feed and provide 5/5 GMT fuse positions and 4/4 TPA fuse or circuit breaker positions. Our 240GT54/nrg240GT54 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
ASRN1A22S - Amphenol Air LB
Splice ASR Metallized 2 socket contacts size 20 + 6 socket contacts size 22 (A2) Polarizing 2
00190128000 - Amphenol Air LB
Polarizer Pin 1/4 tour Straight contacts connector
FC-ST Fiber Patch Cords - 62.5/125 Multimode
FC-ST fiber optic patch cords by Amphenol combine duplex 62.5/125 multimode fiber cable with machine-polished FC and ST connectors. Available in standard PVC (OFNR) jacket configurations.
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
Environmental Protection - PCB
w/ battery and instrument 30 lbs. (13.6 kg) 60 lbs. (27.2 kg) 103 lbs. (46.7 kg) 12 lbs. (5.4 kg) Case Model Pelican® 1500 Pelican® 1440 Pelican® 1440 Pelican® 1400 External Connection LEMO® bulkhead mates with CBL142-xxx One (1) gland with rubber stopper One (1) gland with rubber stopper One (1) gland with rubber stopper
SS175 High Wide Chirp, 1kW, 20° Tilt, Humminbird 21-Pin, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready SS175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
Application SpotlightApplication Spotlight
Application SpotlightApplication Spotlight Temperature Sensing in Medical Devices Amphenol Advanced Sensors AAS-930-262A 03/2020 www.amphenol-sensors.com
Module 1777 18 contacts #20 - amphenol-airlb.fr
Module 1777 18 contacts #20
NovaSensor NPH Series Solid State Low Pressure Sensors
2O (0 to 25 mbar) 0 to 2.5 kPa 0 to 1 psi (0 to 7 bar) 0 to 7 kPa 0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC
Module For crimped contacts Socket With peripheral sealing 20 contacts ...
Module For crimped contacts Socket With peripheral sealing 20 contacts #22 Supplied with contacts Polarization A Serie3 Fluorinated silicone
Thermometrics ZTP-115 Thermopile IR Sensor
55 2.882 3.007 3.135 60 2.396 2.504 2.615 65 2.0009 2.095 2.192 70 1.679 1.7612 1.8458 75 1.4153 1.4871 1.5612 80 1.1984 1.261 1.3264 85 1.0193 1.0745 1.1317 90 0.8707 0.9193 0.9697 95 0.7469 0.7898 0.8344 100 0.6433 0.6812 0.7208 105 0.5562 0.5899 0.625 Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x ...
Electronic circuit protector REX12 - el-cab.com.pl
REX12-TA2 2-channel in ON condition typically 8 mA Reverse polarity protection yes Power failure buffering time up to 10 ms Current ratings I N fixed ratings: REX12-TA1 1 A, 2 A, 3 A, 4 A, 6 A, 8 A, 10 A REX12-TA2 1 A/1 A, 2 A/2 A, 3 A/3 A, 4 A/4 A, 6 A/6 A Visual status indication green: load circuit connected by LED green/orange blinking:
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Pressure Ranges 2.5 kPa 7 kPa Units Value Value Notes Zero Offset mV ±75 ±75 Full Scale Output mV 30 to 150 75 to 200 Linearity % FSO ±0.5 ±0.5 2 Pressure Hysteresis % FSO 0.2 0.2 Temperature Coefficient of Zero mV/°C 30 30 3 Temperature Coefficient of Resistance %/°C .38 .38 3 Temperature Coefficient of Sensitivity % FSO/°C -0.2 -0.2 3
32406064002 - Amphenol Air LB
Assembly 3240 0.2500-28 UNF (Ø 6,35 ) - H: 25 mm - pitch of 23,5 Without wave-washers 6 terminals
FAQ | Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Amplifiers