Search Results for 2핀 socket
암소켓 커넥터 | Amphenol Global Search | Amphenol
Available in 2, 4 and 6 positions . Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68 and IP69K rated (in mated condition), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities and are designed for use with 10-14AWG with size 12 contacts handling up to 25A. .
ATMH06-2SA 2 Position Plug, Socket, High Temperature Rating - Amphenol Sine
ATMH06-2SA 2 Position Plug, Socket, High Temperature Ratings, Key A, Black. Comparable to PN# DTMH06-2SA-2 Position Plug, Socket, High Temperature Rat Call Us 1-800-394-7732
21-033470-241 (PIN) 21-033470-241 (PIN) TWO TWINAX 21-033471-241 ...
21-033471-241 (SOCKET) Contact, Pin and Socket, Quadrax, Split Pair, Type D38999 Series I & III Diamond Pattern, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended, tool selector settings, crimp - ing tool, positioner and insertion/removal tool information.
2 pin connector | Amphenol Global Search | Amphenol
Low noise, twisted pair, PTFE cable, 120-in, 2-socket 7/16-27 UNS-2B plug to pigtails. Designed to mate with differential type piezoelectric accelerometers which utilize a two pin receptacle with 7/16-27 UNS-2A threads. This cable assembly is typically used in turbofan environments up to 500°F.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
AQT / TQT / EQT - Quick Terminals For Lighting Equipment. Quick wiring terminal, can be used with just one plug, saving time and effort.Replace adhesive tape and overturn traditional wiring methods.Multiple styles - press type/handle type/less in more out/mo…
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's ASNE relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. ... CSA C22.2 No.158, and other international standards. Amphenol Anytek ...
AHDM06-18-06SN-C030 2 Position, Plug, Socket, Size 18, Norma
AHDM06-18-06SN-C030 2 Position, Plug, Socket, Size 18, Normal Seal, Wide Thread. Comparable to PN# HD36-18-6SN-C030
전력 분배 장치 | Amphenol Socapex
전력 및 데이터 애플리케이션 모두에 고밀도 핀 수를 제공합니다. - mil-dtl-5015: 이 원형 커넥터는 고전력이 필요한 고강도 애플리케이션에 사용됩니다. 견고함으로 유명한 이 커넥터는 지상 차량 및 군용 장비에 자주 사용됩니다. - mil-dtl-24308(d-sub 커넥터): ...
부속품 - PCB 커넥터 | Amphenol Socapex
당사의 솔루션은 구리 및/또는 광섬유를 사용하는 다양한 유형의 기술을 포괄하며 높은 핀 수 커넥터 또는 고속 솔루션으로 제안됩니다. ... 광학 또는 고속 접점을 갖춘 2.54mm ~ 1.27mm 피치에서 제안되며 이더넷 또는 USB 프로토콜과 호환되는 일부 제품이 있습니다 ...
Amphenol Pcd MIL-PRF-12883 Relay Sockets
a broad range of miltary standard and special configurations and styles for 2 through 25 amp operations. Amphenol Pcd relay Sockets feature state of the art ultrasonically bonded interfaces ... M83726/1,2,3,4,28,29,31,31, N27709-02 * Relay Sockets. Amphenol Pcd 16 * Relay Sockets. Amphenol Pcd * Amphenol Pcd * Amphenol Pcd * Amphenol Pcd SHOWN ...
RJF TV ATEX 2 区版本 - 坚固耐用的以太网、USB 和显示器连接器 | Amphenol Socapex
Amphenol Socapex 连接器 RJF TV ATEX 2 区版本为 2 区环境提供防爆以太网解决方案,是地球物理、钻探、运输和下游作业等各种石油和天然气应用的理想选择。这些连接器符合 EN60079-15 标准,适用于 2 区和 I 类 2 分区环境中的低功率无火花连接器。这些连接器的规格为 RJ 11,防爆标志为 II3G ExnAIIT6 X,最大 ...
Model 052PZBZ 2-conductor, twisted pair w/drain, shielded ... - PCB
SOCKET 2 SOCKET 3 SOCKET 4 SOCKET 5 RED DRAIN BLUE X X X SCHEMATIC DIAGRAM 7 7 6 5 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
RADSOK R8S - Amphenol Sine
DIN EN 60512-5-2:2003-01 RADSOK 4.0mm, Wire Size 8AWG, 10mm, 80% Curve, “Free In Air” RADSOK® R8S Technical Specifications Operating Temperature -40°C to +170°C Contact Body Copper Alloy, Silver-Plated Contact Spring Copper Alloy, Silver-Plated Max. Current (AMP) Socket #SC000532-6-R4 / 70A / 6-8AWG Socket #SC000532-10-R4 / 70A / 10-12AWG
MPS02-BSFA032S | Amphenol Global Search | Amphenol
Amphenol 40pin socket connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840
Minitek Connectors | FCI Basics | Board-to-Board / Wire ... - Amphenol CS
0.80mm, 1.00mm, 1.27mm, 1.50mm, and 2.00mm pitch signal connectors in board-to-board complement 2.50mm, 3.00mm, 4.20mm and 5.70mm power/hybrid offerings on wire-to-board that are rated up to 23A per contact. Stackable unshrouded and shrouded headers have through mount, surface mount, Pin-in-Paste and press-fit versions.
ATP2PS-CKIT 2-Way Pin and Socket Plug, Receptacle, Wedge and
ATP2PS-CKIT 2-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit-2-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
Compatible with PCB sockets, providing a variety of wiring methods. Socket with tenon fixed can be provided for matching. Amphenol Anytek YK50B & YK44B - Barrier Terminal Blocks YK50B & YK44B are designed with nuts with greater screw torque and prevent torsion from reaching the terminal when screwing. ...
12V DC Socket Dual USB Output 5V 2.1A - Gemeco
Home / Electrical / Distribution / 12V DC Socket Dual USB Output 5V 2.1A. 12V DC Socket Dual USB Output 5V 2.1A. Part # 1016. MFG # 1016. Share. Where to Purchase? 12VDC Socket Dual USB Output 5V 2.1A. Specifications.
SS12A1T Socket Contact, Stamped, Tin, Wire Range 2.5mm - Amphenol Sine
SS12A1T Socket Contact, Stamped, Tin, Size 2.5mm, Wire Range 14-12 AWG-Socket Contact, Stamped,Tin,Size 2.5mm, Wire Range 2.5-3.5mm², 14-12 AWG . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
Connecteurs à 2 prises | PCB Piezotronics
Connection Type: 2-socket; Connection Type: 2-socket; Connection Type: Jack (female socket / recepticle) Connection Type: Jack (female socket / recepticle) Temperature Range: -67 to 325 °F; Temperature Range: -55 to 163 °C; $55,00 USD (Pricing valid in US only) Add to Cart