Search Results for 20 contact soft electronic connector
Model 086C01 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: 100 Ohm: ... Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. ... Soft, black, 10-32 thread tip, 2.3 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05) 2:
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol VPX Solutions . Amphenol VITA connectors are essential for applications that involve significant data transfers in harsh environments. We’ve innovated the VPX and OpenVPX standard by designing connectors that are ruggedized while also offering industry-leading speeds. Amphenol’s VITA line of products is suited for a variety of applications, including:
Contact Us - Amphenol
To contact someone from the company, please fill out this form. Subject Category * Market. Your Name * Your Email * Part Number (if applicable, seperate multiple by comma) Message * Country * Submit. HQ Contact Info. Amphenol World Headquarters; 358 Hall Avenue; Wallingford, CT 06492; Phone: 1 (203) 265-8900; View our Businesses ...
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. Suitable for aircraft and military applications. Modules are mounted on tracks. Different contact arrangements are available per contact size.
WireLock® | FCI Basics | Wire to Board | Amphenol
WireLock® is a double-row connector system offering four coding types with dif WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. ... GS-20-0594; Application Specification - GS-20-0779 ... Current rating 2A per each contact; Meet higher current performance; Terminal-Position-Assurance (TPA) ...
OCS - Oval Contact System Connectors | Products | Amphenol Aerospace
OCS - Oval Contact System Connectors OCS - Oval Contact System Connectors Contact: Sandra Wildenstein Product Manager +1 (607) 563-5379 ... Return loss: >20 dB up to 5 GHz; NEXT and FEXT: >40 dB up to 5 GHz; Differential to common mode conversion: >50 dB up to 5 GHz . Applications.
cLGA- The Highly Adaptive Compression Solution - Amphenol CS
Cstack board-to-board or flex circuit-to-board stacking connectors from Amphenol ICC is yet another low cost, high signal integrity solderless alternative to standard two-piece connectors that use cLGA technology. An even more flexible version of this, cStack Flex is on the market today to meet unique signal integrity, mechanical, power, and ...
High Speed Connectors | Products | Amphenol Aerospace
High Speed Connectors High Speed Connectors utilize our High Speed Contacts in a wide variety of connector styles. D38999 Series III connectors are often used to house all of our High Speed Contacts including the Oval Contact System (OCS), which achieves high speed data transmission up to 10 Gbps per pair.
Model 086D20 | PCB Piezotronics
20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: 100 Ohm: 100 Ohm ... Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A60: Super soft, grey, 3/8-16 thread tip (for Model 086D20) 1: 084A61: Soft, brown, 3/8-16 thread ...
OCS (Oval Contact System) Connectors - Amphenol Aerospace
Find Contacts Fast - Online High-Speed Contacts Guide at www.amphenol-aerospace.com 800-78-0141 OCS Connectors 5 OCS (Oval Contact System) Connectors Contact Eye Pattern at 10 Gbps 0 0 100 10 00 0 00 1. 1.4 1. 1. 1.1 1 0. 0.8 0.7 0.6 0.
VITA Contacts and Connectors - SV Microwave
Contacts and Connectors. Contacts and Connectors. Grid List. Filters. per page. Part # 8341-40001 NanoRF Female VITA 67.3 Backplane Contact for .047 Cable ... Contact Info. 561.840.1800; Mon-Fri 8:00-5:00; Contact Us ; West Palm Beach, FL; 2400 Centrepark West Drive. Information. Sitemap; Frequently Asked Questions; Policies & Practices;
Model TLD086D20 | PCB Piezotronics
20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: 100 Ohm: 100 Ohm ... Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A60: Super soft, grey, 3/8-16 thread tip (for Model 086D20) 1: 084A61: Soft, brown, 3/8-16 thread ...
AUTOMATE Type A - RF Connectors - Amphenol RF
The AUTOMATE® Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications. Supporting up to 20 Gbps data transmission, AUTOMATE connectors reduce installation space requirements by up to 80% compared with traditional FAKRA ...
Busbars | Products | Amphenol Interconnect Product Corp
Power Connectors; Cable Assemblies; Markets. Datacenter Infrastructure; IT/Servers; Industrial; Military/Aerospace; Electric Vehicles; About. Careers; Contact; Busbars support@idea-kraft.com 2019-01-15T14:01:14+00:00. Busbars. Amphenol IPC busbars are custom designed to meet or exceed your specifications. ... Approximately a 20% cost reduction ...
PCB Contacts | Products | Amphenol Aerospace
Connector series: Size 16 Contact: Size 20 Contact: Size 22D Contact: MIL-DTL-38999: 0.62 & #177; .001: 0.19 & #177; .001 : 0.19 & #177; .001: More Information. Gold Plating vs Pre-tinned: The standard PCB tails for MIL-DTL 38999 receptacles have gold plating (.00005 inches over nickel). Amphenol can substitute a pre-tinned version to ...
Wire to Wire connectors | Amphenol
Wire-to-wire connectors are crucial in electrical and electronic systems, providing a means to establish secure and reliable connections between separate wires or cables. Wire-to-wire connections are becoming more popular because they enable modular system architectures and support fast and reliable assembly and installation.
FEATURES BENEFITS - Amphenol Aerospace
Connector Type Differential Pairs Gender Columns Special Options Contact Plating Contact Termination Finish. MHD2. 4. J 8 00 M 1. 1. Connector Type MHD2 MIL-HD2 - (56 Gbps PAM4) Extra Ground Version * 2. Differential Pairs 3 Number of differential pairs per column 4 6 4. Columns 4 6 Number of columns 8 6. Contact Plating M 50 µ-inch Gold 7 ...
Mil-Spec Contacts | Products | Amphenol Aerospace
A complete line of AS39029 contacts for all major Mil-Spec circular connectors. Products; Technologies Markets; Drawings & Models ... MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information ...
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
Contact Rating Size 20 contacts . . . 7 .5 amperes max . Size 16 contacts . . . 13 .0 amperes max . Size 12 contacts . . . 23 amperes max . Contact Retention Strength Exceeds MIL-DTL-83723 requirements Connector Durability 500 cycles per MIL-DTL-83723 for threaded coupling; 500 cycles per General Electric M50TF2321 for non-decoupling styles
Understanding Press-Fit Technology - Positronic Connectors
While soldering connectors certainly have their benefits, press-fit connectors can eliminate a number of soldering’s negative aspects. First, since no soldering is required, press-fit technology greatly reduces thermal stress on the connector. This is beneficial in certain manufacturing applications.