Search Results for 20-15
Contents
The support can be fixed to the wall using screws or using the adhesive tape on . the back face. a. To fix the support with screws, use 4 to 4.5 mm screws.
Dubox - Product Presentation - Amphenol CS
Page 7. Dubox ® - Board-to-Board configuration. Type Base part number. Single Row TMT 75915. Single Row SMT 91601. Single Row SMT (w/ pegs) 91614. Dubox ® Vertical Receptacle Single Row
Model 350C04 | PCB Piezotronics
Model 350C04:Shock, ceramic-shear, ICP® accel., 1 mV/g, 5k g range, filtered, 10-32 top conn.
000] CUSTOMER OUTLINE DRAWING
THIRD ANGLE PROJ. DWG SIZE REV UNLESS OTHERWISE SPECIFIED, DIMENSIONS ARE IN METRIC AND TOLERANCES ARE: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the
M23 Series Threaded Connectors - Amphenol Sine
Temperature Range-20 to 130°C: Max. Current (AMP) 10A (12 Pos.), 9A (16, 17 Pos.), 28A (6 Pos. Power), 30A (8, 9 Pos. Power) 10A (8, 9 Pos. Signal)
Directional Coupler
Directional Coupler DC-xxML-NF-CC Directional Coupler | N Female Dimensions Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol CS-DSSMDB15MF-010 15-Pin (DB15) Standard Shielded D-Sub Cable ...
Buy 10ft Amphenol CS-DSSMDB15MF-010 Cables Direct from the Factory at Cables on Demand. Amphenol 15-pin (DB15) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre-terminated to DB15 male and female d-sub connectors.
62IN Series - Amphenol In
Key / Insert arrangements Front face of p in insert or rear of socket insert illustrated
AMPHENOL TCS
S2248 . S2412 . Updated 6-Pr images, 4-pr & 6-pr weight table, stack heights, PN Tree and JEDEC Tray Info Updated section 9.0 to recommend using a secondary
ICP® PRESSURE SENSOR - PCB
Model Number 137B22B ICP® PRESSURE SENSOR Revision: C ECN #: 55416 Performance ENGLISH SI Measurement Range(for ±5V output) 500 psi 3,447 kPa Useful Overrange(for ± 10V output) 1 kpsi 6,895 kpsi [1]
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
M23 Connectors Hybrid DMC | Decentralized Motion Connector Series
Housing: Zinc, die-cast, nickel plated: Cable Clamping Range: 7.5mm-17mm: Superior Shielding: 360º EMI Shielding. First quality components coupled with a simplistic design provide maximum EMI/RFI shielding capabilities while reducing assembly preparation times.
TITLE: DWG NO: REV: SH: OF: BACK SHELL, 18 AND 15 POSITION, AT SERIES ...
55.6 73.2 ref. 25.6 atbs-ps-1805 materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
Filter Check Sheet - Amphenol Aerospace
115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the least) >1 M-ohm
d:dscansmp-msld-pct15t - amphenolrf.com
Noteg; 10 hole tOe20mm Bomec:surea 90cne above the bottom af the packet. 4,0rrtecsured from a plane ort the inside ('f the pocket the top of tho carrier.
ICP® PRESSURE SENSOR - PCB
Model Number 106B50 ICP® PRESSURE SENSOR Revision: N ECN #: 54898 Performance ENGLISH SI Measurement Range(for ±2.5V output) 5 psi 34.45 kPa Sensitivity(± 15 %) 500 mV/psi 72.5 mV/kPa
SGX-4NH3 - SGX Sensortech
All tolerances ±0.15 mm IMPORTANT NOTES All performance is based on conditions at 20°C, 50% RH and 1 atm, using SGX recommended circuitry. Sensor performance is temperature dependant; please contact SGX for temperature performance other than 20°C. Do not solder to the connector pins as this may
Assembly Instructions-C15 Amphenol Triax Threaded, 7/8-20 and 11/16-24
289 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Assembly Instructions-C15 Amphenol® Triax Threaded, 7/8-20 and 11/16-24 Step 1 Slide nut, washer and gasket over cable. Cut off outside
TIE WRAP BACKSHELLS - amphenolpcd.com
TIE WRAP. STRAIGHT; 90° & 45°; SELF-LOCK/SPIN. Connector Group J. MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703. M85049 /53-10
TULC Combination Sensor - ssi-sensors.com
Epsjhiu & . %% Ufdiopmphjft. NNE 6 Fpd0 UVNE/CP Tfw0 & ssi-sensorscom PGN 18FE56A3H Name Level 2 Units Mm Scale Factor 0.1 Offset 0 Start Bit 16 Bit Length 16 Minimum 0 Maximum 6425.5 OBD Sensor Failure Detected Output set to 0xFE00 (6502.4 scaled No Echo Condition