Search Results for 20-29s
58672 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Expand your high-speed DSL coverage by reaching customers at distances ...
Up to 1.5 Mbps 18-20 Kft 18-25 Kft Up to 3.0 Mbps Not Obtainable 18-22 Kft DSL Extension Beyond 18Kft Using Smart Coil 1 Smart Coil does not increase the rate nor the reach of the DSL signal, but rather allows DSL to reach its maximum distance. Rate levels shown are typical, but not guaranteed.
Model 1381-04A | PCB Piezotronics
Model 1381-04A:Rod End Load Cell, 20k lbf (89 kN) rated capacity, 50% static overload protection, 1-14 male & female thread, steel construction
Features - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS Mid Band B1 B2 Frequency Range MHz (2x) 1695-2180 Frequency Sub-Range MHz 1695-1880 1920-2180 Polarization --- (2x) ±45° Gain MAX dBi 12.9 14.1
Single band, panel antenna with fixed electrical tilt
696-960 MHz WPA-70090-6CF-EDIN- X Single Band | Panel Antenna | V-Pol | 90° | 15.1 dBi | Fixed Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Temposonics
Resolution 20 µm, 50 µm or 100 µm Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm Measurement rate 3.7 kHz 3.0 kHz 2.3 kHz 1.2 kHz Linearity 1 ≤ ±0.02 % F.S. (minimum ±60 µm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 µm) Operating conditions
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
WBX045X20Fx00 - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 60 30 5° | Vertical | 1800 MHz 5° | Vertical | 1900 MHz 5° | Vertical | 2100 MHz Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
Piezoelectric Single Axis Accelerometers | PCB Piezotronics
General Purpose Single Axis Accelerometers. Motion of a rigid body can be characterized within six degrees of freedom. Providing mechanical excitation to simulate this motion as may be encountered in the real world can entail a variety of test machines.
Model 2302-02A | PCB Piezotronics
Model 2302-02A:PCB L&T Reaction Torque Transducer, 20k in-lb/1,667 ft-lb (2.3 kN-m) rated capacity, 50% static overload protection, 5-in (127 mm) Steel
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
Stud mounting is recommended if the accelerometer has an integral stud or if it has a tapped hole and is supplied with a removable stud. This mounting method provides a very secure attachment for the accelerometer to the test structure and matches the mounting configuration during factory calibration.
Model 352M212 | PCB Piezotronics
Model 352M212:Low Outgassing Miniature, lightweight (0.64 gm), ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, titanium hsg, base model 352A71, wit
Model 1381-02A | PCB Piezotronics
Model 1381-02A:Rod End Load Cell, 10k lbf (44.5 kN) rated capacity, 50% static overload protection, 1-14 male & female thread, steel construction
Amphenol
See page 20 and call Amphenol for further information. Flex Circuitry Flex termination assemblies for attaching cylindrical connectors to printed circuit boards are available through the Amphenol division ACT, Advanced Circuit Technology. Flex can be used with miniature 26482 connectors and it can be designed
Amphenol
See page 20 and call Amphenol for further information. Flex Circuitry Flex termination assemblies for attaching cylindrical connectors to printed circuit boards are available through the Amphenol division ACT, Advanced Circuit Technology. Flex can be used with miniature 26482 connectors and it can be designed
MIL-DTL-38999 | Amphenol LTD
Size 8, 10, 12, 16, 20, 22D contacts. Signal, power, twinax, coaxial, quadrax contacts, optical termini. Contact protection: 100% scoop-proof shell. Interfacial seal ensures sealing around each contact and prevents electrolytic erosion. EMI/RFI protection: Shell to shell bottoming. Grounding fingers on the plug shell
Single band, panel antenna with fixed electrical tilt
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal | 850 MHz 0° | Vertical | 850 MHz WPA-70090-8CF-EDIN- X Single Band | Panel Antenna | V-Pol | 90° | 16.6 dBi | Fixed Tilt. Created Date:
Acoustics | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
WBX065X13Fx00 - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 8° | Vertical | 1800 MHz 8° | Vertical | 1900 MHz 8° | Vertical | 2100 MHz Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational