Search Results for 20-29s
62674-201121ALF | FPC/FFC | Amphenol
0.50mm Flex Connector, SFV-S Series, 20 Position, Top Entry Surface Mount ZIF Connector, 0.5mm (0.02inch), Lead Free type, Contact area : Gold Plating
Model 054109-01253 | PCB Piezotronics
Model 054109-01253:Fastener Load Washer, English, 9/16-in, 25 klbf (111.2 kN), 5-ft Integral Cable w/pigtails
Model 1631-06C | PCB Piezotronics
Model 1631-06C:PCB L&T S-Type Load Cell, 5,000 lbf rated capacity, 150% of RO static overload protection, 2mV/V output, 5/8-18 UNF threads, integral 10
10129381-920001BLF | EconoStik™ | Amphenol
Dubox®, Board To Board Connector, Receptacle, Vertical, Through Hole, Double Row, Top Entry, 20 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Piezoresistive accelerometer
Key features. n. Lightweight 0.3 grams . n. Exceptional frequency response . n. Adhesive mount . n. A2LA certified calibration taken at 10 volts and 120 inches of i
switch | Amphenol Global Search | Amphenol
Our line of reliable, programmable electronic vibration switches includes a product for every industrial need, including: Options of two set points with individual alert and alarm relays. 4-20 mA output signal for vibration monitoring.
8502–00 and 8503–00 20Hz Ringing Generators - Charles Industries
100 VAC 20 HZ 15 WATTS Figure 1. 8502–00 Ringing Generator. Section 850–200–201 2 1. GENERAL 1.1 Document Purpose This document provides a circuit description and installation procedures for the Charles Industries 8502–00 and 8508–00 20Hz Ringing Generator units.
Model 1204-13A/084A101 | PCB Piezotronics
Model 1204-13A/084A101:PCB L&T load cell, low profile, 50,000 lbf rated capacity, 50% overload protection, 4.0mV/V output 1 1/4-12 UNF thread, PT02E-10
K02P-SCNCX-1A521 | Flexfast Single Plug | Amphenol
Flexfast Single, Plug, Length 52.1mm, Width 20.7mm, A code with CPA and FPA
DIN 41612; Up with Robust Design Improvements - Amphenol CS
PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. November 2024 (3) October ...
Model 1203-11A/084A100 | PCB Piezotronics
Model 1203-11A/084A100:PCB L&T load cell, low profile, 500 lbf rated capacity, 50% overload protection, 2mV/V output 5/18 UNF female thread, PTO2E conn
EC4-1000-H2 Hydrogen Electrochemical Sensor - SGX Sensortech
-20-15-10-5 0 5 10 15 20 25-30 -20 -10 0 10 20 30 40 50 60 Temperature / Degrees Celsius Zero / ppm H2 Average +95% conf-95% conf. EC4-1000-H2 Graph of Sensitivity vs Temperature 0 50 100 150 200 250 300 350-30 -20 -10 0 10 20 30 40 50 60 Temperature / Degrees Celsius % of Sensitivity at 20 Deg. C Average +95% conf-95% conf.
Model 2302-02A | PCB Piezotronics
Model 2302-02A:PCB L&T Reaction Torque Transducer, 20k in-lb/1,667 ft-lb (2.3 kN-m) rated capacity, 50% static overload protection, 5-in (127 mm) Steel
71600-120LF | Quickie® | Amphenol
Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Right Angle, Double Row, 20 Positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Span Termination System (STS) Installation and Application Engineering
Local power 20 ohms (typical) CSUs Channel Service Units, FCC P.68 Limit for CSU plus associated inside wiring 1120 LIGHTWAVE MULTIPLEXER 3192-9P REPEATER NIU LOOP POWER N.I. CABLE LOSS 15dB MAXIMUM TOTAL LOSS 16.5dB MAXIMUM LENGTH -KF CABLE @ 130 F AERIAL - PIC TOTAL DCR @ MAXIMUM REFERENCE LOSS - dB/KF REFERENCE LOSS - OHMS/KF REFERENCE ...
72454-020LF | Quickie® | Amphenol
Quickie Slimline Header, Wire to Board connector, Surface Mount, Double Row, 20 Positions, 2.54 mm (0.1 in.), Vertical Header 0.76 μm (30 μin.) Gold Mating Plating.
Solid State Drive and Mezzanine products under PCIe Gen 4 - Amphenol CS
Lynx ™ QD offers you an innovative, high-performance solution in 20, 40, 60 and 80 position module sizes for applications that demand high signal density and board real estate constraints. This innovative interconnect solution supports data rates of 56Gb/s PAM4 and provides a 4-Row differential signaling structure in a compact 2-Row footprint.
Features - amphenol-antennas.com
ELECTRICAL SPECIFICATIONS Mid Band B1 B2 Frequency Range MHz (2x) 1695-2180 Frequency Sub-Range MHz 1695-1880 1920-2180 Polarization --- (2x) ±45° Gain MAX dBi 12.9 14.1
112667 - amphenolrf.com
Title: C:\Documents and Settings\Owner\My Documents\Connex files\112\112667.dwg Author: Owner Created Date: 9/20/2005 9:40:03 PM
PCB Piezotronics | Measure vibration, pressure, force, and more
Subject: Image Created Date: 2/2/2007 12:56:20 PM