Search Results for 20-29s
Model 1203-11A/084A100 | PCB Piezotronics
Model 1203-11A/084A100:PCB L&T load cell, low profile, 500 lbf rated capacity, 50% overload protection, 2mV/V output 5/18 UNF female thread, PTO2E conn
EC4-1000-H2 Hydrogen Electrochemical Sensor - SGX Sensortech
-20-15-10-5 0 5 10 15 20 25-30 -20 -10 0 10 20 30 40 50 60 Temperature / Degrees Celsius Zero / ppm H2 Average +95% conf-95% conf. EC4-1000-H2 Graph of Sensitivity vs Temperature 0 50 100 150 200 250 300 350-30 -20 -10 0 10 20 30 40 50 60 Temperature / Degrees Celsius % of Sensitivity at 20 Deg. C Average +95% conf-95% conf.
Model 2302-02A | PCB Piezotronics
Model 2302-02A:PCB L&T Reaction Torque Transducer, 20k in-lb/1,667 ft-lb (2.3 kN-m) rated capacity, 50% static overload protection, 5-in (127 mm) Steel
71600-120LF | Quickie® | Amphenol
Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Right Angle, Double Row, 20 Positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Span Termination System (STS) Installation and Application Engineering
Local power 20 ohms (typical) CSUs Channel Service Units, FCC P.68 Limit for CSU plus associated inside wiring 1120 LIGHTWAVE MULTIPLEXER 3192-9P REPEATER NIU LOOP POWER N.I. CABLE LOSS 15dB MAXIMUM TOTAL LOSS 16.5dB MAXIMUM LENGTH -KF CABLE @ 130 F AERIAL - PIC TOTAL DCR @ MAXIMUM REFERENCE LOSS - dB/KF REFERENCE LOSS - OHMS/KF REFERENCE ...
72454-020LF | Quickie® | Amphenol
Quickie Slimline Header, Wire to Board connector, Surface Mount, Double Row, 20 Positions, 2.54 mm (0.1 in.), Vertical Header 0.76 μm (30 μin.) Gold Mating Plating.
Solid State Drive and Mezzanine products under PCIe Gen 4 - Amphenol CS
Lynx ™ QD offers you an innovative, high-performance solution in 20, 40, 60 and 80 position module sizes for applications that demand high signal density and board real estate constraints. This innovative interconnect solution supports data rates of 56Gb/s PAM4 and provides a 4-Row differential signaling structure in a compact 2-Row footprint.
Features - amphenol-antennas.com
ELECTRICAL SPECIFICATIONS Mid Band B1 B2 Frequency Range MHz (2x) 1695-2180 Frequency Sub-Range MHz 1695-1880 1920-2180 Polarization --- (2x) ±45° Gain MAX dBi 12.9 14.1
112667 - amphenolrf.com
Title: C:\Documents and Settings\Owner\My Documents\Connex files\112\112667.dwg Author: Owner Created Date: 9/20/2005 9:40:03 PM
PCB Piezotronics | Measure vibration, pressure, force, and more
Subject: Image Created Date: 2/2/2007 12:56:20 PM
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
L17RRD1F11400 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, RR Crimping Socket, AWG 20~24, Flash Gold +2μm (78μin)Sn, Tape & Reel 400pcs, Left Feed
10056844-120ALF | Quickie® | Amphenol
Quickie® IDC Cable-to-Board Connector System, Shrouded Header, Vertical, Through Hole, Double Row, 20 Positions, 2.54mm (0.100in) Pitch.
ICP MICROPHONE SYSTEM Revision: F - pcb.com
Influence of Axial Vibration(0.1g (1 m/s²)) 66 dB re 20 µPa 66 dB re 20 µPa [2] Electrical Polarization Voltage 0 V 0 V [1] Excitation Voltage 20 to 32 VDC 20 to 32 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Bias Voltage 10 to 14 VDC 10 to 14 VDC Maximum Output Voltage ±8 Vpk ±8 Vpk Output Impedance <50 Ohm <50 Ohm Physical
APXVBBL20H_43-C-I20 - Amphenol Antenna Solutions
6-Ports, X-Pol, Panel Antenna, 2.0m, 2x 690-960/1x 1695-2690MHz, 65deg, Integrated RET
SFW20S-2STME1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW Straight series, 20 Position, Top Entry Surface Mount, ZIF, with Mount Plate. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Product Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
SIM2D80NG - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
790-960 / 1710-1880 / 1920-2170 MHz - Amphenol Antenna Solutions
790-960 / 1710-1880 / 1920-2170 MHz P5880201 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
Table of Contents - アンフェノールジャパン株式会社
Table of Contents Page INTRODUCTION Amphenol® Coax, Twinax and Triax Contacts 0 -3 Cable Usage Guides 4 5, COAX, TWINAX AND TRIAX CONTACT INFORMATION BY CONNECTOR FAMILIES Subminiature Cylindrical Connectors