Search Results for 20-29s
Visma Memo - Amphenol
Login Request Login. New ECN New ECN; Document Search Document Search ; Product Search Product Search
10147445-021200LF | BergStak | Amphenol
10147444-023200LF. BergStak 0.5mm Mezzanine Connector, Board To Board, 20 position, 3.3mm height header ,30 micro inch Au plating.
SFW20S-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW Straight series, 20 Position, Top Entry Surface Mount, ZIF. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Product Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
SIM2N80KG - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
SIM2B20N000 - Amphenol Air LB
More than 20 different inserts to choose including butt joint and expanded beam optical contacts; SIM modules in overmold Technology; Fixing accessories, multiple colors, flight caps and 3-pin quick install versions are also readily available; Fire/Smoke/Toxicity conform to ABD0031 and FAR 25853
20021511-00020T4LF | Minitek127® | Amphenol
Minitek127®, Wire to Board connector, IDC Receptacle, Double Row, 20 Positions, 1.27 mm (.050in) * 1.27 mm (.050in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
20021444-00020T1LF | Minitek127® | Amphenol
Minitek127®, Shrouded Board to Board Header, Surface Mount, 20 positions, 1.27mm (0.500in) pitch. 20021611-00020T1LF. 1.27mm (0.05in.) pitch, Header with eject latch, 20 contacts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
type | Amphenol Global Search | Amphenol
Thanks to its high level of expertise on MIL-DTL-38999 SERIES I, II & III, V & EN3645 connectors, Amphenol Socapex is the industry leader in D38999 circular connectors.
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
Created Excusively for - Amphenol Broadband Solutions
Submersible Up to 20 ft of water head Threading Standard SCTE 5/8” - 24 UNEF Amphenolbroadband.com | 800-677-2288 DS-60-1836 Rev. 4.0. Optional Anti-rotating nut Anti-twist Feed-thru Body IP68 Environmental Seal PG13.5 or 5/8-24 UNEF Threading Color Coded Fanout P DQG PP 2SWLRQV
Model 354M56 | PCB Piezotronics
Low Outgassing, 4-conductor, shielded cable, 20-ft, 4-pin plug to (3) BNC plugs, with FKM heat shrink: 1: 081M216: 5-40 socket head cap screw with FKM heat shrink insulation material: 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1:
Military Aerospace Electronic Solutions
• Repair & overhaul - team members average 20 years electrical assembly experience • Design and development of test equipment • Quick turn around on all repairs • Strong test and electrical engineering support Test Capabilities • ESS Testing: Temperature, Humidity, Random-Axis Vibration, Shock and Leak • Full Functional Testing to ...
G88MP20001TEU | Micro Power Plus | Amphenol
Micro Power Plus 3.0 Connector System - G88MP Series, Wire to Board connector, Right Angle, Dual row, 3.0mm pitch, 20 positions, 100μin Tin, 3.20mm tail length, LCP, Black, TRAY
SIM2D40K - Amphenol Air LB
SIME2022PN Module For crimped contacts Pin With peripheral sealing 20 contacts #22 Supplied without contact Polarization N . SIME1220PN Module For crimped contacts Pin With peripheral sealing 12 contacts #20 Supplied without contact Polarization N . SIME0816PN Module For ...
L17RRD1F1110G | D-Sub | Amphenol
Dsub, Stamped Signal 3A, RR Crimping Socket, AWG 20~24, Flash Gold +2μm (78μin)Sn, Tape & Reel 10000pcs, Left Feed
20021521-00020T1LF | Minitek127® | Amphenol
Minitek127®, Wire to Board connector, IDC Receptacle, Double Row, 20 Positions, 1.27 mm (.050in) * 1.27 mm (.050in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
L17RRD1F01100 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, RR Crimping Socket, AWG 20~24, Full Flash Gold, Bulkpack 100pc/bags
Amphenol Technology (Zhuhai) Co., Ltd
June 20, 2019 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Technology (Zhuhai) Co. Ltd. offers the following information: Series Contact Style and Insert Material Shell Style Connect or Class Insert Arrange ment Contact Style Alternate Position Modificat ion AC Crimp (C/CY/CL) 00 01 02 05 06
NovaSensor P330W Eval Kit - amphenol-sensors.com
NovaSensor P330W Eval Kit - amphenol-sensors.com
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.