Search Results for 20-29s
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 5/19/2010 9:20:23 AM
20021444-00020T4LF | Minitek127® | Amphenol
Minitek127®, Shrouded Board to Board Header, Surface Mount, 20 positions, 1.27mm (0.500in) pitch. 20021611-00020T4LF. 1.27mm (0.05in.) pitch, Header with eject latch, 20 contacts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
HM2H07P115LF | Millipacs® | Amphenol
Amphenol is one of the leading manufacturers of MILLIPACS® ACCESSORIES. Contact us today for more details of MILLIPACS® ACCESSORIES, part number HM2H07P115LF.
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
Vibration Indicator with Alarm Set Points - PCB
ICP ® accelerometers, 4-20 mA industrial vibration sensors and transmitters for 24/7 monitoring, electronic and mechanical vibration switches, the patented Bearing Fault Detector, high temperature accelerometersto+900°F(+482°C),2-wireSmartVibrationSwitch,and the patented Reciprocating Machinery Protector. CE approved and in tr sca ly fev ob ...
Flexible Cable Assemblies - SV Microwave
Available Inventory: 20. 7033-0036. 1.85mm Cable Assemblies 7033-0036. Add to compare list Datasheet. Part # 7033-0038 1.85mm Male to 1.85mm Male 12" Cable Assembly for .085 Cable Available Inventory: 3. 7033-0038. 1.85mm Cable Assemblies 7033-0038. Add to compare list Datasheet. Part # 7033-0024
Model 102M80A | PCB Piezotronics
Model 102M80A:Cryogenic ICP pressure sensor, 100 psi, 50 mV/psi, 7/16-20 UNF - 2A mtg thd, for K-type seal mounting. Operating temperature range of -400 to
Model 351B42 | PCB Piezotronics
Model 351B42:Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 top conn. (-320 to +250 F/-196 to +121 C)
Model 059810-01253 | PCB Piezotronics
Model 059810-01253:Load Cell, Clamp Force, rated capacity 25 kN (5.6 klbf), 4-pin PT Receptacle
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
61082-024406LF | Bergstak® | Amphenol
BergStak® 0.80mm Pitch, Mezzanine Connector, Vertical Header, Double Row, 20 Positions. 61083-021606LF. BERGSTAK 0.8MM. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
71922-120LF | Quickie® | Amphenol
Quickie® IDC receptacle, Wire to Board, 2.54mm(0.100in), Double Row, 20 positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International 5 www.fibersystems.com MIL-PRF-28876 Product Specifications Specification Measurement/Detail Mating Durability 500 cycles per EIA/TIA-455-21
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
Thermometrics Type FL / NTC Temperature Sensor - Amphenol
Amphenol Technology (Zhuhai) Co., Ltd
June 20, 2019 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Technology (Zhuhai) Co. Ltd. offers the following information: Series Contact Style and Insert Material Shell Style Connect or Class Insert Arrange ment Contact Style Alternate Position Modificat ion AC Crimp (C/CY/CL) 00 01 02 05 06
66902-220LF | Quickie® | Amphenol
Quickie Header, Wire to Board Connector, Standard Dual Beam - Double row - 20 Positions - 2.54 mm (0.1 in.) .
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use without further calibration or temperature compensation. ChipCap 2 provides linear output signals in various interfaces to customer requirements: • I²C interface • PDM convertible to analog signal • Alarm function for preset control at min/
B3241B7L111220E100 | 0.5 HYBRID SIGNAL-POWER | Amphenol
B3291B7L111220E100. BTB Connector, Pitch 0.50mm, Height 5.0mm, Vertical orientation, Socket, 20 Positions, With MYLAR
Model 1203-12A/084A100 | PCB Piezotronics
Model 1203-12A/084A100:PCB L&T load cell, low profile, 1000 lbf rated capacity, 50% overload protection, 2mV/V output 5/8-18 UNF-2B thread, PT02E-10-6P
Model 379A33 | PCB Piezotronics
Model 379A33:Patented phantom powered stereo matched pair of 48V, 24V or 12V, 377A06 microphone and 426A14 preamplifier systems