Search Results for 20-29s
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
10164228-0201A1RLF | BergStak ® 0.40mm | Amphenol
BergStak® 0.40mm, 20 Positions, Receptacle, 3.5mm Stack Height. 10164227-0201A1RLF. BergStak® 0.40mm, 20 Positions, Receptacle, 1.5mm Stack Height. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
Charles Fiber Splitter Modules (CFSM)
Dependent Loss dB 0.20 0.20 0.30 0.30 0.40 Temperature Operating °C -40º to +85º Storage °C -40º to +85º Humidity Operating %RH 5 to 95 ...
Mini-D RF Connection System - SV Microwave
0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz) Gated VSWR Measurement Gated VSWR measurement in above image consists of Mini-D RF cable assembly (7038-0211) and mating connector (9311-60112) plus ~.25” PCB after launch transition. Created Date:
pl259 | Amphenol Global Search | Amphenol
PL259 Extension Cable, 20' - Gemeco Coaxial Cable Assembly features a RG-58U Coax cable pre-assembled with PL-259 fittings on both ends for quick installation of hardware. Constructed of nickel plated brass. Keep up-to-date on product news and the latest offers. ...
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
ICP MICROPHONE SYSTEM Revision: G - pcb.com
Influence of Axial Vibration(0.1g (1 m/s²)) 66 dB re 20 µPa 66 dB re 20 µPa [2] Electrical Polarization Voltage 0 V 0 V [1] Excitation Voltage 20 to 32 VDC 20 to 32 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Bias Voltage 10 to 14 VDC 10 to 14 VDC Maximum Output Voltage ±8 Vpk ±8 Vpk Output Impedance <50 Ohm <50 Ohm Physical
EC4-1000-H2 Hydrogen Electrochemical Sensor - SGX Sensortech
-20-15-10-5 0 5 10 15 20 25-30 -20 -10 0 10 20 30 40 50 60 Temperature / Degrees Celsius Zero / ppm H2 Average +95% conf-95% conf. EC4-1000-H2 Graph of Sensitivity vs Temperature 0 50 100 150 200 250 300 350-30 -20 -10 0 10 20 30 40 50 60 Temperature / Degrees Celsius % of Sensitivity at 20 Deg. C Average +95% conf-95% conf.
Electromagnetic/piezoelectric shaker system - Wilcoxon Sensing Technologies
Mass below force gage (including stud) 20 grams (0.044 lb) Effective stiffness 3 x 10 6 lb/in (5.2 x 10 8 N/m) Diameter of mounting surface 0.63 in. (1.66 cm) Mounting stud, stainless steel 3/8-16 UNC Recommended screw down torque 100 lb/in (11 N/m) Temperature range 0° to +80°C Base material titanium Weight: Parts rigidly attached to ...
Single band, panel antenna with fixed electrical tilt
Front-to-Back Ratio (±30°) -18.6 dB -20.4 dB VSWR 1.5:1 Null Fill 5% (-26.02 dB) Input Power 500 W Total Number of Connectors Antenna has 1 connector located on the center (back) of the antenna Connectors Per Band 696-960 MHz 1 Connector, Elongated 7/16-DIN Female (EDIN) Lightning Protection Direct Ground Mechanical Characteristics
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Sensitivity: (±20%)1.02 mV/(m/s²) Measurement Range: ±500 g pk; Measurement Range: ±4905 m/s² pk; Electrical Connector: Integral Cable; Electrical Connector: Integral Cable; $1791.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:356A06.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Table of Contents - アンフェノールジャパン株式会社
Table of Contents Page INTRODUCTION Amphenol® Coax, Twinax and Triax Contacts 0 -3 Cable Usage Guides 4 5, COAX, TWINAX AND TRIAX CONTACT INFORMATION BY CONNECTOR FAMILIES Subminiature Cylindrical Connectors
A1 - RELEASED DRAWING May-20-21 Flan Tommy - Amphenol Sine
A1 - RELEASED DRAWING May-20-21 Flan SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER ...