Search Results for 20-33
copper sleeve | Amphenol Global Search | Amphenol
Crimp termination with size 20, 16 and 12 contacts; Operating temperature -55°C to +200°C (dependent on the plating finish) Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with Black Zinc-Nickel(RoHS) and Electroless Nickel finishes as standard. ... +33 (0)3 24 22 32 66 Fax : +33 (0)3 24 22 38 72 customer ...
65585 - PCB
1.31 [33.3] 10.50 [266.7] 5.16 [131.1] Title: 65585.idw Author: kreumann Created Date: 2/19/2018 3:20:09 PM ...
Omni Antennas CXL 130-1-Ex - AMPHENOL PROCOM
CXL 130-1-Ex is a 0 dBd, vertically polarized, omnidirectional base station antenna for the 118 - 137 MHz civil aircraft band. The antenna is specified as ATEX antenna for use in zone 2 in potentially explosive areas.
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...
C031-6576 | Amphenol Global Search | Amphenol
drawing no. 31-6576 item no. 31-6576 part no. 31-6576 notes: 1. materials and finishes: body - pbt 15% g.f. , white contact - phosphor bronze, gold plating (.000003 thick) @ contact area only, tin plating at tail, nickel plated overall insulator - polypropylene round pin - brass, tin plating groundng terminal - steel, tin plating 2. electrical:
MIL-DTL-38999K - Amphenol Aerospace
10-11 20.22 (.796) 15.88 (.625) 19.59 (.771) 20.96 (.825) 17.32 (.682) 24.26 (.955) 25.65 (1.010) 20.62 (.812) 18.26 (.719) 3.25 (.128) 12-13 23.42 (.922) 19.05 (.750) 24.26 (.955) 25.65 (1.010) 21.69 ... 33.91 (1.335) 35.18 (1.385) 26.97 (1.062) 24.61 (.969) 3.25 (.128) 18-19 32.94 (1.297) 28.98 (1.141) 33.91 (1.335) 35.18 (1.385) 31.22 (1.229 ...
Model 482C15 | PCB Piezotronics
20 mV: 20 mV: Constant Current Excitation (To Sensor) 0 to 20 mA: 0 to 20 mA [5] Discharge Time Constant (0 to 50 %) >7 sec >7 sec [3] ... 33 VDC output, 5-pin DIN (for models 482C05 and 482C15), no line cord: 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing ...
IDS-17-12 Amphenol - Amphenol Industrial Operations
Locking Mechanism Meets 2014 NEC handbook 690.33(C) requirement for self-locking with tool-required unlock Cable Strain Relief Compression gland featuring a torque-limiting, ratcheting gland nut (when used with tool H4TW0001, below) ... 1- 20 L ain te (M I) ly Tel: +39 02 93254.204 Fax: + 390 25 4. Email: info@amphenol-aio.com Mi dle East: Am h ...
B75 High Wide Chirp, 600W, 20° Tilt, Garmin 8-Pin, DT - AIRMAR EMEA
B75 High Wide Chirp, 600W, 20° Tilt, Garmin 8-Pin, DT. emea. Skip to main content. Site Search. Search. submit search. menu. Search. Products. Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; ... +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France. TECHNICAL.
75P CLAMP - Amphenol PCD
-20 .052 23.59 .036 16.33 .0286 12.97 -45% -21%-21 .055 24.95 .038 17.24 .0297 13.47 -46% -22%-22 .058 26.31 .039 17.69 .0326 14.79 -44% -16%-23 .061 27.67 .041 18.60 .0337 15.29 -45% -18%-24 .063 28.58 .043 19.50 .0349 15.83 -45% -19% Amphenol Pcd www.amphenolpcd.com. Created Date:
Molded Straight Blade Over-Molded Twist Lock Additional Capabilities
Over-molded Locking and Straight Blade Extension Cords (15, 20 & 30 Amp) Please contact your TPC sales representative or call us at 800-521-7935 for more information. Abrasion | Flexing | Impact | Tension TPC has created a more durable, rugged, over-molded option for 15A, 20A and 30A Extension Cords. The most popular of these are the NEMA
Operation Manual Level Plus - temposonics.com
Level Plus ® 5H QH0(® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Taking the Heat - PCB
41.4 x 30.2 x 20.3 (1.63 x 1.19 x 0.80) 15.9 hex x 19.8 (5/8 hex x 0.78] 15.9 hex x 19.8 (5/8 hex x 0.78) Mounting method. Screw. Adhesive. Stud; Cable included. 3053V-120. 3053V-120 (3) No; 3090C-120. Model number. 2221F. 7240C; ... Solid, 33. Jacket material. Wrapped Teflon ...
B A5 - Amphenol Sine
33.0±0.6 20.7 NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER 2. MODIFICATIONS: END CAP; REDUCED DIA. WIRE SEAL 3. SPECIFICATIONS: ... AT60-16-0844 Male Contact - Pin, Gold-plated 16 20-22 Stamped & Formed AT62-16-0844 Female Contact - Socket, Gold-plated 16 20-22 Stamped & Formed Tooling - Stamped ...
SS75 Medium Chirp, 600W, 20° Tilt, Furuno 10-Pin, DT
SS75 Medium Chirp, 600W, 20° Tilt, Furuno 10-Pin, DT. emea. Skip to main content. Site Search. Search. submit search. menu. Search. Products. Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; ... +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France. TECHNICAL.
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
I3 I Ø 17,5 mm Ø 12 mm 13,0 mm Temposonics® MB Analog 2. Dimensions and mechanical Installation 9,9 51 12 N XXX 27,5 D 11 M14x 1,5 DIN ISO 6149-2 401032, magnet
B RTS710*3Sxx A3 - Amphenol Sine
33.4 19.3 RTS710*3Sxx XXXX N KEY-40°C ~ 105°C PART NUMBER-40°C ~ 125°C RTS710N3S RTS710N3S03--A2 -- UPDATE NOTES Jun-20-2017 NICK Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed
INSTALLATION KIT ST850 ST950 INCLUDING HOUSING - AIRMAR EMEA
Part # 20-469-01-SP. Share. Documents. Installation D-17-422-01. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability. Airmar Technology Corporation ... Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ...
B75 High Chirp, 600W, 20° Tilt, Navico BL, DT
Tilted Element ™ transducers have the ceramic element fixed at a 20°, 12°, or 0° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise, orienting the beam directly down. This ensures maximum echo returns to the transducer for more accurate depth readings ...