Search Results for 20-33
RADIATION PATTERN ENVELOPE
2.00 Foot Antenna 31.000-33.400 GHz Single Polarized Gain: 43.60 dBi at 32.200 GHz Envelope for a Horizontally Polarized Antenna (HH, HV) ... 20 20 30 30 40 40 50 50 60 60 70 70 80 80 AZIMUTH DEGREES FROM MAIN LOBE dB DOWN FROM MAIN LOBE. ANDREW CORPORATION 10500 W. 153rd Street Orland Park, IL. U.S.A 60462
DA T 3XXX - Amphenol Sine
wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts shall be securely incoporated to ...
HIGH VOLTAGE 38999 - Amphenol Aerospace
/20 9 5 / C 8. Modifications** P3D = 3D Printed, recommended for fit checks and benchtop testing (3D1) P3D Metal Clip Insert, Standard Shell (TPS) ... 25-58 33-58 37-56 37-57 Number of Contacts 4 4 4 4 2 4 3 4 Contact Size 8 22D 4 22D 0 22D 0 22D Some insert arrangements may have extended initial
Wire & Cable ECS Avionics RF Cable - amphenol-cit.com
@ 5,000 MHz 33.4 dB/100 ft CONSTRUCTION DETAILS Conductor 20 AWG stranded silver-plated copper Dielectric High-temperature fluoropolymer Shield 1 Aluminum tape Shield 2 Tin-plated copper braid Outer Jacket White high-temperature fluoropolymer CONNECTOR TYPE P/N ARINC 404 Size 1 Use LMT101 Adapter ARINC 600 Size 1 L5122 ARINC 600 Size 1 Modified ...
Product Data Sheet - Temposonics
-15% or +20% * Polarity protection: up to -30 Vdc: Overvoltage protection: up to 36 Vdc: Current drain: 90 mA typical: Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) ... 45 N-m (33 ft. - lbs.) Magnet types: Ring magnet, open-ring magnet, or magnet float :
Install Kit and Housing for DX900
MFG # 20-1256-01. Share. Plastic Housing and Valve Assembly. Fits: DX900+ P717V Housing. Contains: P717V Housing, Valve Assembly, Hull Nut and Washer, Silicone Packet, Yellow O-Ring. ... +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France. TECHNICAL.
DB4 - Amphenol-Air LB
11.33 28.98 3.18 3.25 1.57 49.00 22.25 2.21 33.15 25.12 23.01 14 (0.446) (1.141) (0.125) (0.128) (0.062) (1.929) (0.876) (0.087) (1.305) (0.989) (0.906) 11.33 31.34 3.18 3.25 1.57 57.00 25.43 2.21 37.85 28.27 24.61 ... 20 (0.571) (1.453) (0.125) (0.128) (0.094) (2.520) (1.251) (0.212) (1.725) (1.363) (1.156) 14.50 40.08 3.18 3.25 2.39 64.00 34. ...
F1A-PNMNM-20 - andrew.com
Length 6.1 m | 20.013 ft Nominal Size 1/4 in VSWR/Return Loss Frequency Band VSWR Return Loss (dB) 700–3000 MHz 1.288 18 Jumper Assembly Sample Label. F1A-PNMNM-20 ... 35422-33 – Heat Treated FSJ1-50A, HELIAX® Superflexible Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, black PE Jacket ...
MODEL 378A06 - PCB
dB[A] re 20 μPa: 20. Inherent Noise with 426E01 Preamp: dB[A] re 20 μPa. 22: Harmonic Distortion Limit: 3%. dB re 20 μPa: 162. Distortion Limit with 426E01 Preamp: dB re 20 μPa. 150: Environmental Specifications. Operating Temperature Range: Microphone °F (°C)-40 to +248 (-40 to +120) Operating Temp. with 426E01: Preamp °F (°C)-40 to ...
www.andrew.com
revnum:,nsma wg16.99.050 revdat:,19990520 antman:,andrew corporation modnum:,vhlp2-28/d patnum:,7207d fedorn:,na descr1:, descr2:, descr3:, descr4:, descr5:, dtdata ...
SS510 EchoRange+™ 200kHz Portable Survey, DT - 20m Cable - AIRMAR EMEA
With Echo-envelope Developer option. Exclusive to OEMs. Available for purchase only through Airmar USA. Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
AMPHENOL SNAP RECTANGULAR
Tel. 33 (0)3 24 22 78 49 - Fax 33 (0)3 24 22 78 75 - ww.amphenol-airlb.fr. 3. AMPHENOL SNAP RECTANGULAR. CONNECTEURS ASR . CATALOGUE 03/20 - V4.0. ... 2 contacts taille 20 + 6 contacts taille 22 et un coax. Cesersions v étant déclinables en version prolongateur, montage sur C.I., montage sur panneau, ou montage sur CI + panneau. ...
MotionGrade™ M23 Hybrid Series - Amphenol Sine
15 Pos: 0.33 - 0.13mm² (0.06mm) - 22-26AWG Housing Body Zinc Die-cast, Nickel-plate Insulation Inserts 8 Pos: PBT, UL94/V0; 15 Pos: PA66, UL94/V0 Contacts Copper Alloy, Gold-plated Sealing Material DuPont Viton® M23 Hybrid Series - Available Parts Part Number Description
www.andrew.com
revnum:,nsma wg16.99.050 revdat:,19990520 antman:,andrew corporation modnum:,vhlpx2-11w/b patnum:,7212b fedorn:,na descr1:,for 10.55 - 11.7 ghz see rpe 7213b descr2 ...
AR - Amphenol Canada
(32) 32 (32) 32C4 (32) 32C2 (33) 33C4 (33) 33Q4F4 (36) 36C7 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 29 20 24 20 30 20 25 20 25 20 29 22 3 16 4 16 2 5 C 4 16 4 16 F 7 5 C 4 9 C 4 5 C 4 8 Q (40) 40 (40) 40C1 (45) 45 (57) 57 (67) 67 (73) 71F2 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 40 20 39 20 45 20 57 20 64 20 67 20
CHARLES FIBER DISTRIBUTION HUBS
20”Hx20”Wx7”D, 20 lbs. Powder-coated aluminum wall mount cabinet houses up to 26 hinged splice trays, twelve 1x32 splitters and a 384 port bulkhead. 41”Hx26”Wx10”D, 40 lbs. eatherproof, powder-coated welded aluminum cabinet with mounting brackets houses up to nine hinged splice trays, three 1x32 splitters and a 96 port bulkhead.
602 GB Series CE19 - Amphenol
Will withstand a load of 66.8 N (15 lbf) on a size 20 contact. 89.0 N (20 Ibf) on a size 16 contact. With a movement of less than .015". At a pressure of 15 p.s.i. maximum leakage 1 c.c./hr. for fixed contact (low profile) environmental styles and 0.01 micron/cub.ft./hr. hermetic styles. Meets requirements of EL2112 after immersion in aircraft ...
Ø 3 4 . 8 - Amphenol Sine
33.3 Ø 3 4 . 8 A2 --UPDATE THE DESCRIPTION APRIL-14-2022 JUN TOMMY TOMMY A3 -- UPDATE PART NUMBER TABLE ERROR DEC-19-2023 JUN TOMMY ... #20 (Ø 1.0) Contact MFX-3958 Hand Tool, Stamped & Formed Contact, Size 20, 20-28AWG MFX-3957 Crimp Die for Stamped & Formed Contact Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20
DT800 P17 DT PLASTIC - AIRMAR EMEA
Fixed 20° tilted version for 16° to 24° hull deadrise angles; Fixed 12° tilted version for 8° to 15° hull deadrise angles; Fixed 0° tilted version for 0° to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; ... Cable-Length: 10 m (33')
FFHHTTVV-65A-R8 - andrew.com
32 30 32 32 26 33 35 33 Isolation, Cross Polarization, dB ... PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150 Input Power per Port at 50°C, maximum, watts 250 250 200 200 200 200 200 200 Mechanical Specifications Wind Loading @ Velocity, frontal 510.0 N @ 150 km/h (114.7 lbf @ 150 km/h)