Search Results for 20-33
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Responsitivity V/W 33 ±30% 500K, 1 Hz Responsitivity T.C. % °F (°C) -0.1 Typical Noise Voltage nV rms 38 R.M.S, Typical ... 2 4 6 8 10 12 14 16 18 20 Wavelength ( m) Transmission (%) 80 60 40 20. Title: Thermometrics ZTP-015 IR Sensor Author: GE Subject: The ZTP-015 thermopile sensor is used for non-contact surface temperature measuring. ...
Temposonics
mounting torque: 45 N-m (33 ft. - lbs.) Magnet types: Ring magnet, open-ring magnet, or magnet float Product Overview and Specifications Parameters Specifications OUTPUT Measured output variables: ... -15% or +20% * Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: 100 mA typical Dielectric withstand ...
Model 121A44 | PCB Piezotronics
Model 121A44:Intrinsic safe ICP® pressure sensor, 50 psi, 100 mV/psi, case isolated, 2-pin connector, temp to 250F
Model TLD356A15 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 080A90:
Defense | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance September 26, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
APXVL20B_43-C-I20 - Amphenol Antenna Solutions
Single Band, 2-port Antenna, 2.0m, 1710-2690 MHz, 65deg, 19.4 dBi, 0-6deg, Integrated RET
암페놀-대신전자정밀(주)
About Us. 암페놀-대신전자정밀(주)는 Amphenol Corporation의 한국 법인으로, 산업용, 군수용, 이동 통신 및 철도 차량용 커넥터를 주력 제품으로 생산하고 국내 시장 뿐만 아니라 수출 및 해외 암페놀 법인의 제품을 한국 시장에도 공급하는 공식 자회사입니다.
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
Amphenol Network Solutions > Products > Fiber > WaveTrax—A sturdy ...
Two-inch WaveTrax Horizontal Trough comes in standard six-foot lengths. The trough can easily be cut to fit your network's specific application. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits.
Rhino - Amphenol Ltd
Discover Rhino 38999. Circular Connectors. Rhino 38999 provides up to 1000A current capacity in a MIL-DTL-38999 style shell.
ASRN7A23P - Amphenol Air LB
Plug ASR Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 3
75 OHMS HD Coaxial Contacts - amphenol-socapex.com
Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex DOC-001038-ANG - June 2021
SIME1220SNP - Amphenol Air LB
00170426302 Socket contact #20 Straight PCB (for connector) Products > Contacts & Tools > Tools | 3 product(s) Tools for contacts | 1 product(s) ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here ! Enter your email.
Temposonics
Schwimmer 2 201656 6 mm 22 mm 33 mm Temposonics® Bestellung Temposonics® C A V H 2 Sensorausführung Sensor Baureihe C Betriebsspannung S = 5 VDC M = 12 VDC Messlänge 72, 109, 128, 148, 162, 186, 194, 217, 250 mm Ausgang V = Analog Gehäuse H2 = IP67 Gehäuse Beispiel:
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
Protimeter Calibration Tables for Wood - amphenol-sensors.com
voegen voor elke 5°C onder 20°C of door 1/2% af te trekken voor elke 5°C boven 20°C. • Aflezingen die tot 1-2% hoger liggen, kunnen worden verkregen wanneer het hout met een in water overgebracht bewaarmiddel is doordrenkt. • Hoge afgelezen waarden voor sommige soorten
AD-03BFFM-SR6A01: Ceres Connector - Amphenol LTW
AD-03BFFM-SR6A01, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 ...