Search Results for 20-51039 amphenol
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺 ... 20 mohm maximum after stress test. 2.Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 100+/-10% ohm
NUMBER GS-12-1150 PRODUCT SPECIFICATION - Amphenol CS
Test Voltage - 20 milli-volts DC max open circuit. b. Test Current - Not to exceed 100 milli-amperes. c. Number of readings: 500 minimum 6.2 Insulation Resistance – EIA 364-21 The insulation resistance of mated connectors shall not be less than 1000 M-ohms. The following details shall apply: a. Test Voltage - 500 volts DC
GS-20-033 APPLICATION SPECIFICATION - Amphenol CS
NUMBER CATEGORY GS-20-033 APPLICATION SPECIFICATION TITLE PAGE REVISION MEG-Array® High Speed Mezzanine Connectors 7 of 23 J GUARDIAN (VERIFIED BY) DATE Robert Brown 04/27/16 APPROVED BY Robert Marshall CLASSIFICATION :
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts ... 20-14AWG MFX-3957 Crimp Die, Stamped & Formed Contact Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20 Standard Quantity Order Options Machined Bulk Package, 500 Pieces Stamped ...
Amphenol
Amphenol Corporation Amphenol Industrial Operations. Delaware Avenue191 Sidney, New York 13838-1395 elephone: 888-364-9011 Fax: 520-397-7169T.amphenol-industrial.comwww catalog can be viewed, printed and saved This website: from . www.amphenol-industrial.com. Ask for the Amphenol Industrial North American Product
UNEF 13/16-20-2A - Amphenol Sine
Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA ... UNEF 13/16"-20-2A RTS014*8Sxx XXXX 23.2 28.8 28.8 23.2 MASTER KEYWAY 4-Ø3.1 A2 -- UPDATE DRAWING Mar-20-2018WhiteTommy
CONNECTOR WIRING INFORMATION - Amphenol Sine
138 ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 www.amphenolaudio.com Connector Wiring Information The standard XLR 3 contact pin outs are as shown above for a balanced lead. In such a configuration audio “Hot” (pin 2) is the in-phase connection whilst audio “Cold” (pin 3) is the out-of-phase connection.
APXVB26B 43-C-I20 - Amphenol Antenna Solutions
REV080624 www.amphenol-antennas.com 1 of 5 PRODUCT OVERVIEW Frequency Range (MHz) 698-960 Array R1 Connector 1-2 2 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 2-12° Dimensions 2495 x 320 x 140 mm (98.2 x 12.6 x 5.5 in) APXVB26B_43-C-I20 APXVB26B_43-A-I20 65° 2495 mm INTEGRATED RET
TR Multicoax Series 20/40/70 - Amphenol Ardent Concepts
TR Multicoax Series 20/40/70 Applications TR Multicoax connectors are ideal for use in: › Semiconductor Design & Test • PCIe • Pam4 • High Speed SerDes › Automated Test & Measurement › Communications • Clock/Data Recovery (CDR) • Backplane Connector Characterization › Quantum Computing • Shielding Can Connector
Network Monitoring TAPs N - amphenol-ns.com
09.20.2023 Network TAPs 509.926.6000 — amphenol-ns.com NETWORK TAPs Section one: Gain visibility into your network Insight on your network traffic is critical to meeting customers’ ... Amphenol Network Solutions TAPs are designed and tested to pass traffic at 1G, 10G, 40G, 100G,
ATM Series™ Connectors - Amphenol Sine
Available in 2, 3, 4, 6, 8 and 12 positions. Amphenol Sine Systems ATM Series™ Connectors, specifically designed for smaller AWG applications, are designed as an IP68 and IP69K rated (in mated condition), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities and are designed for use with 16-22AWG with size 20 contacts handling ...
Features - Amphenol Antenna Solutions
REV080624 www.amphenol-antennas.com 1 of 6 PRODUCT OVERVIEW Frequency Range (MHz) (2x) 1710-2170 (2x) 2490-2690 Array B1 B2 Y1 Y2 Connector 1-2 3-4 5-6 7-8 8 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 2-12° 2-12° Dimensions 1495 x 350 x 200 mm (58.9 x 13.8 x 7.9 in) APXVRRMM15B_43-C-I20 65° 1495 mm INTEGRATED RET
RF Connectors & Adaptors - Amphenol Antenna Solutions
Amphenol's RF connectors and adaptors are fast fitting, precision grade, one-piece pin designs with O-ring seals suited for both copper and aluminium cables.
Coax Passives - amphenolbroadband.com
4, 6, 9, 12, 16, 20, 24, 27, 30 dB. DCWG-SB Series Couplers • Solder Back Construction • 5 - 1000 MHz Frequency Range • Nine Standard dB Values Available • 130 dB RFI Shielding • High Return Path Isolation • High Return Loss • Precision Machined Threads Applications: • Homes, MDU's and Businesses
ROHS COMPLIANT PLATINGS - Amphenol Aerospace
Amphenol is using this and European Union Directive 2002/95/EC RoHS (Regulation of Hazardous Substances) as a guide to qualification for all domestic, global, commercial, industrial, & military specifications requiring the reduction or elimination of these restricted materials. Amphenol has qualified Durmalon, with internal part number
Features - amphenol-antennas.com
REV080724 www.amphenol-antennas.com 1 of 6 PRODUCT OVERVIEW TDD 8T8R Frequency Range (MHz) 2300-2690 Array Y1 Connector (8x) 4.3-10 Female Polarization XPOL Azimuth Beamwidth (avg) 90° Unit Beam Electrical Downtilt 2-12° Dimensions 1498 x 350 x 200 mm (59.0 x 13.8 x 7.9 in) APXVTM15AB_43-C-I20 TDD 8T8R 90° UNIT BEAM 1498 mm INTEGRATED RET
APXV9TY10AEB 43-C-I20 - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 1 of 6 PRODUCT OVERVIEW TDD 8T8R Frequency Range (MHz) (4x) 3300-4200 ... ISO Co-Polar dB ≥ 20 ISO Cross-Polar dB ≥ 25. APXV9TY10AEB_43-C-I20 APXV9TY10AEB_43-A-I20 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing ...
About | Custom Power Solutions - Amphenol Interconnect Product Corp
Amphenol IPC is a premier provider of integrated worldwide custom Power Solutions and Cable Assembly. Headquartered in Endicott, NY, the company is a division of Amphenol Corporation, a Fortune 500 company with over seventy years of experience in providing total interconnect solutions to customers throughout the world.
Diplexer - Amphenol Antenna Solutions
Lightning Protection 10 kA 8/20 μs Application Indoor / Outdoor Mechanical Characteristics Connectors 7/16-DIN Female or 4.3-10 Female Dimensions (H x W x D) ... REV111418JJ(FN) www.amphenol-antennas.com 1 of 1 † Combines the 1700+1800+2100 and 2300 bands into a single output † Usable at the BTS or antenna end
ATHDSeries - Amphenol Sine
020 Amphenol Sine Systems orporation 427 Morley Drive linton Twp MI 803 SA 1 00 39 73 www.amphenol-sine.com csr@amphenol-sine.com Every effort has been made to ensure that the information contained in this document is accurate at the time of publication. Specifications or information stated in this document are subject to change without notice.