Search Results for 200 millones soles
ICD26S13E4GX00LF | D-Subminiature High Density | Amphenol
D-Sub High Density Board Mount Connectors, Input Output Connectors, 26-Way Male Solder Bucket, 200 Mating cycles. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Manual de funcionamiento Level Plus - Temposonics
200 puntos. TEC “Coeficiente de dilatación térmica”: valor que correlaciona el cambio en la temperatura de un objeto con el cambio en su volumen. Los valores permitidos son de 270.0 a 930.0. Las unidades de TEC están en 10 E-6/Deg F. Temperatura de referencia La temperatura a la cual se realiza la medición de densidad; los valores
Dubox - Product Presentation - Amphenol CS
• Mating Cycles (durability): 200 -Gold • Insertion Force gold finish contact: 1.3 N • Withdrawal Force (min) gold finish contact: 0.3 N • Contact Normal Force: 0.6N • Contact Wiping Length: 1.5mm. Mechanical Performance
SOLUCIONES DE INGENIERÍA - TPC Wire
• Vibración: 200 m/s2 a 10 a 2000 Hz A VG 95 234 prueba 5.16 • Choque: 50 g 11 ms, tres ejes principales A VG 95 234 prueba 5.17 • Rango de temperatura de funcionamiento de -55 ºC a 125 ºC 2 PREGUNTE POR NUESTROS PRODUCTOS DISEÑADOS A MEDIDA • 800-521-7935 • CANADÁ 800-545-0122 • MÉXICO 001-877-283-1696 CONECTOR DE PUNTA ...
OAL - SV Microwave
is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances
Model 2050E09 | PCB Piezotronics
Model 2050E09:Linear Power Amplifier, 900 W, selectable current/voltage mode, continuous gain adjustment, 200-240V line power . Model 2050E09:Linear Power Amplifier, 900 W, selectable current/voltage mode, continuous gain adjustment, 200-240V line power . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart ...
Omni-Antennen CXL 2-3 - amphenolprocom.com
200 km/h: IP Schutzklasse: IP66: Diagramm und Montage. Zubehör (separat zu bestellen) Typisches gawinn und VSWR-Kurven. Typ. strahlungsdiagramm (vertikal) Typ. strahlungsdiagramm (HORIZONTAL) Bestellbezeichnungen. Modell Produkt Nr. CXL 2-3: 110000130: Verfügbarkeit: Zur Angebotserstellung:
HTR-420 High Temperature Dry Block Calibrator - KAYE
Kaye HTR-420 是一台最先进的高温度校准器,特别为处理更多探头和更多灵活性的温度验证所设计。HTR-420 可以一次最多校准48根热电偶探头并为前校准和后校准节省更多时间。新的高温干井可以与 Validator 2000、Validator AVS、ValProbe 和 RF ValProbe 软件完美兼容,实现自动校准探头。
PRODUCT DATA DRAWING - SV Microwave
is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances
10090929-S264VLF | D-Subminiature High Density | Amphenol
D-Sub High Density Board Mount Connectors, Input Output Connectors, 26-Way Male Solder Bucket, 200 Mating cycles. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Últimos - KAYE
Kaye ValProbe RT {Visión general} Kaye ValProbe RT {Estación base} Kaye ValProbe RT {Sensor de Temperatura Flexible} Kaye ValProbe RT {Sensor de Temperatura Maleable}
Model 080B200 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
RF Connectors - SV Microwave
With over 50 years of manufacturing experience in RF connectors, SV delivers unparalleled experience. Explore our extensive range of RF connectors.
Dipole Arrays 414.04-405-Txx - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16(f) on 5m RG214/U cable: Materials: Antenna elements : Aluminium 6063T6 (12.7 mm dia.) Antenna boom : Aluminium 6082T6 (38.1 mm dia.)
Temposonics Technology
The absolute, linear position sensors provided by Temposonics rely on the company's proprietary Temposonics magnetostrictive technology, which can determine position with a high level of precision and robustness.
Tunisia - kayeinstruments.com
Kaye LTR-200. El Kaye LTR-200 es un calibrador de temperatura polivalente diseñado específicamente para satisfacer las necesidades de capacidad y flexibilidad de la validación térmica. Este Calibrador de Temperatura esencial utiliza su capacidad para realizar la Calibración de Temperatura en hasta 24 termopares de capacidad. Gracias a su ...
USCL Catalog(English Version)-2023.05 - Amphenol Technical Products ...
Minimum 200 mating cycles for stamped contacts Cabe Range: 24-12 AWG (0.35mm² - 4.0mm²) Operating Temp: -55°C to +125 °C IP67, IP68, and IP6K9K, 48Kpa Air-tight(when mated) Jam-Nut and Cable-to-Cable installation methods Locating cover design offers accurate contact positioning Page 1
2芯 - 电子 - Amphenol-gec
系列:PowerLok 4.0系列连接器类型:插座, 非屏蔽安培: 60安培芯位:2芯...
CXL 900-6LW - AMPHENOL PROCOM
200 km/h: Ingress Protection: IP66: Diagram and Mounting. Typical VSWR curves. Typical Radiation Pattern (E-Plane) Typical Radiation Pattern (H-Plane) Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No. Frequency; CXL 900-6LW/l: 100000745: 824 - 894 MHz: Add to quote: CXL 900-6LW/h: 100000746:
Antenas Whip DHX 27 5/8-KFZ - amphenolprocom.com
Modelo Producto No. Descripción; DHX 27 5/8-KFZ: 130000593: Z-mount with FME-system: Agregar a la cotización: DHX 27 5/8-KFZP4: 130000594: ZP4-mount with 4 m cable and FME connector