Search Results for 2000
Model 351B31 | PCB Piezotronics
Model 351B31:Cryogenic, quartz shear ICP® accel., 50 mV/g, 1 to 4k Hz, 10-32 side conn. (-320 to +250 F/-196 to +121 C)
N2KView Vessel Monitoring Software - Gemeco
Whether you are interested in monitoring your vessel’s systems while underway or remotely from your home or office, Maretron’s N2KView® software displays the information you need including engines, generators, tanks, rudders, navigation instruments, local weather, and much, much more.
B122 Analog Multisensor Thru‑hull - Airmar
The B122 is a long-stemmed transducer designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The included high-performance fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds.
SENSORS FOR SEISMIC TESTING AND INFRASTRUCTURE MONITORING - PCB
and Endevco ® offer a diverse portfolio of sensors used for smart infrastructure worldwide, designed to measure earth tremors, foot, automobile and bridge traffic, trains and other seismic events that impart low frequency vibration.
Signal Conditioning Basics | PCB Piezotronics
In addition to ease-of-use and simplicity of operation, ICP ® sensors offer many advantages over traditional charge output sensors, including: 1.) Fixed voltage sensitivity independent of cable length or capacitance. 2.) Low output impedance (<100 Ohms) allows signals to transmitted over long cables through harsh environments with virtually no loss in signal quality.
150WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity)
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. Land-based, Mobile Component. The WeatherStation 150WX is designed for land-based weather monitoring—particularly mobile applications.
HTR-420 High Temperature Dry Block Calibrator - KAYE
The Kaye HTR-420 is a high-precision temperature dry block calibrator, ideal for efficient calibration of sensors in high-temperature applications, ensuring compliance and accuracy. Get reliable calibration data today.
Radiation Hardened Accelerometers | PCB Piezotronics
Radiation hardened accelerometers for use in hazardous environments. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Data Sheet E-Series EP/EL Analog - Temposonics
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
120WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity)
Communications Available Protocol: Comma delimited ASCII, NMEA 0183, NMEA 2000 Communications Serial Output Rate : 1 Hz typical. User selectable. 10 Hz maximum recommended
PS1-VOC-2000 Datasheet - SGX Sensortech
PS1-VOC-2000 < 0.7g PS4-VOC-2000 < 6g Weight PS1-VOC-2000 PS4-VOC-2000 TechnicalSpecifications Sensitivity 25 ± 15 nA / ppm MeasurementRange 0 – 2000ppm
NMEA 2000® Cabling Kit - Gemeco
NMEA2000 has now become the de-facto standard throughout the marine electronics industry for interconnection of devices. It uses a simple backbone (or sometimes called “trunk”) structure with requires terminators at each end of the cabling and then each device can be spurred off using a drop cable.
main | Across Ocean Systems | 6 Analog Inputs NMEA 2000® Module
6 Analog inputs to NMEA 2000® Standard PGNs Configurable via Wi-Fi. Specifications. Brand: ...
Boat Pulse VMS - Vessel Underway Monitoring Smart Alarm System - Gemeco
Monitoring and setup alarms for all important vessel systems while vessel is being operated. Fully customizable 7" touch screen. ISO60945 compliant NMEA 2000® certified
Model 7270A-2K | PCB Piezotronics
Model 7270A-2K:Accelerometer, PR, 2,000 g, undamped, screw mount, 48 in cable, 10V excitation
Thermometrics NTC Type 95 Series Thermistors - Amphenol
Type 95 Epoxy-Coated Interchangeable NTC Thermistors Features • Precision, solid state temperature sensor • Interchangeability down to ±0.18°F (±0.1°C)
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics V R-Series V RH5 PROFINET IO RT & IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output)
Learn More about Connector Mating Cycles - Amphenol CS
The mating cycles of a connector are directly related to its resistance. If a connector has a low threshold, it indicates fewer mating cycles, while the ones with higher threshold will have a longer life in terms of mating.
Strain Gage Signal Conditioner - PCB
Specifications SERIES 8162 STRAIN GAGE SIGNAL CONDITIONER 3.70 (94.0) 2.55 (64.8) 2.23 (56.5) 0.19 (4.8) dia mounting hole (4 places) Series 8162 Strain Gage Signal Conditioner Dimensions shown are in inches (millimeters)
Mining Cable - TPC Wire
Super-Trex® Type G-GC Cables. Super-Trex® Type G-GC Cables are ideal for mining applications where exposure to extensive abrasion, impact, vibration, tension and cut-through are common causes for cable failure.